line and duct burners
COMBUSTIFUME®
COMBUSTIFUME® Line Burners are designed for heating high temperature process air in motion.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- For direct-fired fume incineration and higher temperature process air heating applications
- Modular burner design provides burner assembly configurations and total heat release for maximum application flexibility
- COMBUSTIFUME® Burner provides stable, efficient, raw gas operations in air streams with oxygen levels as low as 16% (by volume), or with inlet temperatures up to 1050°F (566°C)
- Burns clean and odor-free with low levels of NOx production
- When air stream oxygen content is low, primary combustion air may be added through the COMBUSTIFUME® Burner system to produce combustion of most clean gaseous fuels
- Fume incineration costs are minimized by direct firing COMBUSTIFUME® Burner in the effluent air stream
- 12 different varieties of COMBUSTIFUME® Line Burners available, each optimized in materials and/or performance factors to match your specific application requirements
Applications & Compatibility
- Applications
- Heating of high‑temperature effluent and process air streams, including fume incineration
- Thermal oxidizers, fume incinerators, high‑temperature process ducts, incineration systems
Temperature Control/Measurement
- Temperature Limits
- Discharge up to 1500 deg F (816 deg C); see burner type table
- Inlet up to 1700 deg F (927 deg C)
Pressure Specifications
- Pressure Drop
- Target ~1–2 in wc across burner + profile plate (tight profiling)
Combustion, Mixing & Fuel Dynamics
- Oxygen Requirement
- 12-16% O₂ requires partial premixing
- <12% not supported as raw gas
- Raw gas firing typically requires ≥16% O₂
Product Overview & Classification
- Modular Construction
- Straight, tee, cross, back‑inlet, and “H” sections configurable into assemblies
Overview
- Model Name
- COMBUSTIFUME® (e.g., CF4D, CF5 series variants)
- Design Considerations
- Flexible connections for thermal growth
- Profile plate ≥6 in all around
- Uniform velocity across mixing plates
- Use displacement areas to size opening
Material Specifications
- Mixing Plate Materials
- #310 Stainless Steel or Hastelloy‑X (by configuration)
- Material
- Ductile Iron or Aluminum Bronze (by section designation)
Air/Exhaust/Flue Gas Temperatures
- Inlet Air Temperature
- Up to 1050 deg F (566 deg C) approaching burner, Typically ≥ 500 deg F for raw gas firing
Ignition, Flame & Supervision Specifications
- Ignition Type
- Raw gas pilot (built-in or external) or direct ignition per application and local codes; pilot ~25,000 Btu/hr (INCINO-PAK)
- Flame Supervision
- Flame rod acceptable ≤600 deg F
- UV Scanner preferred and required >600 deg F inlet
Control, Logic & Functional Behavior
- Functions
- Line burners for heating effluent/air streams in incineration and process systems
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas or Propane (raw gas); partial premix with combustion air for 12 to 16% O₂ streams
Processing & Performance Metrics
- Capacity Range
- 1,000,000 Btu/hr per lineal foot (raw gas firing) to 150,000 Btu/hr per lineal foot (raw gas systems)
Product Design & Configuration
- Burner Design
- Raw‑gas line burner for high‑temperature air streams
Standards & Certifications
- Approvals
- Maxon strongly endorses NFPA; block and bleed as required; two safety shut-off valves minimum
Applications & Compatibility
- Applications
- Heating of high‑temperature effluent and process air streams, including fume incineration
- Thermal oxidizers, fume incinerators, high‑temperature process ducts, incineration systems
Temperature Control/Measurement
- Temperature Limits
- Discharge up to 1500 deg F (816 deg C); see burner type table
- Inlet up to 1700 deg F (927 deg C)
Pressure Specifications
- Pressure Drop
- Target ~1–2 in wc across burner + profile plate (tight profiling)
Combustion, Mixing & Fuel Dynamics
- Oxygen Requirement
- 12-16% O₂ requires partial premixing
- <12% not supported as raw gas
- Raw gas firing typically requires ≥16% O₂
Product Overview & Classification
- Modular Construction
- Straight, tee, cross, back‑inlet, and “H” sections configurable into assemblies
Overview
- Model Name
- COMBUSTIFUME® (e.g., CF4D, CF5 series variants)
- Design Considerations
- Flexible connections for thermal growth
- Profile plate ≥6 in all around
- Uniform velocity across mixing plates
- Use displacement areas to size opening
Material Specifications
- Mixing Plate Materials
- #310 Stainless Steel or Hastelloy‑X (by configuration)
- Material
- Ductile Iron or Aluminum Bronze (by section designation)
Air/Exhaust/Flue Gas Temperatures
- Inlet Air Temperature
- Up to 1050 deg F (566 deg C) approaching burner, Typically ≥ 500 deg F for raw gas firing
Ignition, Flame & Supervision Specifications
- Ignition Type
- Raw gas pilot (built-in or external) or direct ignition per application and local codes; pilot ~25,000 Btu/hr (INCINO-PAK)
- Flame Supervision
- Flame rod acceptable ≤600 deg F
- UV Scanner preferred and required >600 deg F inlet
Control, Logic & Functional Behavior
- Functions
- Line burners for heating effluent/air streams in incineration and process systems
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas or Propane (raw gas); partial premix with combustion air for 12 to 16% O₂ streams
Processing & Performance Metrics
- Capacity Range
- 1,000,000 Btu/hr per lineal foot (raw gas firing) to 150,000 Btu/hr per lineal foot (raw gas systems)
Product Design & Configuration
- Burner Design
- Raw‑gas line burner for high‑temperature air streams
Standards & Certifications
- Approvals
- Maxon strongly endorses NFPA; block and bleed as required; two safety shut-off valves minimum
- Applications : Heating of high‑temperature effluent and process air streams, including fume incineration|Thermal oxidizers, fume incinerators, high‑temperature process ducts, incineration systems
- Temperature Limits : Discharge up to 1500 deg F (816 deg C); see burner type table|Inlet up to 1700 deg F (927 deg C)
- Pressure Drop : Target ~1–2 in wc across burner + profile plate (tight profiling)
- Oxygen Requirement : 12-16% O₂ requires partial premixing|<12% not supported as raw gas|Raw gas firing typically requires ≥16% O₂
- Modular Construction : Straight, tee, cross, back‑inlet, and “H” sections configurable into assemblies
- Model Name : COMBUSTIFUME® (e.g., CF4D, CF5 series variants)
- Mixing Plate Materials : #310 Stainless Steel or Hastelloy‑X (by configuration)
- Material : Ductile Iron or Aluminum Bronze (by section designation)
- Inlet Air Temperature : Up to 1050 deg F (566 deg C) approaching burner, Typically ≥ 500 deg F for raw gas firing
- Ignition Type : Raw gas pilot (built-in or external) or direct ignition per application and local codes; pilot ~25,000 Btu/hr (INCINO-PAK)
- Functions : Line burners for heating effluent/air streams in incineration and process systems
- Fuel Type : Natural Gas or Propane (raw gas); partial premix with combustion air for 12 to 16% O₂ streams
- Flame Supervision : Flame rod acceptable ≤600 deg F|UV Scanner preferred and required >600 deg F inlet
- Design Considerations : Flexible connections for thermal growth|Profile plate ≥6 in all around|Uniform velocity across mixing plates|Use displacement areas to size opening
- Capacity Range : 1,000,000 Btu/hr per lineal foot (raw gas firing) to 150,000 Btu/hr per lineal foot (raw gas systems)
- Burner Design : Raw‑gas line burner for high‑temperature air streams
- Approvals : Maxon strongly endorses NFPA; block and bleed as required; two safety shut-off valves minimum
Filters
Please sign in to view part numbers available for purchase based on your account Sign In