/content/process/us/en/search.html

line and duct burners

LV AIRFLO®

Series LV AIRFLO® burners provide stable, efficient, raw gas operations in air streams with relatively low duct velocities

Overview
LV AIRFLO® Duct Burners provide high turndown heating with natural gas, propane and many other fuels. The innovative, progressive aeration pattern of the LV adds to system efficiencies by operating on extremely low duct pressure drops reducing overall system horsepower required. With several material varieties provided, the LV can be used in applications up to 1200°F (650°C) and may even be used as a natural draft burner. With over 55 years of experience in duct burner applications and construction, MAXON provides positive assurance of successful heating solutions. Contact MAXON today to discuss your combustion needs for burners, burner management systems or complete prepackaged combustion systems.

Features & Benefits:
  • Series LV AIRFLO® burners provide stable, efficient, raw gas operations in air streams with relatively low duct velocities
  • Duct static pressure drops may be as low as 0.2” wc
  • Produces clean and odor-free combustion with natural or propane gases
  • Air stream temperatures upstream of a Series LV AIRFLO® burner can be up to 1050°F
  • Low air stream oxygen levels can be tolerated without a need to add primary combustion air to the system
  • Modular burner design provides burner assembly configurations and total heat release for maximum application flexibility
  • 17 varieties of Series LV AIRFLO® burners available, each optimized in materials and/or performance factors to match your specific application requirements
Specifications

Overview

  • Models
    • Configured by assembly numbers (e.g., VL‑42G3, VL‑121G3, VL‑42D4/5, VL‑121D4/5, etc.); order by configured item or loose assemblies
  • Model Name
    • LV AIRFLO®

Air & Combustion Air Specifications

  • Air Stream Oxygen Tolerance
    • LV series is a raw‑gas line burner; (for operation in low O₂ streams use application‑specific engineering; bulletin provides assembly/component data rather than envelope)

Pressure Specifications

  • Duct Static Pressure Drop
    • As low as 0.2 in. wc, up to 2.5 in. wc depending on application
  • Natural Gas Pressure
    • Typical fuel pressure guidance given by application; assembly bulletin lists physical configurations and pilot/accessory kits, not pressure tables (Max Capacity)

Air/Exhaust/Flue Gas Temperatures

  • Upstream Air Temperature
    • Approach air temperature options by flange kit: up to ~1000 deg F, 800 deg F, 600 deg F, 450 deg F (kit/material dependent)

Product Overview & Classification

  • Modular Construction
    • Straight 6/12/18/24 in, 12x6 tees, 12x12 crosses; back‑inlet 12 in straight, back‑inlet crosses, 36 in “H” back‑inlet sections; end plates and ignition options

Processing & Performance Metrics

  • Maximum Capacity
    • Max - From 0.6 to 2.5 MBtu/h per lineal foot depending on burner type
    • Min - As low as 0.03-0.075 MBtu/h per foot, application dependent
  • Emissions
    • Designed for clean, odor‑free combustion with low CO and NOx when used within specified limits

Combustion Design & Characteristics

  • Combustion Type
    • Direct‑fired line burner; burner plates (Hastelloy or stainless steel) supported by iron/bronze/stainless steel manifolds

Product Design & Configuration

  • Burner Design
    • In‑duct line burner for direct firing into process air streams (raw gas); partial premix options via pilots/accessories

Burner/Flame‑Related Lengths

  • Flame Length
    • Not listed in this assembly bulletin; use product datasheet/engineering for flame length

Applications & Compatibility

  • Applications
    • General in‑duct process air heating; bulletin is a parts/assembly catalog—application list not enumerated here

Dimensions & Weight

  • Dimensions
    • Dimensional families provided via assembly numbers (6 in, 12 in, 18 in, 24 in straights; tees/crosses; back‑inlet sections) (12 in Section)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas as standard; pilot kits available (LINOPAK AIR‑FLOW) for atmospheric or pressure types

Material Specifications

  • Material
    • Gray Iron or Ductile Iron Bodies; Aluminum‑Bronze Bodies (with Hastelloy plates) available

Overview

  • Models
    • Configured by assembly numbers (e.g., VL‑42G3, VL‑121G3, VL‑42D4/5, VL‑121D4/5, etc.); order by configured item or loose assemblies
  • Model Name
    • LV AIRFLO®

Air & Combustion Air Specifications

  • Air Stream Oxygen Tolerance
    • LV series is a raw‑gas line burner; (for operation in low O₂ streams use application‑specific engineering; bulletin provides assembly/component data rather than envelope)

Pressure Specifications

  • Duct Static Pressure Drop
    • As low as 0.2 in. wc, up to 2.5 in. wc depending on application
  • Natural Gas Pressure
    • Typical fuel pressure guidance given by application; assembly bulletin lists physical configurations and pilot/accessory kits, not pressure tables (Max Capacity)

Air/Exhaust/Flue Gas Temperatures

  • Upstream Air Temperature
    • Approach air temperature options by flange kit: up to ~1000 deg F, 800 deg F, 600 deg F, 450 deg F (kit/material dependent)

Product Overview & Classification

  • Modular Construction
    • Straight 6/12/18/24 in, 12x6 tees, 12x12 crosses; back‑inlet 12 in straight, back‑inlet crosses, 36 in “H” back‑inlet sections; end plates and ignition options

Processing & Performance Metrics

  • Maximum Capacity
    • Max - From 0.6 to 2.5 MBtu/h per lineal foot depending on burner type
    • Min - As low as 0.03-0.075 MBtu/h per foot, application dependent
  • Emissions
    • Designed for clean, odor‑free combustion with low CO and NOx when used within specified limits

Combustion Design & Characteristics

  • Combustion Type
    • Direct‑fired line burner; burner plates (Hastelloy or stainless steel) supported by iron/bronze/stainless steel manifolds

Product Design & Configuration

  • Burner Design
    • In‑duct line burner for direct firing into process air streams (raw gas); partial premix options via pilots/accessories

Burner/Flame‑Related Lengths

  • Flame Length
    • Not listed in this assembly bulletin; use product datasheet/engineering for flame length

Applications & Compatibility

  • Applications
    • General in‑duct process air heating; bulletin is a parts/assembly catalog—application list not enumerated here

Dimensions & Weight

  • Dimensions
    • Dimensional families provided via assembly numbers (6 in, 12 in, 18 in, 24 in straights; tees/crosses; back‑inlet sections) (12 in Section)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas as standard; pilot kits available (LINOPAK AIR‑FLOW) for atmospheric or pressure types

Material Specifications

  • Material
    • Gray Iron or Ductile Iron Bodies; Aluminum‑Bronze Bodies (with Hastelloy plates) available
  • Models : Configured by assembly numbers (e.g., VL‑42G3, VL‑121G3, VL‑42D4/5, VL‑121D4/5, etc.); order by configured item or loose assemblies
  • Air Stream Oxygen Tolerance : LV series is a raw‑gas line burner; (for operation in low O₂ streams use application‑specific engineering; bulletin provides assembly/component data rather than envelope)
  • Duct Static Pressure Drop : As low as 0.2 in. wc, up to 2.5 in. wc depending on application
  • Upstream Air Temperature : Approach air temperature options by flange kit: up to ~1000 deg F, 800 deg F, 600 deg F, 450 deg F (kit/material dependent)
  • Natural Gas Pressure : Typical fuel pressure guidance given by application; assembly bulletin lists physical configurations and pilot/accessory kits, not pressure tables (Max Capacity)
  • Modular Construction : Straight 6/12/18/24 in, 12x6 tees, 12x12 crosses; back‑inlet 12 in straight, back‑inlet crosses, 36 in “H” back‑inlet sections; end plates and ignition options
  • Maximum Capacity : Max - From 0.6 to 2.5 MBtu/h per lineal foot depending on burner type|Min - As low as 0.03-0.075 MBtu/h per foot, application dependent
  • Combustion Type : Direct‑fired line burner; burner plates (Hastelloy or stainless steel) supported by iron/bronze/stainless steel manifolds
  • Burner Design : In‑duct line burner for direct firing into process air streams (raw gas); partial premix options via pilots/accessories
  • Flame Length : Not listed in this assembly bulletin; use product datasheet/engineering for flame length
  • Applications : General in‑duct process air heating; bulletin is a parts/assembly catalog—application list not enumerated here
  • Model Name : LV AIRFLO®
  • Dimensions : Dimensional families provided via assembly numbers (6 in, 12 in, 18 in, 24 in straights; tees/crosses; back‑inlet sections) (12 in Section)
  • Fuel Type : Natural gas as standard; pilot kits available (LINOPAK AIR‑FLOW) for atmospheric or pressure types
  • Emissions : Designed for clean, odor‑free combustion with low CO and NOx when used within specified limits
  • Material : Gray Iron or Ductile Iron Bodies; Aluminum‑Bronze Bodies (with Hastelloy plates) available
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0150BBIF
1.5" B Back Inlet Flange
0150BBIF
1.5" B Back Inlet Flange
0150DBIF
1.5" D Back Inlet Flange
0150DBIF
1.5" D Back Inlet Flange
0200BBIF
2" B Back Inlet Flange
0200BBIF
2" B Back Inlet Flange
0200DBIF
2" D Back Inlet Flange
0200DBIF
2" D Back Inlet Flange
0250BBIF
2.5" B Back Inlet Flange
0250BBIF
2.5" B Back Inlet Flange
0250DBIF
2.5" D Back Inlet Flange
0250DBIF
2.5" D Back Inlet Flange
0300BBIF
3" B Back Inlet Flange
0300BBIF
3" B Back Inlet Flange
0300DBIF
3" D Back Inlet Flange
0300DBIF
3" D Back Inlet Flange
0300DXIF
3" D Cross Inlet Flange
0300DXIF
3" D Cross Inlet Flange
0400DBIF
4" D Back Inlet Flange
0400DBIF
4" D Back Inlet Flange