/content/process/us/en/search.html

line and duct burners

NP-LE AIRFLO®

Series NP-LE AIRFLO® burners are designed for direct heating of fresh, clean air for low and medium temperature air heating applications

Overview
The MAXON NP-LE EMISSIONS AIRFLO® Natural Gas Burner is designed for direct-fired make-up air and process applications. This industrial burner provides improved emissions performance over other gas burners with significantly lower levels of CO and NO2. Higher capacities of up to 1,000,000 Btu/hr/ft (300 kW/ft) make NP-LE a more economical solution for your application. The NP-LE Series easily meets ANSI/CSA/CE direct fired industrial heating standards and is available in low pressure versions and in corrosion-proof materials

Features & Benefits:
  • Designed for direct-fired make-up air and process applications
  • Improved emissions performance over MAXON’s standard “NP” AIRFLO® Burner, with significantly lower levels of CO and NO2
  • High capacity - up to 1,000,000 Btu/h/ft
  • Short flame length
  • Available in low pressure version and corrosion resistant materials
Specifications

Air/Exhaust/Flue Gas Temperatures

  • Maximum Upstream Air Temperature
    • Downstream: ≤ 1000 deg F (≤ 840 deg F for aluminum bodies)
    • Upstream:≤ 600 deg F (≤ 450 deg F for aluminum bodies)

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Requirement
    • ≥ 5000 V/200 VA
  • Profile Plate Requirement
    • Minimum ~152 mm (6 in) silhouette profile plate surrounding burner leading edge
  • Flame Detection
    • Flame rod or UV scanner, depending on end‑plate selection
  • Ignition Type
    • Raw gas pilot integrated in end plate; direct spark ignition possible per local codes

Material Specifications

  • Mixing Plate Materials
    • Stainless Steel 430 (1.4016)
  • Material
    • NP1‑LE: Standard (Cast Iron), AL (Aluminum Body), ALSS (Aluminum Body/Back‑Up Bars, Nickel‑Plated End Plates, Stainless Steel Fasteners)
    • NP2‑LE: Standard or AL

Air & Combustion Air Specifications

  • Process Air Velocity
    • 1700 to 3000 fpm across burner mixing plates

Electrical Specifications

  • Maintenance Interval
    • Inspect at least annually (more frequently for continuous process duty); do not enlarge ports

Dimensions & Size Specifications

  • Gas Port Drill Sizes
    • #43 typical; #47 at intersections of 12x6 tees and 36 in back‑inlets; NP2‑LE AL uses #47 outside rows/#43 inside
  • Burner Section Sizes
    • 12 and 36 in back‑inlet sections
    • 12x6 tee
    • 6, 12, 18, 24 in straight
    • 6x6 elbow

Performance, Flow & Capacity

  • Turndown Ratio
    • 30:1

Performance Specifications

  • Pilot Capacity
    • Nominal 25,000 Btu/h pilot

Processing & Performance Metrics

  • Capacity Range
    • Max - 1,000,000 Btu/h per lineal foot, Min - 25,000 Btu/h per lineal foot (application‑dependent)

Pressure Specifications

  • Pressure Drop
    • 0.3 to 1 in wc across burner and profile plate (Process Air)
  • Gas Pressure
    • Butane - NP1‑LE ≈7.7 mbar (≈3.1 in wc); NP2‑LE ≈3.7 mbar (≈1.5 in wc) for 300 kW/ft
    • Natural Gas - NP1‑LE ≈31.7 mbar (≈12.7 in wc); NP2‑LE ≈15.2 mbar (≈6.1 in wc) for 300 kW/ft
    • Propane - NP1‑LE ≈12.8 mbar (≈5.1 in wc); NP2‑LE ≈6.2 mbar (≈2.5 in wc) for 300 kW/ft

Burner/Flame‑Related Lengths

  • Flame Length
    • 150 to 700 mm (6 to 28 in), increasing with heat input and decreasing with higher air velocity

Overview

  • Burner Type
    • In‑duct, direct‑fired line burner for fresh air/process air (raw gas) with profile plate velocity control
  • Model Name
    • NP1‑LE and NP2‑LE AIRFLO®

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Air/Exhaust/Flue Gas Temperatures

  • Maximum Upstream Air Temperature
    • Downstream: ≤ 1000 deg F (≤ 840 deg F for aluminum bodies)
    • Upstream:≤ 600 deg F (≤ 450 deg F for aluminum bodies)

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Requirement
    • ≥ 5000 V/200 VA
  • Profile Plate Requirement
    • Minimum ~152 mm (6 in) silhouette profile plate surrounding burner leading edge
  • Flame Detection
    • Flame rod or UV scanner, depending on end‑plate selection
  • Ignition Type
    • Raw gas pilot integrated in end plate; direct spark ignition possible per local codes

Material Specifications

  • Mixing Plate Materials
    • Stainless Steel 430 (1.4016)
  • Material
    • NP1‑LE: Standard (Cast Iron), AL (Aluminum Body), ALSS (Aluminum Body/Back‑Up Bars, Nickel‑Plated End Plates, Stainless Steel Fasteners)
    • NP2‑LE: Standard or AL

Air & Combustion Air Specifications

  • Process Air Velocity
    • 1700 to 3000 fpm across burner mixing plates

Electrical Specifications

  • Maintenance Interval
    • Inspect at least annually (more frequently for continuous process duty); do not enlarge ports

Dimensions & Size Specifications

  • Gas Port Drill Sizes
    • #43 typical; #47 at intersections of 12x6 tees and 36 in back‑inlets; NP2‑LE AL uses #47 outside rows/#43 inside
  • Burner Section Sizes
    • 12 and 36 in back‑inlet sections
    • 12x6 tee
    • 6, 12, 18, 24 in straight
    • 6x6 elbow

Performance, Flow & Capacity

  • Turndown Ratio
    • 30:1

Performance Specifications

  • Pilot Capacity
    • Nominal 25,000 Btu/h pilot

Processing & Performance Metrics

  • Capacity Range
    • Max - 1,000,000 Btu/h per lineal foot, Min - 25,000 Btu/h per lineal foot (application‑dependent)

Pressure Specifications

  • Pressure Drop
    • 0.3 to 1 in wc across burner and profile plate (Process Air)
  • Gas Pressure
    • Butane - NP1‑LE ≈7.7 mbar (≈3.1 in wc); NP2‑LE ≈3.7 mbar (≈1.5 in wc) for 300 kW/ft
    • Natural Gas - NP1‑LE ≈31.7 mbar (≈12.7 in wc); NP2‑LE ≈15.2 mbar (≈6.1 in wc) for 300 kW/ft
    • Propane - NP1‑LE ≈12.8 mbar (≈5.1 in wc); NP2‑LE ≈6.2 mbar (≈2.5 in wc) for 300 kW/ft

Burner/Flame‑Related Lengths

  • Flame Length
    • 150 to 700 mm (6 to 28 in), increasing with heat input and decreasing with higher air velocity

Overview

  • Burner Type
    • In‑duct, direct‑fired line burner for fresh air/process air (raw gas) with profile plate velocity control
  • Model Name
    • NP1‑LE and NP2‑LE AIRFLO®

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane
  • Maximum Upstream Air Temperature : Downstream: ≤ 1000 deg F (≤ 840 deg F for aluminum bodies)|Upstream:≤ 600 deg F (≤ 450 deg F for aluminum bodies)
  • Ignition Transformer Requirement : ≥ 5000 V/200 VA
  • Profile Plate Requirement : Minimum ~152 mm (6 in) silhouette profile plate surrounding burner leading edge
  • Mixing Plate Materials : Stainless Steel 430 (1.4016)
  • Process Air Velocity : 1700 to 3000 fpm across burner mixing plates
  • Maintenance Interval : Inspect at least annually (more frequently for continuous process duty); do not enlarge ports
  • Gas Port Drill Sizes : #43 typical; #47 at intersections of 12x6 tees and 36 in back‑inlets; NP2‑LE AL uses #47 outside rows/#43 inside
  • Burner Section Sizes : 12 and 36 in back‑inlet sections|12x6 tee|6, 12, 18, 24 in straight|6x6 elbow
  • Flame Detection : Flame rod or UV scanner, depending on end‑plate selection
  • Turndown Ratio : 30:1
  • Pilot Capacity : Nominal 25,000 Btu/h pilot
  • Capacity Range : Max - 1,000,000 Btu/h per lineal foot, Min - 25,000 Btu/h per lineal foot (application‑dependent)
  • Pressure Drop : 0.3 to 1 in wc across burner and profile plate (Process Air)
  • Ignition Type : Raw gas pilot integrated in end plate; direct spark ignition possible per local codes
  • Gas Pressure : Butane - NP1‑LE ≈7.7 mbar (≈3.1 in wc); NP2‑LE ≈3.7 mbar (≈1.5 in wc) for 300 kW/ft|Natural Gas - NP1‑LE ≈31.7 mbar (≈12.7 in wc); NP2‑LE ≈15.2 mbar (≈6.1 in wc) for 300 kW/ft|Propane - NP1‑LE ≈12.8 mbar (≈5.1 in wc); NP2‑LE ≈6.2 mbar (≈2.5 in wc) for 300 kW/ft
  • Flame Length : 150 to 700 mm (6 to 28 in), increasing with heat input and decreasing with higher air velocity
  • Burner Type : In‑duct, direct‑fired line burner for fresh air/process air (raw gas) with profile plate velocity control
  • Model Name : NP1‑LE and NP2‑LE AIRFLO®
  • Fuel Type : Natural Gas, Propane, Butane
  • Material : NP1‑LE: Standard (Cast Iron), AL (Aluminum Body), ALSS (Aluminum Body/Back‑Up Bars, Nickel‑Plated End Plates, Stainless Steel Fasteners)|NP2‑LE: Standard or AL
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1049071
MTL SHIM GSKT
1049071
MTL SHIM GSKT
1049073
6" MXG PLT
1049073
6" MXG PLT
1049074
IN CRNR MXG PLT
1049074
IN CRNR MXG PLT
1049075
WDG MXG PLT
1049075
WDG MXG PLT
1049076
DIV PLT
1049076
DIV PLT
1050373
6" STR CI BDY
1050373
6" STR CI BDY
1050375
6" STR BDY AL
1050375
6" STR BDY AL
1050376
12" STR CI BDY
1050376
12" STR CI BDY
1050384
12" STR BDY AL
1050384
12" STR BDY AL
1050385
12" BACK INLT CI BDY
1050385
12" BACK INLT CI BDY