/content/process/us/en/search.html

pilot burners

OXY-PILOT®

The Maxon Oxy-Pilot is an oxy-pilot designed to be used specifically with the Oxy-Therm LE burner.

Overview
The MAXON OXY-PILOT® is designed for use with Maxon OXY-THERM® LE burners with a capacity of up to 25,000 BTU/hr (7.3 kW). Burner operation may be fully automated in the OXY-PILOT® without the additional expense of combustion air supplies or retracting ignitors.
Specifications

Applications & Compatibility

  • Applications
    • Ignition pilot for OXY-THERM® LE and Standard OXY-THERM® burners

Mechanical Design & Adjustment Characteristics

  • Insulator Block
    • Must not be removed; prevents stray voltages

Installation & Mounting Specifications

  • Installation Interface
    • Threads directly into burner housing (OXY‑THERM® LE) or via bolt‑on adapter (Standard OXY‑THERM®)

Dimensions & Size Specifications

  • Inlet Sizes
    • Oxygen - 1/2 in NPT, Natural Gas - 3/16 in O.D. tube (removable to 1/8 in NPT)

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Specs
    • 6000 V full-wave spark ignition transformer

Connections & Interfaces

  • Ignition Connector
    • 0.25 in female spade connector
  • Electrical Connections
    • 0.25 in female spade for ignition transformer

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Oxygen

Processing & Performance Metrics

  • Flow Capacity Range
    • Natural Gas - 25 SCFH at 25 in. wc, Propane - 10 SCFH at 38 in. wc, Oxygen - 35 SCFH at 5 in. wc

Performance Specifications

  • Capacity
    • 25,000 BTU/hr

Applications & Compatibility

  • Applications
    • Ignition pilot for OXY-THERM® LE and Standard OXY-THERM® burners

Mechanical Design & Adjustment Characteristics

  • Insulator Block
    • Must not be removed; prevents stray voltages

Installation & Mounting Specifications

  • Installation Interface
    • Threads directly into burner housing (OXY‑THERM® LE) or via bolt‑on adapter (Standard OXY‑THERM®)

Dimensions & Size Specifications

  • Inlet Sizes
    • Oxygen - 1/2 in NPT, Natural Gas - 3/16 in O.D. tube (removable to 1/8 in NPT)

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Specs
    • 6000 V full-wave spark ignition transformer

Connections & Interfaces

  • Ignition Connector
    • 0.25 in female spade connector
  • Electrical Connections
    • 0.25 in female spade for ignition transformer

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Oxygen

Processing & Performance Metrics

  • Flow Capacity Range
    • Natural Gas - 25 SCFH at 25 in. wc, Propane - 10 SCFH at 38 in. wc, Oxygen - 35 SCFH at 5 in. wc

Performance Specifications

  • Capacity
    • 25,000 BTU/hr
  • Applications : Ignition pilot for OXY-THERM® LE and Standard OXY-THERM® burners
  • Insulator Block : Must not be removed; prevents stray voltages
  • Installation Interface : Threads directly into burner housing (OXY‑THERM® LE) or via bolt‑on adapter (Standard OXY‑THERM®)
  • Inlet Sizes : Oxygen - 1/2 in NPT, Natural Gas - 3/16 in O.D. tube (removable to 1/8 in NPT)
  • Ignition Transformer Specs : 6000 V full-wave spark ignition transformer
  • Ignition Connector : 0.25 in female spade connector
  • Fuel Type : Natural Gas, Propane, Oxygen
  • Flow Capacity Range : Natural Gas - 25 SCFH at 25 in. wc, Propane - 10 SCFH at 38 in. wc, Oxygen - 35 SCFH at 5 in. wc
  • Electrical Connections : 0.25 in female spade for ignition transformer
  • Capacity : 25,000 BTU/hr
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1045408
OXY PILT ASY
1045408
OXY PILT ASY
1052871
OXY PILT W/UV ASY
1052871
OXY PILT W/UV ASY
1079805
OXY PILT ASY
1079805
OXY PILT ASY