/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

pre mix equipment

HG Mixing Tubes

Series HG Mixing Tubes thoroughly blend air and gas using the kinetic energy of higher gas pressures.

Overview
Using the kinetic energy of higher gas pressures, the Series HG Mixing Tube provides a thoroughly blended air/gas mixture. The higher gas pressure allows use of a lower pressure combustion air blower. In combination with a MAXON MICRO-RATIO® flow control valve and combustion air blower, the HG Mixing Tube can provide localized mixing of air and fuel to single or multiple industrial burner systems. Adjustment is simple through single point proportioning.

Features & Benefits:
  • Air/gas mixing devices for use with all Maxon premix burner systems to provide thorough blending of air/gas mixture
  • Uses most clean fuel gases
  • May be used with single or multiple burner systems
  • Series “LG” Mixing Tubes and MULTI-RATIO™ Mixers are designed for use with low pressure gas
  • Series “HG” Mixing Tubes use kinetic energy of higher gas pressures to thoroughly blend the air/gas mixture
Specifications

Overview

  • Series
    • HG

Pressure Specifications

  • Combustion Air Differential Pressure
    • Measured at HG inlet

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Dimensions & Size Specifications

  • Gas Orifice Drill Size
    • Stamped on casting
  • Nominal Sizes
    • 2 in, 3 in, 4 in, 6 in, 8 in

Combustion, Mixing & Fuel Dynamics

  • Gas Orifice Quantity
    • Size‑dependent (fixed per HG size)

Air & Combustion Air Specifications

  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating applications)

Connections & Interfaces

  • Connection Type
    • NPT (ANSI B2.1)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 15:1 (with natural gas)

Applications & Compatibility

  • Applications
    • Burners: LINOFLAME®, INFRAWAVE®, AIRFLO®, COMBUSTIFUME®, LO‑NOX™, Nozzle: STICKTITE™, Series “SN”

Mixing & Combustion Sub‑Components

  • Mixer Type
    • Venturi-type premixing tube

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Material Specifications

  • Material
    • Cast Metal

Overview

  • Series
    • HG

Pressure Specifications

  • Combustion Air Differential Pressure
    • Measured at HG inlet

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Dimensions & Size Specifications

  • Gas Orifice Drill Size
    • Stamped on casting
  • Nominal Sizes
    • 2 in, 3 in, 4 in, 6 in, 8 in

Combustion, Mixing & Fuel Dynamics

  • Gas Orifice Quantity
    • Size‑dependent (fixed per HG size)

Air & Combustion Air Specifications

  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating applications)

Connections & Interfaces

  • Connection Type
    • NPT (ANSI B2.1)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 15:1 (with natural gas)

Applications & Compatibility

  • Applications
    • Burners: LINOFLAME®, INFRAWAVE®, AIRFLO®, COMBUSTIFUME®, LO‑NOX™, Nozzle: STICKTITE™, Series “SN”

Mixing & Combustion Sub‑Components

  • Mixer Type
    • Venturi-type premixing tube

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Material Specifications

  • Material
    • Cast Metal
  • Series : HG
  • Combustion Air Differential Pressure : Measured at HG inlet
  • Maximum Return Air Temperature : 500 deg F (260 deg C)
  • Gas Orifice Drill Size : Stamped on casting
  • Gas Orifice Quantity : Size‑dependent (fixed per HG size)
  • Air Velocity Range : 500 to 1500 SFPM (for air heating applications)
  • Connection Type : NPT (ANSI B2.1)
  • Turndown Ratio : Up to 15:1 (with natural gas)
  • Nominal Sizes : 2 in, 3 in, 4 in, 6 in, 8 in
  • Applications : Burners: LINOFLAME®, INFRAWAVE®, AIRFLO®, COMBUSTIFUME®, LO‑NOX™, Nozzle: STICKTITE™, Series “SN”
  • Mixer Type : Venturi-type premixing tube
  • Fuel Type : Natural Gas, Propane, Butane
  • Approvals : ANSI Standard B2.1
  • Material : Cast Metal
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
012139E
2" SERIES HG MIXING TUBE DIN
012139E
2" SERIES HG MIXING TUBE DIN
012140E
3" SERIES HG MIXING TUBE DIN
012140E
3" SERIES HG MIXING TUBE DIN
015673E
6" SERIES HG MIXING TUBE DIN
015673E
6" SERIES HG MIXING TUBE DIN
021535E
4" SERIES HG MIXING TUBE DIN
021535E
4" SERIES HG MIXING TUBE DIN
11984
MR-100-22 MULTI-RATIO MXR
11984
MR-100-22 MULTI-RATIO MXR
11985
MR-100-25 MULTI-RATIO MXR
11985
MR-100-25 MULTI-RATIO MXR
11988
MR-125-28 MULTI-RATIO MXR
11988
MR-125-28 MULTI-RATIO MXR
11994
MR-150-51 MULTI-RATIO MXR
11994
MR-150-51 MULTI-RATIO MXR
11999
MR-200-66 MULTI-RATIO MXR
11999
MR-200-66 MULTI-RATIO MXR
301622
MIXER MG-50 NATURAL GAS
301622
MIXER MG-50 NATURAL GAS