/content/process/us/en/search.html

pre mix equipment

Maxon STICKTITE™ and PilotPak

STICKTITE™ and PILOTPAK™ nozzles provide a cost effective means of heating a wide variety of processes and products

Overview
STICKTITE™ and PILOTPAK™ Nozzles provide a value engineered solution for direct-fired air heating and/or open-port firing into a furnace, duct, or immersion tube. The single torch-like flame creates a venturi effect that pulls secondary air in around the gas burner nozzle and provides cooler operation of the cast metal nozzle.

Features & Benefits:
  • For open-port firing or open environment firing
  • Provides positive flame retention and stable clean burning, while directing the torch-shaped flame onto products or through open ports to your heat processes
  • Economical, flexible method of heating processes
  • Wide variety of sizes and configurations for optimal selection and sizing
  • Integral pilot on PILOTPAK™ nozzles provides simplified integration of pilot, ignition and flame sensing
Specifications

Ignition, Flame & Supervision Specifications

  • Flame Retention
    • Positive flame retention via ignitor ports
  • Ignition Type
    • Spark ignition
  • Firing Mode
    • Open‑port firing
  • Flame Type
    • Single torch‑shaped flame

Combustion Design & Characteristics

  • Combustion Type
    • Full premix combustion

Performance, Flow & Capacity

  • Turndown Ratio
    • Approximately 4:1 on natural gas

Installation & Mounting Specifications

  • Mounting Types
    • Optional support brackets, tuyere blocks

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Requires external air/gas premixing device

Overview

  • Product Type
    • PILOTPAK™ - Flame Retention Burner Nozzle with Integrated Pilot
    • STICKTITE™ - Flame Retention Burner Nozzle

Dimensions & Size Specifications

  • Nozzle Sizes
    • PILOTPAK™ - 1/2 to 6 in
    • STICKTITE™ - 1/2 to 8 in

Applications & Compatibility

  • Applications
    • Furnaces, Ovens, Ducts, Immersion Tubes, Flame Treating, Process Heating

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean Fuel Gases >600 Btu/ft³ (E.G., Natural Gas, Propane)

Material Specifications

  • Material
    • Cast Iron Body

Ignition, Flame & Supervision Specifications

  • Flame Retention
    • Positive flame retention via ignitor ports
  • Ignition Type
    • Spark ignition
  • Firing Mode
    • Open‑port firing
  • Flame Type
    • Single torch‑shaped flame

Combustion Design & Characteristics

  • Combustion Type
    • Full premix combustion

Performance, Flow & Capacity

  • Turndown Ratio
    • Approximately 4:1 on natural gas

Installation & Mounting Specifications

  • Mounting Types
    • Optional support brackets, tuyere blocks

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Requires external air/gas premixing device

Overview

  • Product Type
    • PILOTPAK™ - Flame Retention Burner Nozzle with Integrated Pilot
    • STICKTITE™ - Flame Retention Burner Nozzle

Dimensions & Size Specifications

  • Nozzle Sizes
    • PILOTPAK™ - 1/2 to 6 in
    • STICKTITE™ - 1/2 to 8 in

Applications & Compatibility

  • Applications
    • Furnaces, Ovens, Ducts, Immersion Tubes, Flame Treating, Process Heating

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean Fuel Gases >600 Btu/ft³ (E.G., Natural Gas, Propane)

Material Specifications

  • Material
    • Cast Iron Body
  • Flame Retention : Positive flame retention via ignitor ports
  • Combustion Type : Full premix combustion
  • Turndown Ratio : Approximately 4:1 on natural gas
  • Mounting Types : Optional support brackets, tuyere blocks
  • Mixing Method : Requires external air/gas premixing device
  • Ignition Type : Spark ignition
  • Product Type : PILOTPAK™ - Flame Retention Burner Nozzle with Integrated Pilot|STICKTITE™ - Flame Retention Burner Nozzle
  • Nozzle Sizes : PILOTPAK™ - 1/2 to 6 in|STICKTITE™ - 1/2 to 8 in
  • Applications : Furnaces, Ovens, Ducts, Immersion Tubes, Flame Treating, Process Heating
  • Firing Mode : Open‑port firing
  • Flame Type : Single torch‑shaped flame
  • Fuel Type : Clean Fuel Gases >600 Btu/ft³ (E.G., Natural Gas, Propane)
  • Material : Cast Iron Body
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
05769
5"-50 HV STICKTITE NZL ASY
05769
5"-50 HV STICKTITE NZL ASY
05770
6"-60 HV STICKTITE NZL ASY
05770
6"-60 HV STICKTITE NZL ASY
06650
.5"-5 BP STICKTITE NZL
06650
.5"-5 BP STICKTITE NZL
06651
.5"-5 HD STICKTITE NZL
06651
.5"-5 HD STICKTITE NZL
06652
.75"-6 BP STICKTITE NZL
06652
.75"-6 BP STICKTITE NZL
06653
.75"-6 HD STICKTITE NZL
06653
.75"-6 HD STICKTITE NZL
06654
.75"-7 BP STICKTITE NZL
06654
.75"-7 BP STICKTITE NZL
06655
.75"-7 HD STICKTITE NZL
06655
.75"-7 HD STICKTITE NZL
06656
1"-8 BP STICKTITE NZL
06656
1"-8 BP STICKTITE NZL
06657
1"-8 HD STICKTITE NZL
06657
1"-8 HD STICKTITE NZL