single burners
HeatPak
Plug and Play packaged burner systems using the Eclipse RatioMatic, RatioAir, or ThermAir burners.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Chamber Temperature
- 1050 deg C (≈1900 deg F)
Pressure Specifications
- Combustion Chamber Pressure Range
- -2.5 to +2.5 mbar
- Gas Supply Pressure
- Min 50 mbar; standard max 100 mbar (up to 400 mbar with GDJ option)
Combustion, Fuel & Mixing Sub‑Systems
- Burner Control Unit Options
- BCU 370, BCU 570, or terminal box for customer‑supplied controls
Operating/Process Temperature Ranges
- Process Temperature Range
- Inlet air 20 to 150 deg C
- Outlet air 250 to 500 deg C (application‑dependent)
Product Design & Configuration
- Base Burner Technology
- Eclipse RatioAir (RAHP) and RatioMatic (RMHP) air‑heating burners
- Burner Family
- HeatPak
Design, Performance & Noise Management
- Noise Control Options
- Optional fan filter; typical sound levels 77-85 dB(A)
Air & Combustion Air Specifications
- Combustion Air Supply
- Integrated combustion air fan mounted on burner body
Burner/Flame‑Related Lengths
- Typical Flame Length
- Approximately 0.5 to 1.8 m, size‑ and type‑dependent
Electrical Specifications
- Maintenance Interval
- Recommended twice per year (more frequent for contaminated media)
- Electrical Supply
- Control: 120 V or 230 VAC
- Fan: 400 V, 3‑phase
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mix burner (gas and air mixed only at burner head)
Installation & Mounting Specifications
- Installation Type
- Direct‑fired recirculating air heating, non‑recirculating air heating, and indirect heating (RAHP)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod (standard); UV sensor or UV sensor for continuous operation (optional)
- Ignition Type
- Direct electrical ignition (spark electrode)
Communication & Interfaces
- Fieldbus Options
- PROFIBUS, PROFINET, Modbus TCP (with BCU 570/370 variants)
Processing & Performance Metrics
- Capacity Range
- 100 to 1100 kW (≈ 0.38 to 3.9 MMBtu/h)
Control, Logic & Functional Behavior
- Control Modes
- Modulating air/gas ratio control (pneumatic ratio control)
Overview
- System Type
- Packaged burner system (pre‑assembled and pre‑wired)
- Burner Type
- RatioAir HeatPak (RAHP) and RatioMatic HeatPak (RMHP)
Fuel, Gas & Media Specifications
- Fuel Type
- Gaseous fuels only (Natural Gas L/H, Propane, Butane)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, Low Voltage Directive 2014/35/EU
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Chamber Temperature
- 1050 deg C (≈1900 deg F)
Pressure Specifications
- Combustion Chamber Pressure Range
- -2.5 to +2.5 mbar
- Gas Supply Pressure
- Min 50 mbar; standard max 100 mbar (up to 400 mbar with GDJ option)
Combustion, Fuel & Mixing Sub‑Systems
- Burner Control Unit Options
- BCU 370, BCU 570, or terminal box for customer‑supplied controls
Operating/Process Temperature Ranges
- Process Temperature Range
- Inlet air 20 to 150 deg C
- Outlet air 250 to 500 deg C (application‑dependent)
Product Design & Configuration
- Base Burner Technology
- Eclipse RatioAir (RAHP) and RatioMatic (RMHP) air‑heating burners
- Burner Family
- HeatPak
Design, Performance & Noise Management
- Noise Control Options
- Optional fan filter; typical sound levels 77-85 dB(A)
Air & Combustion Air Specifications
- Combustion Air Supply
- Integrated combustion air fan mounted on burner body
Burner/Flame‑Related Lengths
- Typical Flame Length
- Approximately 0.5 to 1.8 m, size‑ and type‑dependent
Electrical Specifications
- Maintenance Interval
- Recommended twice per year (more frequent for contaminated media)
- Electrical Supply
- Control: 120 V or 230 VAC
- Fan: 400 V, 3‑phase
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mix burner (gas and air mixed only at burner head)
Installation & Mounting Specifications
- Installation Type
- Direct‑fired recirculating air heating, non‑recirculating air heating, and indirect heating (RAHP)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod (standard); UV sensor or UV sensor for continuous operation (optional)
- Ignition Type
- Direct electrical ignition (spark electrode)
Communication & Interfaces
- Fieldbus Options
- PROFIBUS, PROFINET, Modbus TCP (with BCU 570/370 variants)
Processing & Performance Metrics
- Capacity Range
- 100 to 1100 kW (≈ 0.38 to 3.9 MMBtu/h)
Control, Logic & Functional Behavior
- Control Modes
- Modulating air/gas ratio control (pneumatic ratio control)
Overview
- System Type
- Packaged burner system (pre‑assembled and pre‑wired)
- Burner Type
- RatioAir HeatPak (RAHP) and RatioMatic HeatPak (RMHP)
Fuel, Gas & Media Specifications
- Fuel Type
- Gaseous fuels only (Natural Gas L/H, Propane, Butane)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, Low Voltage Directive 2014/35/EU
- Maximum Combustion Chamber Temperature : 1050 deg C (≈1900 deg F)
- Combustion Chamber Pressure Range : -2.5 to +2.5 mbar
- Burner Control Unit Options : BCU 370, BCU 570, or terminal box for customer‑supplied controls
- Process Temperature Range : Inlet air 20 to 150 deg C|Outlet air 250 to 500 deg C (application‑dependent)
- Base Burner Technology : Eclipse RatioAir (RAHP) and RatioMatic (RMHP) air‑heating burners
- Noise Control Options : Optional fan filter; typical sound levels 77-85 dB(A)
- Combustion Air Supply : Integrated combustion air fan mounted on burner body
- Typical Flame Length : Approximately 0.5 to 1.8 m, size‑ and type‑dependent
- Maintenance Interval : Recommended twice per year (more frequent for contaminated media)
- Combustion Principle : Nozzle‑mix burner (gas and air mixed only at burner head)
- Gas Supply Pressure : Min 50 mbar; standard max 100 mbar (up to 400 mbar with GDJ option)
- Installation Type : Direct‑fired recirculating air heating, non‑recirculating air heating, and indirect heating (RAHP)
- Flame Supervision : Flame rod (standard); UV sensor or UV sensor for continuous operation (optional)
- Electrical Supply : Control: 120 V or 230 VAC|Fan: 400 V, 3‑phase
- Fieldbus Options : PROFIBUS, PROFINET, Modbus TCP (with BCU 570/370 variants)
- Capacity Range : 100 to 1100 kW (≈ 0.38 to 3.9 MMBtu/h)
- Ignition Type : Direct electrical ignition (spark electrode)
- Control Modes : Modulating air/gas ratio control (pneumatic ratio control)
- Burner Family : HeatPak
- System Type : Packaged burner system (pre‑assembled and pre‑wired)
- Burner Type : RatioAir HeatPak (RAHP) and RatioMatic HeatPak (RMHP)
- Fuel Type : Gaseous fuels only (Natural Gas L/H, Propane, Butane)
- Approvals : EN 746‑2, Machinery Directive 2006/42/EC, Low Voltage Directive 2014/35/EU
Please sign in to view part numbers available for purchase based on your account Sign In