single burners
Winnox
Complies with Global Emissions Mandates concerning Low NOx emissions, and comes fully packaged for easy setup.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Featuring a modular design, a variety of options and configurations are available. Each burner incorporates direct-spark ignition and an air/gas regulator resulting in efficient firing over a wide gas turn down range, all done at a controlled ratio. Winnox burners feature an intense, short, swirled flame completely contained within the firing tube. The burner nozzle produces an intense mixing of air and fuel, resulting in extremely low emissions.
Features & Benefits:
- Winnox burners combine advanced engineering with world class features
- Multi-fuel capability (natural gas, propane, butane)
- Simple, accurate burner control due to integral butterfly valve and ratio-regulator design
- Packaged convenience. Winnox burners are provided with blowers for ease of installation and at 50 Hz. or 60 Hz. for global application
- Available with alloy tubes or a refractory combustor to meet the demands of any job
- Modular design means a variety of options and configurations are available, including NPT or BSP inlet pipe threads
- Consider the many user-preferred features of Winnox before investing in your next air heating burner
Overview
- Models
- WX0050 to WX0850
- Burner Type
- Nozzle‑mix, low‑emissions air‑heating burner
Motor Specifications
- Control Motor Specifications
- ≤ 2 rpm, ≥ 25 in-lb torque, 90 deg stroke, Modulating control
Air & Combustion Air Specifications
- Combustion Air Requirements
- Fresh (20.9% O₂), clean, temperature ≤ 250 deg F
- Combustion Air Supply
- Integral packaged combustion air blower or remote blower option
- Air/Gas Ratio Control
- Ratio regulator with impulse line; 40-70% excess air at high fire
Ignition, Flame & Supervision Specifications
- Ignition Transformer Specs
- 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
- Flame Monitoring
- Must maintain spark long enough for ignition; avoid low-sensitivity relays
- Ignition Type
- Direct Spark Ignition; low fire start only
- Flame Sensor
- Flame rod (factory mounted), UV scanner (ordered separately)
Pressure Specifications
- Gas Inlet Pressure Control
- Controlled pressure to ratio regulator inlet required
Combustion, Fuel & Mixing Sub‑Systems
- Burner Orientation Options
- Vertical Down, Vertical Up, Horizontal
Operating/Process Temperature Ranges
- Process Temperature Range
- 1800 deg F (982 deg C)
Fuel, Gas & Media Specifications
- Multi-Fuel Capability
- Yes (gaseous fuels)
- Fuel Type
- Natural Gas, Propane, Butane (model‑dependent)
Connections & Interfaces
- Pipe Connection Type
- NPT or BSP Threaded
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mix burner with intense air/fuel mixing
Performance Specifications
- Heat Capacity Range
- 550 kBTU/h to 12,500 kBTU/h (HHV)
Performance, Flow & Capacity
- Turndown Ratio
- 8:1
Combustion Design & Characteristics
- Combustor Tube
- Low‑temperature alloy tube or high‑temperature alloy tube
Inputs, Outputs & Interface Signals
- Minimum Input
- As low as 75 kBTU/h, model‑dependent (On‑Ratio)
Product Design & Configuration
- Burner Family
- WINNOX®
Applications & Compatibility
- Applications
- Air heating, ovens, dry‑off and curing ovens, incinerators, indirect air heating, textile drying, food processing/baking, annealing, aluminium homogenizing
Standards & Certifications
- Approvals
- Complies with Eurasian Customs Union technical specifications
Overview
- Models
- WX0050 to WX0850
- Burner Type
- Nozzle‑mix, low‑emissions air‑heating burner
Motor Specifications
- Control Motor Specifications
- ≤ 2 rpm, ≥ 25 in-lb torque, 90 deg stroke, Modulating control
Air & Combustion Air Specifications
- Combustion Air Requirements
- Fresh (20.9% O₂), clean, temperature ≤ 250 deg F
- Combustion Air Supply
- Integral packaged combustion air blower or remote blower option
- Air/Gas Ratio Control
- Ratio regulator with impulse line; 40-70% excess air at high fire
Ignition, Flame & Supervision Specifications
- Ignition Transformer Specs
- 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
- Flame Monitoring
- Must maintain spark long enough for ignition; avoid low-sensitivity relays
- Ignition Type
- Direct Spark Ignition; low fire start only
- Flame Sensor
- Flame rod (factory mounted), UV scanner (ordered separately)
Pressure Specifications
- Gas Inlet Pressure Control
- Controlled pressure to ratio regulator inlet required
Combustion, Fuel & Mixing Sub‑Systems
- Burner Orientation Options
- Vertical Down, Vertical Up, Horizontal
Operating/Process Temperature Ranges
- Process Temperature Range
- 1800 deg F (982 deg C)
Fuel, Gas & Media Specifications
- Multi-Fuel Capability
- Yes (gaseous fuels)
- Fuel Type
- Natural Gas, Propane, Butane (model‑dependent)
Connections & Interfaces
- Pipe Connection Type
- NPT or BSP Threaded
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mix burner with intense air/fuel mixing
Performance Specifications
- Heat Capacity Range
- 550 kBTU/h to 12,500 kBTU/h (HHV)
Performance, Flow & Capacity
- Turndown Ratio
- 8:1
Combustion Design & Characteristics
- Combustor Tube
- Low‑temperature alloy tube or high‑temperature alloy tube
Inputs, Outputs & Interface Signals
- Minimum Input
- As low as 75 kBTU/h, model‑dependent (On‑Ratio)
Product Design & Configuration
- Burner Family
- WINNOX®
Applications & Compatibility
- Applications
- Air heating, ovens, dry‑off and curing ovens, incinerators, indirect air heating, textile drying, food processing/baking, annealing, aluminium homogenizing
Standards & Certifications
- Approvals
- Complies with Eurasian Customs Union technical specifications
- Models : WX0050 to WX0850
- Control Motor Specifications : ≤ 2 rpm, ≥ 25 in-lb torque, 90 deg stroke, Modulating control
- Combustion Air Requirements : Fresh (20.9% O₂), clean, temperature ≤ 250 deg F
- Ignition Transformer Specs : 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
- Gas Inlet Pressure Control : Controlled pressure to ratio regulator inlet required
- Burner Orientation Options : Vertical Down, Vertical Up, Horizontal
- Process Temperature Range : 1800 deg F (982 deg C)
- Multi-Fuel Capability : Yes (gaseous fuels)
- Combustion Air Supply : Integral packaged combustion air blower or remote blower option
- Air/Gas Ratio Control : Ratio regulator with impulse line; 40-70% excess air at high fire
- Pipe Connection Type : NPT or BSP Threaded
- Combustion Principle : Nozzle‑mix burner with intense air/fuel mixing
- Heat Capacity Range : 550 kBTU/h to 12,500 kBTU/h (HHV)
- Flame Monitoring : Must maintain spark long enough for ignition; avoid low-sensitivity relays
- Turndown Ratio : 8:1
- Combustor Tube : Low‑temperature alloy tube or high‑temperature alloy tube
- Minimum Input : As low as 75 kBTU/h, model‑dependent (On‑Ratio)
- Ignition Type : Direct Spark Ignition; low fire start only
- Burner Family : WINNOX®
- Flame Sensor : Flame rod (factory mounted), UV scanner (ordered separately)
- Applications : Air heating, ovens, dry‑off and curing ovens, incinerators, indirect air heating, textile drying, food processing/baking, annealing, aluminium homogenizing
- Burner Type : Nozzle‑mix, low‑emissions air‑heating burner
- Fuel Type : Natural Gas, Propane, Butane (model‑dependent)
- Approvals : Complies with Eurasian Customs Union technical specifications
Filters
Please sign in to view part numbers available for purchase based on your account Sign In