/content/process/us/en/search.html

heating systems heat up burner

Heat-Up Burner

Complete, portable furnace heating system based of the ThermJet burner technolgy, this packaged system is custom engineered to provide a portable, supplemental heating device in glass applications.

Overview
A Complete, Portable System for Furnace Heat-Up ApplicationsThe Eclipse Heat-Up Burner is a portable combustion system designed for the controlled heat-up and dry-out of refractory in a variety of furnaces, including glass furnaces. It is typically used to raise the furnace temperature from a cold start up to main burner light-off. The system is also used for slag burn-out and cleaning in furnace regenerator checkers. The Eclipse Heat-Up Burner system is available in three standard burner sizes; 3,000,000 Btu/hr. (879 kW), 6,000,000 Btu/hr. (1758 kW) and 12,000,000 Btu/hr. (3516 kW). A variety of other capacities are also available.

Features & Benefits:
  • The main gas and air cart includes the combustion air blower and gas and air safety systems
  • All safety interlock and controls required for monitoring and starting the burner system are included
  • Interconnecting hoses and wiring are provided for easy set up
  • All safety systems meet NFPA 86 requirements
  • The system can be designed with manual controls or with a fully automatic control system with mass flow metering of the combustion air and gas
  • The Eclipse ThermJet direct-fired burner is supplied with an extended combustor cone
Specifications

Applications & Compatibility

  • Applications
    • Furnace heat‑up and refractory dry‑out
    • Slag burn‑out; regenerator checker cleaning

Performance, Flow & Capacity

  • Heat Input Range
    • 3,000,000 Btu/hr (879 kW), 6,000,000 Btu/hr (1,758 kW), 12,000,000 Btu/hr (3,516 kW)

Product Design & Configuration

  • Furnace Type
    • Glass furnaces and other industrial furnaces
  • Burner Technology
    • Thermjet Direct‑Fired Burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas

Control, Logic & Functional Behavior

  • Control Options
    • Manual or fully automatic control system

Overview

  • Burner Type
    • Direct‑fired

Standards & Certifications

  • Approvals
    • NFPA 86 Compliant

Applications & Compatibility

  • Applications
    • Furnace heat‑up and refractory dry‑out
    • Slag burn‑out; regenerator checker cleaning

Performance, Flow & Capacity

  • Heat Input Range
    • 3,000,000 Btu/hr (879 kW), 6,000,000 Btu/hr (1,758 kW), 12,000,000 Btu/hr (3,516 kW)

Product Design & Configuration

  • Furnace Type
    • Glass furnaces and other industrial furnaces
  • Burner Technology
    • Thermjet Direct‑Fired Burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas

Control, Logic & Functional Behavior

  • Control Options
    • Manual or fully automatic control system

Overview

  • Burner Type
    • Direct‑fired

Standards & Certifications

  • Approvals
    • NFPA 86 Compliant
  • Applications : Furnace heat‑up and refractory dry‑out|Slag burn‑out; regenerator checker cleaning
  • Heat Input Range : 3,000,000 Btu/hr (879 kW), 6,000,000 Btu/hr (1,758 kW), 12,000,000 Btu/hr (3,516 kW)
  • Furnace Type : Glass furnaces and other industrial furnaces
  • Fuel Type : Gas
  • Control Options : Manual or fully automatic control system
  • Burner Type : Direct‑fired
  • Burner Technology : Thermjet Direct‑Fired Burner
  • Approvals : NFPA 86 Compliant
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
019476
GSKT,OUTLT,10 IN. OUTLT FLG,12MM HEAT UP
019476
GSKT,OUTLT,10 IN. OUTLT FLG,12MM HEAT UP
10002353
CAP,TERM,WIRE,90 DEG,RBR, SI, 4.7 5.2 7M
10002353
CAP,TERM,WIRE,90 DEG,RBR, SI, 4.7 5.2 7M
10002354
CAP,TERM,WIRE,STR,RBR,L 35MM, OUTP OF IG
10002354
CAP,TERM,WIRE,STR,RBR,L 35MM, OUTP OF IG
10005720
TB,COMB,ASY,6MM BTU/HR HEAT UP BRNR
10005720
TB,COMB,ASY,6MM BTU/HR HEAT UP BRNR
10005731
BRNR,HEAT UP,6 MMBTU/HR,NAT,STR DIS
10005731
BRNR,HEAT UP,6 MMBTU/HR,NAT,STR DIS
10011448
HOSE,ADPT,ASSY,8 IN. FF PLT FLG W 6 IN.
10011448
HOSE,ADPT,ASSY,8 IN. FF PLT FLG W 6 IN.
10012602
HOSE,ADPT,ASSY,10 IN. AIR,10MM BTU/HR HE
10012602
HOSE,ADPT,ASSY,10 IN. AIR,10MM BTU/HR HE
EC019660
SI WIRE ASY,75 FT. LG.,HEAT UP BRNR
EC019660
SI WIRE ASY,75 FT. LG.,HEAT UP BRNR
SD10121
HOSE,ADPT,ASSY,6 IN. COMB AIR,3MM HEAT U
SD10121
HOSE,ADPT,ASSY,6 IN. COMB AIR,3MM HEAT U
SD10412
HOSE,ADPT,ASSY,10 IN. AIR MTRG RUN,10MM
SD10412
HOSE,ADPT,ASSY,10 IN. AIR MTRG RUN,10MM