valve trains
Prepiped Gas Manifolds PGM/RGM
Pre-piped gas manifold designed and assembled to meet NFPA requirements.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Prepiped and assembled for easy installation
- Meets NFPA requirements which simplifies insurance approval for most burner installations
- Automatic safety shutoff valves with visual indication and proof of closure
- Suitable for single and multiple burner applications
- High and low gas pressure switches
- Valve leakage test cocks allow for easy leak testing
- Optional automatic vent valve
- Integrated valve tightness control (valve proving) available
Applications & Compatibility
- Applications
- Asphalt plant burner applications (3100 series)
- Single burner and multiple burner industrial applications
Overview
- Product Type
- Factory‑assembled, prepiped gas manifold assemblies
Dimensions & Size Specifications
- Nominal Pipe Size Range
- 3/4 through 6 in (series‑dependent)
Standards & Certifications
- Insurance Acceptance
- NFPA compliance simplifies insurance approval
Product Overview & Classification
- Functional Role
- PGM: Main prepiped gas train supplying burners
- RGM:Upstream prepiped regulator manifold supplying PGMs
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (capacity data based on 0.59 specific gravity)
Connections & Interfaces
- Connection Type
- NPT Threaded and ANSI 125 lb Flanged Connections
Applications & Compatibility
- Applications
- Asphalt plant burner applications (3100 series)
- Single burner and multiple burner industrial applications
Overview
- Product Type
- Factory‑assembled, prepiped gas manifold assemblies
Dimensions & Size Specifications
- Nominal Pipe Size Range
- 3/4 through 6 in (series‑dependent)
Standards & Certifications
- Insurance Acceptance
- NFPA compliance simplifies insurance approval
Product Overview & Classification
- Functional Role
- PGM: Main prepiped gas train supplying burners
- RGM:Upstream prepiped regulator manifold supplying PGMs
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (capacity data based on 0.59 specific gravity)
Connections & Interfaces
- Connection Type
- NPT Threaded and ANSI 125 lb Flanged Connections
- Applications : Asphalt plant burner applications (3100 series)|Single burner and multiple burner industrial applications
- Product Type : Factory‑assembled, prepiped gas manifold assemblies
- Nominal Pipe Size Range : 3/4 through 6 in (series‑dependent)
- Insurance Acceptance : NFPA compliance simplifies insurance approval
- Functional Role : PGM: Main prepiped gas train supplying burners|RGM:Upstream prepiped regulator manifold supplying PGMs
- Fuel Type : Natural Gas (capacity data based on 0.59 specific gravity)
- Connection Type : NPT Threaded and ANSI 125 lb Flanged Connections
Filters
Please sign in to view part numbers available for purchase based on your account Sign In