/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

fuel delivery accessories

Stainless steel flexible tubes ES

Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water.

Overview
Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water, DIN-DVGW tested and registered.

Features & Benefits:
  • DN: 8 to 100
  • Connection: external thread
  • pu: max. 4 or 16 bar
  • Length: 500 to 2000 mm
More Information:
Specifications

Applications & Compatibility

  • Purpose
    • Stress-free, flexible connection of devices and pipes; prevents transmission of vibration in gas, air, and water installations

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Air, gas, water: -10 to +300 deg C (max. allowable temperature may be reduced depending on sealant)

Pressure Specifications

  • Inlet Pressure Range
    • Air and water: 16 bar, Gas: 4 bar

Mechanical Design & Adjustment Characteristics

  • Movement Absorption
    • Angular and lateral movement absorption; vibration absorption (high frequency, low amplitude)

Connections & Interfaces

  • Connection Type
    • External thread (RA), Flange (F)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 8 to 100 (varies by model)

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU certified

Applications & Compatibility

  • Purpose
    • Stress-free, flexible connection of devices and pipes; prevents transmission of vibration in gas, air, and water installations

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Air, gas, water: -10 to +300 deg C (max. allowable temperature may be reduced depending on sealant)

Pressure Specifications

  • Inlet Pressure Range
    • Air and water: 16 bar, Gas: 4 bar

Mechanical Design & Adjustment Characteristics

  • Movement Absorption
    • Angular and lateral movement absorption; vibration absorption (high frequency, low amplitude)

Connections & Interfaces

  • Connection Type
    • External thread (RA), Flange (F)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 8 to 100 (varies by model)

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU certified
  • Purpose : Stress-free, flexible connection of devices and pipes; prevents transmission of vibration in gas, air, and water installations
  • Operating Temperature Range : Air, gas, water: -10 to +300 deg C (max. allowable temperature may be reduced depending on sealant)
  • Inlet Pressure Range : Air and water: 16 bar, Gas: 4 bar
  • Movement Absorption : Angular and lateral movement absorption; vibration absorption (high frequency, low amplitude)
  • Connection Type : External thread (RA), Flange (F)
  • Nominal Sizes : DN 8 to 100 (varies by model)
  • Approvals : DIN-DVGW tested and registered; EU certified
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10315
REG,RTO,2 IN.,NPT,ES368
10315
REG,RTO,2 IN.,NPT,ES368
19997
REG,RTO,0.75 IN.,NPT,ES365
19997
REG,RTO,0.75 IN.,NPT,ES365
19998
REG,RTO,0.75 IN.,BSPP,ES365M
19998
REG,RTO,0.75 IN.,BSPP,ES365M
19999
REG,RTO,1 IN.,BSPP,ES366M
19999
REG,RTO,1 IN.,BSPP,ES366M
EC10316
REG,RTO,3 IN. NPT,ES369
EC10316
REG,RTO,3 IN. NPT,ES369
EC15939
REG,RTO,1 IN.,NPT,ES366
EC15939
REG,RTO,1 IN.,NPT,ES366
EC20312
REG, RTO, 1.5IN., NPT
EC20312
REG, RTO, 1.5IN., NPT
EC20595
REG,RTO,1 IN. NPT,W/L BYPASS,ES366L
EC20595
REG,RTO,1 IN. NPT,W/L BYPASS,ES366L
EC20597
REG,RTO,1 IN.,NPT,W R BYPASS,ES366R
EC20597
REG,RTO,1 IN.,NPT,W R BYPASS,ES366R
KS03263001
TB,FLX,SS,ES 8RA500
KS03263001
TB,FLX,SS,ES 8RA500