oil accessories
Oil-Air Ratio Regulators MRO
Hauck MRO oil-air ratio regulators are designed to serve as the essential control device in a cross connected oil-air delivery system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Accurate and repeatable low flow rate sensitivity
- Wide turndown capability
- Easy to maintain
- Wide capacity range
- Provides automatic and simple method of maintaining air/oil ratio
- Requires constant oil supply at 45 - 65 psig (310 - 450 kPa)
- Rugged modular construction
- Overpressure safety relief valve
- Handles No. 1 through No. 6 fuel oil
Air & Combustion Air Specifications
- Air Impulse Filter Requirement
- Required if secondary air pressure > 16 osig (6.9 kPa)
Fluid/Media/Component Temperatures
- Oil Temperature Limit
- Up to 270 deg F (132 deg C)
Actuation, Control & Motion Characteristics
- Regulation Principle
- Oil pressure varies in direct proportion to air pressure
Pressure Specifications
- Oil Supply Pressure
- 45 to 65 psig (310 to 450 kPa)
Control, Logic & Functional Behavior
- Control Method
- Cross‑connected air‑pressure‑based regulation
- Control Modes
- Automatic, mechanical
Overview
- Product Type
- Mechanical oil‑air ratio regulator
Applications & Compatibility
- Applications
- Maintains proportional oil‑to‑air ratio
Fuel, Gas & Media Specifications
- Fuel Type
- No. 1 through No. 6 fuel oil
Air & Combustion Air Specifications
- Air Impulse Filter Requirement
- Required if secondary air pressure > 16 osig (6.9 kPa)
Fluid/Media/Component Temperatures
- Oil Temperature Limit
- Up to 270 deg F (132 deg C)
Actuation, Control & Motion Characteristics
- Regulation Principle
- Oil pressure varies in direct proportion to air pressure
Pressure Specifications
- Oil Supply Pressure
- 45 to 65 psig (310 to 450 kPa)
Control, Logic & Functional Behavior
- Control Method
- Cross‑connected air‑pressure‑based regulation
- Control Modes
- Automatic, mechanical
Overview
- Product Type
- Mechanical oil‑air ratio regulator
Applications & Compatibility
- Applications
- Maintains proportional oil‑to‑air ratio
Fuel, Gas & Media Specifications
- Fuel Type
- No. 1 through No. 6 fuel oil
- Air Impulse Filter Requirement : Required if secondary air pressure > 16 osig (6.9 kPa)
- Oil Temperature Limit : Up to 270 deg F (132 deg C)
- Regulation Principle : Oil pressure varies in direct proportion to air pressure
- Oil Supply Pressure : 45 to 65 psig (310 to 450 kPa)
- Control Method : Cross‑connected air‑pressure‑based regulation
- Control Modes : Automatic, mechanical
- Product Type : Mechanical oil‑air ratio regulator
- Applications : Maintains proportional oil‑to‑air ratio
- Fuel Type : No. 1 through No. 6 fuel oil
Please sign in to view part numbers available for purchase based on your account Sign In