/content/process/us/en/search.html

oil accessories

Oil Pump & Motor Sets RP

Hauck’s RP series pump and motor sets are factory assembled units designed to meet your specific volume, viscosity, and discharge pressure requirements.

Overview
Each set combines a positive displacement rotary gear pump with a suitable ‘T’ frame industrial electric motor mounted on a steel base. The motor and pump are matched to ensure that the requirements of the application are met with maximum efficiency.

Features & Benefits:
  • Available with ODP or TEFC motors
  • Factory assembled
  • Capacities to 3200 gph
  • Quiet operation
  • Long service life
Specifications

Processing & Performance Metrics

  • Capacity Range
    • Up to 3200 gallons per hour (gph)

Mechanical & Hardware Characteristics

  • Pump Type
    • Positive displacement rotary gear pump

Installation & Mounting Specifications

  • Mounting Types
    • Steel Base, Preassembled

Motor Specifications

  • Motor Type
    • ‘T’ frame industrial electric motor
  • Motor Models
    • ODP (Open Drip Proof), TEFC (Totally Enclosed Fan Cooled)

Processing & Performance Metrics

  • Capacity Range
    • Up to 3200 gallons per hour (gph)

Mechanical & Hardware Characteristics

  • Pump Type
    • Positive displacement rotary gear pump

Installation & Mounting Specifications

  • Mounting Types
    • Steel Base, Preassembled

Motor Specifications

  • Motor Type
    • ‘T’ frame industrial electric motor
  • Motor Models
    • ODP (Open Drip Proof), TEFC (Totally Enclosed Fan Cooled)
  • Capacity Range : Up to 3200 gallons per hour (gph)
  • Pump Type : Positive displacement rotary gear pump
  • Mounting Types : Steel Base, Preassembled
  • Motor Type : ‘T’ frame industrial electric motor
  • Motor Models : ODP (Open Drip Proof), TEFC (Totally Enclosed Fan Cooled)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list