thermocouples
Thermocouples
MgO and industrial thermocouples. Rugged construction, stainless steel, and the ability to withstand high temperatures.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- The rugged construction makes them more durable, faster responding, and capable of higher temperatures
- Industrial Thermocouples
- Featuring a straight, solid base metal element with oval ceramic insulators rated to 2330°F, and assembled into a schedule 40 stainless steel protection tube
- The rugged industrial construction is ideal for medium to high temperature process heating applications
Dimensions & Length Specifications
- Length
- MgO Insulated Thermocouple: 6, 12, 18, 24 in, Industrial Thermocouple: 12, 18 in
- Minimum Insertion Length
- > 10 x sheath or tube OD
- Tube Diameter
- 1/2 in (Industrial Thermocouples)
Measurement, Accuracy & Sensing
- Measurement Principle
- Thermo-electric (Seebeck effect)
Maximum/Minimum Temperature Limits
- Maximum Temperature
- MgO Insulated Thermocouple: Type J: 1150 deg F (620 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air); Industrial Thermocouple: Type J: 1400 deg F (760 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air)
Processing & Performance Metrics
- Thermocouple Types
- Type J, Type K
Overview
- Product Category
- Temperature Sensors
Electrical Specifications
- Gauges Available
- 16 AWG, 20 AWG
Material Specifications
- Sheath Material
- 316 Stainless Steel (MgO Insulated Thermocouples)
- Tube Material
- 316 Stainless Steel or Inconel 601 (Industrial Thermocouples)
- Material
- Industrial Thermocouples - Solid base‑metal element
- MgO Insulated Thermocouples - Mineral insulated (MgO), swaged
Dimensions & Size Specifications
- Sheath Diameter
- 3/16 in (MgO Insulated Thermocouples)
Actuation, Valve & Motion Control Specifications
- Conduit Opening
- 3/4 in NPT
Dimensions & Length Specifications
- Length
- MgO Insulated Thermocouple: 6, 12, 18, 24 in, Industrial Thermocouple: 12, 18 in
- Minimum Insertion Length
- > 10 x sheath or tube OD
- Tube Diameter
- 1/2 in (Industrial Thermocouples)
Measurement, Accuracy & Sensing
- Measurement Principle
- Thermo-electric (Seebeck effect)
Maximum/Minimum Temperature Limits
- Maximum Temperature
- MgO Insulated Thermocouple: Type J: 1150 deg F (620 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air); Industrial Thermocouple: Type J: 1400 deg F (760 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air)
Processing & Performance Metrics
- Thermocouple Types
- Type J, Type K
Overview
- Product Category
- Temperature Sensors
Electrical Specifications
- Gauges Available
- 16 AWG, 20 AWG
Material Specifications
- Sheath Material
- 316 Stainless Steel (MgO Insulated Thermocouples)
- Tube Material
- 316 Stainless Steel or Inconel 601 (Industrial Thermocouples)
- Material
- Industrial Thermocouples - Solid base‑metal element
- MgO Insulated Thermocouples - Mineral insulated (MgO), swaged
Dimensions & Size Specifications
- Sheath Diameter
- 3/16 in (MgO Insulated Thermocouples)
Actuation, Valve & Motion Control Specifications
- Conduit Opening
- 3/4 in NPT
- Length : MgO Insulated Thermocouple: 6, 12, 18, 24 in, Industrial Thermocouple: 12, 18 in
- Minimum Insertion Length : > 10 x sheath or tube OD
- Measurement Principle : Thermo-electric (Seebeck effect)
- Maximum Temperature : MgO Insulated Thermocouple: Type J: 1150 deg F (620 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air); Industrial Thermocouple: Type J: 1400 deg F (760 deg C), Type K: 1700 deg F (927 deg C) (oxidizing air)
- Thermocouple Types : Type J, Type K
- Product Category : Temperature Sensors
- Gauges Available : 16 AWG, 20 AWG
- Sheath Material : 316 Stainless Steel (MgO Insulated Thermocouples)
- Sheath Diameter : 3/16 in (MgO Insulated Thermocouples)
- Conduit Opening : 3/4 in NPT
- Tube Material : 316 Stainless Steel or Inconel 601 (Industrial Thermocouples)
- Tube Diameter : 1/2 in (Industrial Thermocouples)
- Material : Industrial Thermocouples - Solid base‑metal element|MgO Insulated Thermocouples - Mineral insulated (MgO), swaged
Filters
Please sign in to view part numbers available for purchase based on your account Sign In