butterfly valves and actuators
Linear flow controls IFC, VFC
Linear flow controls for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 25:1, for gas and air, with actuator IC 20 or IC 40, EU certified.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Linear ratio of input signal to flow rate
- Control ratio 25:1, for gas and air
- With actuator IC 20 or IC 40
- EU certified
- Size: 1
- DN: 10 to 25
- Connection: Rp internal thread
- pu: max 500 mbar
Dimensions & Size Specifications
- Sizes
- IFC 110, 115, 120, 125, 340, 350, 365
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Installation & Mounting Specifications
- Installation Orientation
- IC20/IC40: vertical/horizontal, not upside-down
Actuation, Control & Motion Characteristics
- Restricting Cylinder
- POM/Aluminum
- Control Cylinder
- Aluminum
Electrical Specifications
- Maintenance Interval
- Annual functional check; twice yearly for biologically produced methane
Pressure Specifications
- Inlet Pressure Range
- 500 mbar
Storage/Transport Temperatures
- Storage Temperature
- -20 to +40 deg C
Processing & Performance Metrics
- Flow Characteristic
- Linear relationship between angle and flow
Connections & Interfaces
- Connection Type
- Rp Internal Thread (ISO 7-1)
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air
Safety, Protection & Reliability
- Leakage Rating
- <2% of kVS value
Material Specifications
- Seal Material
- HNBR/NBR
- Material
- Aluminum
Control, Logic & Functional Behavior
- Control Ratio
- 25:1
Actuation, Valve & Motion Control Specifications
- Actuator Type
- IC20, IC40 (full control), IC30 (mountable)
Applications & Compatibility
- Applications
- Adjustment and regulation of gas and air flow rates in combustion systems
Product Overview & Classification
- Components
- VFC linear flow control + IC20 or IC40 actuator
Standards & Certifications
- Approvals
- EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union
Dimensions & Size Specifications
- Sizes
- IFC 110, 115, 120, 125, 340, 350, 365
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Installation & Mounting Specifications
- Installation Orientation
- IC20/IC40: vertical/horizontal, not upside-down
Actuation, Control & Motion Characteristics
- Restricting Cylinder
- POM/Aluminum
- Control Cylinder
- Aluminum
Electrical Specifications
- Maintenance Interval
- Annual functional check; twice yearly for biologically produced methane
Pressure Specifications
- Inlet Pressure Range
- 500 mbar
Storage/Transport Temperatures
- Storage Temperature
- -20 to +40 deg C
Processing & Performance Metrics
- Flow Characteristic
- Linear relationship between angle and flow
Connections & Interfaces
- Connection Type
- Rp Internal Thread (ISO 7-1)
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air
Safety, Protection & Reliability
- Leakage Rating
- <2% of kVS value
Material Specifications
- Seal Material
- HNBR/NBR
- Material
- Aluminum
Control, Logic & Functional Behavior
- Control Ratio
- 25:1
Actuation, Valve & Motion Control Specifications
- Actuator Type
- IC20, IC40 (full control), IC30 (mountable)
Applications & Compatibility
- Applications
- Adjustment and regulation of gas and air flow rates in combustion systems
Product Overview & Classification
- Components
- VFC linear flow control + IC20 or IC40 actuator
Standards & Certifications
- Approvals
- EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union
- Sizes : IFC 110, 115, 120, 125, 340, 350, 365
- Ambient Temperature Range : -20 to +60 deg C
- Installation Orientation : IC20/IC40: vertical/horizontal, not upside-down
- Restricting Cylinder : POM/Aluminum
- Maintenance Interval : Annual functional check; twice yearly for biologically produced methane
- Inlet Pressure Range : 500 mbar
- Storage Temperature : -20 to +40 deg C
- Flow Characteristic : Linear relationship between angle and flow
- Control Cylinder : Aluminum
- Connection Type : Rp Internal Thread (ISO 7-1)
- Suitable Media : Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air
- Leakage Rating : <2% of kVS value
- Seal Material : HNBR/NBR
- Control Ratio : 25:1
- Actuator Type : IC20, IC40 (full control), IC30 (mountable)
- Applications : Adjustment and regulation of gas and air flow rates in combustion systems
- Components : VFC linear flow control + IC20 or IC40 actuator
- Approvals : EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union
- Material : Aluminum
Filters
Please sign in to view part numbers available for purchase based on your account Sign In