/content/process/us/en/search.html

butterfly valves and actuators

Linear flow controls IFC, VFC

Linear flow controls for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 25:1, for gas and air, with actuator IC 20 or IC 40, EU certified.

Overview
Linear flow controls for control of continuously regulated burner processes.

Features & Benefits:
  • Linear ratio of input signal to flow rate
  • Control ratio 25:1, for gas and air
  • With actuator IC 20 or IC 40
  • EU certified
  • Size: 1
  • DN: 10 to 25
  • Connection: Rp internal thread
  • pu: max 500 mbar
More Information:
Specifications

Dimensions & Size Specifications

  • Sizes
    • IFC 110, 115, 120, 125, 340, 350, 365

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • IC20/IC40: vertical/horizontal, not upside-down

Actuation, Control & Motion Characteristics

  • Restricting Cylinder
    • POM/Aluminum
  • Control Cylinder
    • Aluminum

Electrical Specifications

  • Maintenance Interval
    • Annual functional check; twice yearly for biologically produced methane

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C

Processing & Performance Metrics

  • Flow Characteristic
    • Linear relationship between angle and flow

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1)

Fuel, Gas & Media Specifications

  • Suitable Media
    • Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air

Safety, Protection & Reliability

  • Leakage Rating
    • <2% of kVS value

Material Specifications

  • Seal Material
    • HNBR/NBR
  • Material
    • Aluminum

Control, Logic & Functional Behavior

  • Control Ratio
    • 25:1

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • IC20, IC40 (full control), IC30 (mountable)

Applications & Compatibility

  • Applications
    • Adjustment and regulation of gas and air flow rates in combustion systems

Product Overview & Classification

  • Components
    • VFC linear flow control + IC20 or IC40 actuator

Standards & Certifications

  • Approvals
    • EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union

Dimensions & Size Specifications

  • Sizes
    • IFC 110, 115, 120, 125, 340, 350, 365

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • IC20/IC40: vertical/horizontal, not upside-down

Actuation, Control & Motion Characteristics

  • Restricting Cylinder
    • POM/Aluminum
  • Control Cylinder
    • Aluminum

Electrical Specifications

  • Maintenance Interval
    • Annual functional check; twice yearly for biologically produced methane

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C

Processing & Performance Metrics

  • Flow Characteristic
    • Linear relationship between angle and flow

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1)

Fuel, Gas & Media Specifications

  • Suitable Media
    • Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air

Safety, Protection & Reliability

  • Leakage Rating
    • <2% of kVS value

Material Specifications

  • Seal Material
    • HNBR/NBR
  • Material
    • Aluminum

Control, Logic & Functional Behavior

  • Control Ratio
    • 25:1

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • IC20, IC40 (full control), IC30 (mountable)

Applications & Compatibility

  • Applications
    • Adjustment and regulation of gas and air flow rates in combustion systems

Product Overview & Classification

  • Components
    • VFC linear flow control + IC20 or IC40 actuator

Standards & Certifications

  • Approvals
    • EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union
  • Sizes : IFC 110, 115, 120, 125, 340, 350, 365
  • Ambient Temperature Range : -20 to +60 deg C
  • Installation Orientation : IC20/IC40: vertical/horizontal, not upside-down
  • Restricting Cylinder : POM/Aluminum
  • Maintenance Interval : Annual functional check; twice yearly for biologically produced methane
  • Inlet Pressure Range : 500 mbar
  • Storage Temperature : -20 to +40 deg C
  • Flow Characteristic : Linear relationship between angle and flow
  • Control Cylinder : Aluminum
  • Connection Type : Rp Internal Thread (ISO 7-1)
  • Suitable Media : Natural Gas, LPG (gaseous), Biogas (≤ 0.1% H₂S), and Clean Air
  • Leakage Rating : <2% of kVS value
  • Seal Material : HNBR/NBR
  • Control Ratio : 25:1
  • Actuator Type : IC20, IC40 (full control), IC30 (mountable)
  • Applications : Adjustment and regulation of gas and air flow rates in combustion systems
  • Components : VFC linear flow control + IC20 or IC40 actuator
  • Approvals : EU (GAR 2016/426), UKCA BS EN 13611, Eurasian Customs Union
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS88300201
VFC110/10R05-08PPPP
KS88300201
VFC110/10R05-08PPPP
KS88300202
LIN FLOW CTL,15 RP VFC115/15R05 08PPPP
KS88300202
LIN FLOW CTL,15 RP VFC115/15R05 08PPPP
KS88300203
VFC 120/20R05 08PPPP
KS88300203
VFC 120/20R05 08PPPP
KS88300204
VFC125/25R05 08PPPP
KS88300204
VFC125/25R05 08PPPP
KS88300205
VFC1-/-05-15PPPP
KS88300205
VFC1-/-05-15PPPP
KS88300206
VFC110/10R05-15PPPP
KS88300206
VFC110/10R05-15PPPP
KS88300207
CTL,FLOW,LIN,INLT DN15,OUTLT DN15,RP INT
KS88300207
CTL,FLOW,LIN,INLT DN15,OUTLT DN15,RP INT
KS88300208
VFC120/20R05 15PPPP
KS88300208
VFC120/20R05 15PPPP
KS88300209
LIN FLOW CTL,1RP ,VFC125/25R05 15PPPP
KS88300209
LIN FLOW CTL,1RP ,VFC125/25R05 15PPPP
KS88300210
VFC1-/-05-20PPPP
KS88300210
VFC1-/-05-20PPPP