/content/process/us/en/search.html

manual valves and filters

A Style Synchro Valves

The tandem linkage of the A Style Synchro Control Valves provides accurate proportioning of air/fuel(s) ratios required for your specific burner system/application.

Overview
MAXON's A Style Synchro flow control valve bodies are designed to meet ANSI flange specifications. High pressure rating flow control valves are available in cast iron, carbon steel and brass bodies. SYNCHRO Gas Valves may be used independently for individual adjustable gradient fuel flow control, or in tandem with other fuel and air control valves for more sophisticated multi-zone control or multi-fuel applications.

Features & Benefits:
  • Valve bodies are designed to meet ANSI specifications (DIN flange option for future availability)
  • High pressure rating
  • Cast iron, carbon steel and brass bodies
  • Positive push/pull actuator
  • SYNCHRO Valves may be used independently for individual adjustable gradient fuel flow control, or in tandem with other fuel control valves for more sophisticated multi-zone control or multi-fuel applications
  • Low torque
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0050P4TF
1/2" -P SYNCHRO VALVE FOR TWO FUEL
0050P4TF
1/2" -P SYNCHRO VALVE FOR TWO FUEL
0050PSYN
1/2" -P Synchro Valve
0050PSYN
1/2" -P Synchro Valve
0075P4TF
3/4" -P SYNCHRO VALVE FOR TWO FUEL
0075P4TF
3/4" -P SYNCHRO VALVE FOR TWO FUEL
0075PSYN
3/4" -P Synchro Valve
0075PSYN
3/4" -P Synchro Valve
0100A4TF
1" A Synchro Valve for Two Fuel
0100A4TF
1" A Synchro Valve for Two Fuel
0100ACTL
1" A Control Valve
0100ACTL
1" A Control Valve
0100ACTL-000001
0100ACTL-1M06000LI
0100ACTL-000001
0100ACTL-1M06000LI
0100ASYN
1" A Synchro Valve
0100ASYN
1" A Synchro Valve
0100P4TF
1" -P SYNCHRO VALVE FOR TWO FUEL
0100P4TF
1" -P SYNCHRO VALVE FOR TWO FUEL
0100PSYN
1" -P Synchro Valve
0100PSYN
1" -P Synchro Valve