/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

manual valves and filters

Disc Type Check Valves

Essential for nearly every fuel train, the Eclipse Disc Type Check valves prevent reverse gas or air flow in the system.

Overview
Eclipse Series 1000 Disc Type Check Valves are designed to prevent reverse flow of gas or air, however, they are not designed for tight shut-off. They are especially suited for use in distribution systems and industrial plants.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
11151
GSKT,CRK,RD 1.875 X 1.500,1/2 IN. & 3/4
11151
GSKT,CRK,RD 1.875 X 1.500,1/2 IN. & 3/4
2877
CVR,VLV,CHK,6 IN.
2877
CVR,VLV,CHK,6 IN.
550088
VLV,CHK,1005 A,0.5 IN.,NPT,BR
550088
VLV,CHK,1005 A,0.5 IN.,NPT,BR
550088-1
VLV,CHK,1005 A,R1/2,SCR CONN.,BR BDY,1/2
550088-1
VLV,CHK,1005 A,R1/2,SCR CONN.,BR BDY,1/2
550092
VLV,CHK,1006 A,0.75 IN.,NPT,BR
550092
VLV,CHK,1006 A,0.75 IN.,NPT,BR
550092-1
VLV,CHK,1006 A,R3/4,SCR CONN.,BR BDY,3/4
550092-1
VLV,CHK,1006 A,R3/4,SCR CONN.,BR BDY,3/4
550096
VLV,CHK,1010 A,1 IN.,NPT,BR
550096
VLV,CHK,1010 A,1 IN.,NPT,BR
550096-1
VLV,CHK,1010 A,R1,SCR CONN.,BR BDY,1 IN.
550096-1
VLV,CHK,1010 A,R1,SCR CONN.,BR BDY,1 IN.
550100-1
VLV,CHK,1012 A,R1.25,SCR CONN.,BR BDY,1
550100-1
VLV,CHK,1012 A,R1.25,SCR CONN.,BR BDY,1
550104
VLV,CHK,1015 A,1.5 IN.,NPT,BR
550104
VLV,CHK,1015 A,1.5 IN.,NPT,BR