/content/process/us/en/search.html

manual valves and filters

Gas-filters GFK

Kromschroder: Gas filters for cleaning gas and air.

Overview
Gas filters with polypropylene fleece filter pads (50 µm as standard) for cleaning gas and air, EU certified, Eurasian Customs Union.

Features & Benefits:
  • DN: 15 to 250
  • Connection: thread or flange
  • pu: max. 1, 4 or 6 bar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas, air

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +80 deg C (5 to 176 deg F)

Pressure Specifications

  • Inlet Pressure Range
    • GFK 15 to 250: 1 bar
    • GFK 15R to 65R
    • GFK 15TN to 100TN: 4 bar
    • GFK 40F to 100F: 6 bar

Mechanical & Hardware Characteristics

  • Standard Separation
    • 50 µm

Processing & Performance Metrics

  • Flow Velocity Limit
    • ≤ 20 m/s at inlet

Material Specifications

  • Filter Pad Material
    • Polypropylene Fleece
  • Material
    • AlSi (DN 15-100), sheet steel (DN 125-250)

Standards & Certifications

  • Approvals
    • Gas Appliances Regulation (EU) 2016/426; Pressure Equipment Directive 2014/68/EU, EN 13611:2015+AC:2016, Eurasian Customs Union certified

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas, air

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +80 deg C (5 to 176 deg F)

Pressure Specifications

  • Inlet Pressure Range
    • GFK 15 to 250: 1 bar
    • GFK 15R to 65R
    • GFK 15TN to 100TN: 4 bar
    • GFK 40F to 100F: 6 bar

Mechanical & Hardware Characteristics

  • Standard Separation
    • 50 µm

Processing & Performance Metrics

  • Flow Velocity Limit
    • ≤ 20 m/s at inlet

Material Specifications

  • Filter Pad Material
    • Polypropylene Fleece
  • Material
    • AlSi (DN 15-100), sheet steel (DN 125-250)

Standards & Certifications

  • Approvals
    • Gas Appliances Regulation (EU) 2016/426; Pressure Equipment Directive 2014/68/EU, EN 13611:2015+AC:2016, Eurasian Customs Union certified
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas, air
  • Ambient Temperature Range : -15 to +80 deg C (5 to 176 deg F)
  • Inlet Pressure Range : GFK 15 to 250: 1 bar|GFK 15R to 65R|GFK 15TN to 100TN: 4 bar|GFK 40F to 100F: 6 bar
  • Standard Separation : 50 µm
  • Flow Velocity Limit : ≤ 20 m/s at inlet
  • Filter Pad Material : Polypropylene Fleece
  • Approvals : Gas Appliances Regulation (EU) 2016/426; Pressure Equipment Directive 2014/68/EU, EN 13611:2015+AC:2016, Eurasian Customs Union certified
  • Material : AlSi (DN 15-100), sheet steel (DN 125-250)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
81944103
GFK 100F60-6
81944103
GFK 100F60-6
KS71935010
Spare parts set GFK 15/20
KS71935010
Spare parts set GFK 15/20
KS71937010
Spare parts set GFK 25/32
KS71937010
Spare parts set GFK 25/32
KS71939010
Spare parts set GFK 40/50
KS71939010
Spare parts set GFK 40/50
KS74923284
Spare parts set GFK 65
KS74923284
Spare parts set GFK 65
KS74923285
Spare parts set GFK 80
KS74923285
Spare parts set GFK 80
KS74923286
Filter pad GFK 100
KS74923286
Filter pad GFK 100