/content/process/us/en/search.html

manual valves and filters

Manual Shutoff Valves

Gas Shut-Off Valves

Overview
Manual Shut Off Gas Cock
Specifications

Applications & Compatibility

  • Media Compatibility
    • Fuel Gas

Mechanical & Hardware Characteristics

  • Shut‑Off Type
    • Quarter‑Turn

Connections & Interfaces

  • Connection Type
    • Female NPT

Ignition, Flame & Supervision Specifications

  • Flow Direction
    • Bidirectional

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Tapping
    • 1/8 in NPT

Dimensions & Size Specifications

  • Nominal Sizes
    • 1/8 in through 4 in

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Manual (lever, wrench, or plug type)
  • Valve Design
    • Ball valve/plug valve/eccentric plug

Standards & Certifications

  • Approvals
    • UL Listed, CSA Certified, FM Approved, CGA Certified

Applications & Compatibility

  • Media Compatibility
    • Fuel Gas

Mechanical & Hardware Characteristics

  • Shut‑Off Type
    • Quarter‑Turn

Connections & Interfaces

  • Connection Type
    • Female NPT

Ignition, Flame & Supervision Specifications

  • Flow Direction
    • Bidirectional

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Tapping
    • 1/8 in NPT

Dimensions & Size Specifications

  • Nominal Sizes
    • 1/8 in through 4 in

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Manual (lever, wrench, or plug type)
  • Valve Design
    • Ball valve/plug valve/eccentric plug

Standards & Certifications

  • Approvals
    • UL Listed, CSA Certified, FM Approved, CGA Certified
  • Media Compatibility : Fuel Gas
  • Shut‑Off Type : Quarter‑Turn
  • Connection Type : Female NPT
  • Flow Direction : Bidirectional
  • Pilot Tapping : 1/8 in NPT
  • Nominal Sizes : 1/8 in through 4 in
  • Actuator Type : Manual (lever, wrench, or plug type)
  • Valve Design : Ball valve/plug valve/eccentric plug
  • Approvals : UL Listed, CSA Certified, FM Approved, CGA Certified
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10348
VLV,BALL,BR,1 IN. NPT,UL/CSA/FM SANC,JMR
10348
VLV,BALL,BR,1 IN. NPT,UL/CSA/FM SANC,JMR
1034951
DNGN 220V/6000V IGN TRNSFMR
1034951
DNGN 220V/6000V IGN TRNSFMR
127413/U
BRACKETFOR2"V51EBUTTERFLYVALVE
127413/U
BRACKETFOR2"V51EBUTTERFLYVALVE
136307AA/U
REPLACEMENT BONNET ASSY. FOR 2, 2-1/2,
136307AA/U
REPLACEMENT BONNET ASSY. FOR 2, 2-1/2,
136911AA/U
REPLACEMENT BONNET ASSY. W/137253A REP
136911AA/U
REPLACEMENT BONNET ASSY. W/137253A REP
14180
VLV,BALL,BR,2.5 IN. NPT,CSA SANC,JMR 100
14180
VLV,BALL,BR,2.5 IN. NPT,CSA SANC,JMR 100
14559
VLV,BALL,BR,4 IN. NPT,UL/CSA/FM
14559
VLV,BALL,BR,4 IN. NPT,UL/CSA/FM
150-14/U
325400 GASKET ONE UNIT
150-14/U
325400 GASKET ONE UNIT
150-14H/U
GASKET 325600
150-14H/U
GASKET 325600
150S-M-HD/U
HEAD MECHANISM
150S-M-HD/U
HEAD MECHANISM