shutoff valves
High Pressure Electro-Mechanical Oil Safety Shut-off Valves
Industrial Grade Electro-Mechanical Safety Shut-off Valve that stops the flow of various grades of oil to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Electrically actuated valves shut off oil lines reliably
- Application flexibility provided with 3/8 through 2” diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG
- Handles flowing fluid temperatures:
- Swinging gate bodies from -20°F (-28°C) to +550°F (+288°C)
- Any ambient temperature from -20°F (-28°C) to +140°F (+60°C)
- Various application requirements met with manual reset or automatic reset motorized operators
- Minimize line pressure drops with straight-through flow swinging gate valve bodies
- Positive visual indication of valve body position is provided by large two-color openshut indicator
- Installation piping convenience obtained from field rotatable top assemblies
- Special operating features available in Special Service Packaged versions
- Micro-lapped seating wears in, not out
Actuation, Valve & Motion Control Specifications
- Actuator Type
- Motorized automatic or manual reset
- Valve Type
- Electro-mechanical shut-off valve (normally closed)
- Valve Closure Time
- <1 seconds
Material Specifications
- Valve Body Material
- Cast Iron, Cast Steel
- Trim Materials
- Hard-Faced Steel, 420 Stainless Steel, Ductile Iron, PEEK Inserts
- Seal Material
- Viton, Teflon, Grafoil (depending on Trim)
Connections & Interfaces
- Valve Body Connection Options
- ANSI/ISO threaded, flanged, nippled with 150#/300#/600# flanges
Actuation, Control & Motion Characteristics
- Switch Options
- VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
Dimensions & Size Specifications
- Sizes
- 3/8 to 1-1/4 in (DN10 to DN32)
Overview
- Product Type
- Electrically actuated electro‑mechanical liquid fuel safety shut‑off valve
Installation & Mounting Specifications
- Mounting Options
- Horizontal preferred; top assembly rotatable in 90 deg increments
Pressure Specifications
- Line Pressure
- Up to 550 psig
Standards & Certifications
- Hazardous Location Approvals
- FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Approvals
- UL, CSA, FM for General Purpose Valves
Fluid/Media/Component Temperatures
- Fluid Temperature Range
- -20 to 550 deg F (-28 to +288 deg C) depending on model
Applications & Compatibility
- Fluid Compatibility
- Fuel oils (#1, #2, preheated #4-#6), kerosene, JP-4, LPG, non-combustible gases
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- Up to 45
Environmental Conditions
- Enclosure Rating
- IP65, NEMA 1, 3, 3S, 4, 12; Optional NEMA 4X (model‑dependent)
- Ambient Temperature Range
- -20 to 140 deg F (-28 to +60 deg C)
- Some models limited to 125 deg F
Electrical & Signal Specifications
- Electrical Rating
- Motor: up to 220 VA; DC options available
- Solenoid: 22 to 24 VA
Processing & Performance Metrics
- Cycle Life
- 20,000 (manual)
- Up to 100,000 cycles (automatic)
Actuation, Valve & Motion Control Specifications
- Actuator Type
- Motorized automatic or manual reset
- Valve Type
- Electro-mechanical shut-off valve (normally closed)
- Valve Closure Time
- <1 seconds
Material Specifications
- Valve Body Material
- Cast Iron, Cast Steel
- Trim Materials
- Hard-Faced Steel, 420 Stainless Steel, Ductile Iron, PEEK Inserts
- Seal Material
- Viton, Teflon, Grafoil (depending on Trim)
Connections & Interfaces
- Valve Body Connection Options
- ANSI/ISO threaded, flanged, nippled with 150#/300#/600# flanges
Actuation, Control & Motion Characteristics
- Switch Options
- VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
Dimensions & Size Specifications
- Sizes
- 3/8 to 1-1/4 in (DN10 to DN32)
Overview
- Product Type
- Electrically actuated electro‑mechanical liquid fuel safety shut‑off valve
Installation & Mounting Specifications
- Mounting Options
- Horizontal preferred; top assembly rotatable in 90 deg increments
Pressure Specifications
- Line Pressure
- Up to 550 psig
Standards & Certifications
- Hazardous Location Approvals
- FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Approvals
- UL, CSA, FM for General Purpose Valves
Fluid/Media/Component Temperatures
- Fluid Temperature Range
- -20 to 550 deg F (-28 to +288 deg C) depending on model
Applications & Compatibility
- Fluid Compatibility
- Fuel oils (#1, #2, preheated #4-#6), kerosene, JP-4, LPG, non-combustible gases
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- Up to 45
Environmental Conditions
- Enclosure Rating
- IP65, NEMA 1, 3, 3S, 4, 12; Optional NEMA 4X (model‑dependent)
- Ambient Temperature Range
- -20 to 140 deg F (-28 to +60 deg C)
- Some models limited to 125 deg F
Electrical & Signal Specifications
- Electrical Rating
- Motor: up to 220 VA; DC options available
- Solenoid: 22 to 24 VA
Processing & Performance Metrics
- Cycle Life
- 20,000 (manual)
- Up to 100,000 cycles (automatic)
- Actuator Type : Motorized automatic or manual reset
- Valve Type : Electro-mechanical shut-off valve (normally closed)
- Valve Closure Time : <1 seconds
- Valve Body Material : Cast Iron, Cast Steel
- Valve Body Connection Options : ANSI/ISO threaded, flanged, nippled with 150#/300#/600# flanges
- Trim Materials : Hard-Faced Steel, 420 Stainless Steel, Ductile Iron, PEEK Inserts
- Switch Options : VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
- Sizes : 3/8 to 1-1/4 in (DN10 to DN32)
- Seal Material : Viton, Teflon, Grafoil (depending on Trim)
- Product Type : Electrically actuated electro‑mechanical liquid fuel safety shut‑off valve
- Mounting Options : Horizontal preferred; top assembly rotatable in 90 deg increments
- Line Pressure : Up to 550 psig
- Hazardous Location Approvals : FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Fluid Temperature Range : -20 to 550 deg F (-28 to +288 deg C) depending on model
- Fluid Compatibility : Fuel oils (#1, #2, preheated #4-#6), kerosene, JP-4, LPG, non-combustible gases
- Flow Coefficient (Cv/Kvs) : Up to 45
- Enclosure Rating : IP65, NEMA 1, 3, 3S, 4, 12; Optional NEMA 4X (model‑dependent)
- Electrical Rating : Motor: up to 220 VA; DC options available|Solenoid: 22 to 24 VA
- Cycle Life : 20,000 (manual)|Up to 100,000 cycles (automatic)
- Approvals : UL, CSA, FM for General Purpose Valves
- Ambient Temperature Range : -20 to 140 deg F (-28 to +60 deg C)|Some models limited to 125 deg F
Others
Filters
Please sign in to view part numbers available for purchase based on your account Sign In