/content/process/us/en/search.html
We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding.

smartlink smartfire

SMARTFIRE® Intelligent Combustion Control System

The SMARTFIRE™ System can be used with the majority of Maxon’s natural gas fired burners, especially those designed for low-emission applications.

Overview
SMARTFIRE® Combustion Systems are a turnkey, mass flow air / fuel ratio control system for use with MAXON's natural gas and oxygen fired industrial burners.It is especially designed for use with low-emission applications like our OPTIMA SLS®, KINEDIZER®, CYCLOMAX®, OXY-THERM® burners. This combustion system is comprised of five components that integrate easily with a conventional burner management system and pipe train.The SMARTFIRE® Combustion System maintains fuel efficiency over the entire operating range of the burner by providing precise electronic control of air and fuel flow to the burner. This combustion equipment automatically compensates for changes in combustion or process conditions with full cross-limited ratio control which maximizes burner performance and ensures a highly repeatable heat source.SMARTFIRE® combustion systems provide real-time information about combustion and process system performance, as well as optional data logging and remote monitoring. In most cases, reduced fuel bills, emissions compliance, and maximized uptime on critical industrial heating equipment can all be contributed to the installation of the SMARTFIRE®.

Features & Benefits:
  • Precise electronic control of air and fuel flow to the burner to maximize efficiency and minimize emissions simultaneously
  • Maintain emissions or fuel efficiency over the entire operating range of the burner, not just at one burner set point
  • Automatically compensates for changes in combustion or process conditions with full cross-limited ratio control, maximizing burner performance and ensuring a highly repeatable heat source
  • Plug ‘n Play, turnkey system for easy installation and set-up
  • Integrates easily with all burner management systems, reducing engineering costs in retrofit applications
  • Advanced diagnostics and troubleshooting provide real-time information about combustion and process system performance
  • Optional remote monitoring gateway reduces process downtime by providing immediate off-site technical support over a standard phone line
  • Rugged industrial design includes NEMA 4X enclosures, high torque actuators, and all-digital field device communications, ensuring reliable operation in harsh environments
  • Redundant system safety checks built into intelligent components, significantly reducing the risks associated with combustion system commissioning and maintenance neglect
  • FM and CSA approved
  • Meets requirements for European Electromagnetic Compatibility (EMC) and Low Voltage Directives
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to 122 deg F (-29 to 50 deg C)

Actuation, Valve & Motion Control Specifications

  • Valve Position Control
    • 0.1 deg angular resolution

Air & Combustion Air Specifications

  • Air/Fuel Ratio Control
    • ±2% over 20:1 turndown

Mechanical & Hardware Characteristics

  • Flow Controller Depth
    • 3.25 in

Inputs, Outputs & Signal Interfaces

  • Output Contacts
    • 250 VAC at 10 A, 30 VDC at 10 A
  • Analog Outputs
    • 4 to 20 mA, max load 350 Ω
  • Analog Inputs
    • Input resistance 250 Ω, max 20 mA

Electrical Specifications

  • Power Supply
    • 100 to 120 VAC at 2.5 A max, 50 to 60 Hz
    • 200 to 240 VAC at 1.5 A max, 50 to 60 Hz

Performance, Flow & Capacity

  • Flow Control
    • ±1% of reading over 20:1 turndown

Dimensions & Weight

  • Dimensions
    • Interface Panel - 12.88 in x 14.75 in x 4.25 in

Standards & Certifications

  • Approvals
    • CSA and FM (CE pending)

Others

  • Probe Lengths
    • 10.75 in (Air), 6.75 in (Gas)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to 122 deg F (-29 to 50 deg C)

Actuation, Valve & Motion Control Specifications

  • Valve Position Control
    • 0.1 deg angular resolution

Air & Combustion Air Specifications

  • Air/Fuel Ratio Control
    • ±2% over 20:1 turndown

Mechanical & Hardware Characteristics

  • Flow Controller Depth
    • 3.25 in

Inputs, Outputs & Signal Interfaces

  • Output Contacts
    • 250 VAC at 10 A, 30 VDC at 10 A
  • Analog Outputs
    • 4 to 20 mA, max load 350 Ω
  • Analog Inputs
    • Input resistance 250 Ω, max 20 mA

Electrical Specifications

  • Power Supply
    • 100 to 120 VAC at 2.5 A max, 50 to 60 Hz
    • 200 to 240 VAC at 1.5 A max, 50 to 60 Hz

Performance, Flow & Capacity

  • Flow Control
    • ±1% of reading over 20:1 turndown

Dimensions & Weight

  • Dimensions
    • Interface Panel - 12.88 in x 14.75 in x 4.25 in

Standards & Certifications

  • Approvals
    • CSA and FM (CE pending)

Others

  • Probe Lengths
    • 10.75 in (Air), 6.75 in (Gas)
  • Ambient Temperature Range : -20 to 122 deg F (-29 to 50 deg C)
  • Valve Position Control : 0.1 deg angular resolution
  • Air/Fuel Ratio Control : ±2% over 20:1 turndown
  • Flow Controller Depth : 3.25 in
  • Output Contacts : 250 VAC at 10 A, 30 VDC at 10 A
  • Analog Outputs : 4 to 20 mA, max load 350 Ω
  • Probe Lengths : 10.75 in (Air), 6.75 in (Gas)
  • Analog Inputs : Input resistance 250 Ω, max 20 mA
  • Power Supply : 100 to 120 VAC at 2.5 A max, 50 to 60 Hz|200 to 240 VAC at 1.5 A max, 50 to 60 Hz
  • Flow Control : ±1% of reading over 20:1 turndown
  • Dimensions : Interface Panel - 12.88 in x 14.75 in x 4.25 in
  • Approvals : CSA and FM (CE pending)
Others
Name
Description
File Size
Date
Size
59829 Tender Text File
text/plain 1.51 KB
1/15/2025
1.51 KB
SmartFire Commissioning Software_V40013
application/zip 113.72 MB
6/8/2022
113.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Brochure
application/pdf 35.82 KB
12/18/2020
35.82 KB
Technical Information
application/pdf 836.73 KB
12/18/2020
836.73 KB
Assembly Number Pages
application/pdf 1.06 MB
12/18/2020
1.06 MB
Operating Instructions
application/pdf 1.37 MB
12/18/2020
1.37 MB
Name
Description
File Size
Date
Size
Brochure
application/pdf 35.82 KB
12/18/2020
35.82 KB
59829 Tender Text File
text/plain 1.51 KB
1/15/2025
1.51 KB
SmartFire Commissioning Software_V40013
application/zip 113.72 MB
6/8/2022
113.72 MB
Technical Information
application/pdf 836.73 KB
12/18/2020
836.73 KB
Assembly Number Pages
application/pdf 1.06 MB
12/18/2020
1.06 MB
Operating Instructions
application/pdf 1.37 MB
12/18/2020
1.37 MB
Name
Description
File Size
Date
Size
59829 Tender Text File
1.51 KB
1/15/2025
SmartFire Commissioning Software_V40013
113.72 MB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1035686
3" SS FLOW BDY
1035686
3" SS FLOW BDY
1035687
4" SS FLOW BDY
1035687
4" SS FLOW BDY
1035688
6" SS FLOW BDY
1035688
6" SS FLOW BDY
1035742
16" FLOW BDY EXT FLGD
1035742
16" FLOW BDY EXT FLGD
1035744
20" FLOW BDY EXT FLGD
1035744
20" FLOW BDY EXT FLGD
1035746
20" FLOW BDY FLGD
1035746
20" FLOW BDY FLGD
1035914
1"-A BR SMARTFIRE VLV
1035914
1"-A BR SMARTFIRE VLV
1035915
1.25"-A BR SMARTFIRE VLV
1035915
1.25"-A BR SMARTFIRE VLV
1035916
1.5"-A BR SMARTFIRE VLV
1035916
1.5"-A BR SMARTFIRE VLV
1035917
2"-A BR SMARTFIRE VLV ASY
1035917
2"-A BR SMARTFIRE VLV ASY