/content/process/us/en/search.html

ac al am at series

Turbine Meters

Honeywell American Meter GT, GTS, GTX and AccuTest turbine meters are designed to accurately measure natural gas, air, nitrogen, carbon dioxide, propane vapor and other non-corrosive gases for large volume commercial and industrial uses.

Overview
Meters are available in sizes ranging from 3 up to 12. Inlet pressures up to 1480 PSIG. Operating temperature range is -40°F to 140°F. (-40°C to 60°C).

Maximum flow rates at 7 Water Column pressure (.60 Specific Gravity Gas) are:
3 – 10,000 SCFH
4 – 18,000 SCFH
6 – 35,000 SCFH
8 – 60,000 SCFH
12 – 150,000 SCFH

Meters meet manufacturing standards as specified in ANSI/ASME/AGA Report Number 7.

Features
  • Maximum allowable operating pressures (MAOP) – from 175 PSIG up to 1480 PSIG.
  • Body Materials – Cast aluminum, cast steel, or steel depending on pressure rating.
  • English or metric units of measurement.
  • Common gear train for 3, 4, 6 and 8 meter sizes thereby reducing spare parts inventory.
  • Interchangeable pre-calibrated measurement cartridges allow for easy maintenance.
  • High efficiency inlet Flo-Guide conditioners minimize the effects of flow disturbances in short coupled installations.
  • GTX model utilizes permanently lubricated bearings for maintenance free use.
  • AccuTest model incorporates two independent measuring cartridges in one housing, both calibrated to allow proving the meter while in service with ATP software
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1.502.468
TRANSM. SHAFT 200 SM/Q75 8 MM
1.502.468
TRANSM. SHAFT 200 SM/Q75 8 MM
1.503.486172
Transmissionshaft-c. SMRI L=172 (ND300)
1.503.486172
Transmissionshaft-c. SMRI L=172 (ND300)
1.503.498
TRANSM. SHAFT DN 250 SM/Q75
1.503.498
TRANSM. SHAFT DN 250 SM/Q75
1.508.460
Assembly Gear+Worm ND50/80
1.508.460
Assembly Gear+Worm ND50/80
1.571.400
TELWERKKOPGLAS MULTI-INDEX
1.571.400
TELWERKKOPGLAS MULTI-INDEX
1.571.465
SEAL ADAPTER DRIVE SIDE INDEX HEAD MI-2
1.571.465
SEAL ADAPTER DRIVE SIDE INDEX HEAD MI-2
1.640.453
Sealing ring IRM CI
1.640.453
Sealing ring IRM CI
1.643.303
HTB PAKKING IRM GGG40 G40/G100
1.643.303
HTB PAKKING IRM GGG40 G40/G100
3.551.431
COUPLING OIL LUBR M14x1.5 WITH BALL PLUG
3.551.431
COUPLING OIL LUBR M14x1.5 WITH BALL PLUG
3.551.437
ASSY COUPLING THROUGH FLANGE (BALL STOP)
3.551.437
ASSY COUPLING THROUGH FLANGE (BALL STOP)