mbus
Falcon Pulse/MBus
Flexible data acquisition for remote meter reading.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The FALCON module has a pulse output and also a wired M-Bus. The preset pulse value of 1 liter per pulse can be reparameterized via the M-Bus using the MBConf software from Relay. Depending on the application, the pulse value can be set individually from 1 liter up to 1000 liters.
- Communication module for H4000, C4000 V200/V210 and S150/S220
- M-Bus according to EN13757, OMS compliant
- Pulse output (according to ISO22158) via M-Bus programmable
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In