onewireless network
Process Control Access Point
The OneWireless Process Control Access Point is an industrial access point and an integral part of the Honeywell OneWireless™ Network
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
It also has Ethernet and fiber as well as small form-factor pluggable (SFP) backhaul options. The PCAP offers a single-box solution and does not require two separate wireless networks―one for 802.11n and another for wireless sensor networks. By eliminating the extra power and network connections, which can be expensive to deploy in hazardous locations, the PCAP provides cost savings and reduces deployment time.
Dimensions & Weight
- Weight
- 17.1/17.7 lb
- 7.76/8.02 kg
- Dimensions
- 11.4 x 11.1 x 6.8 in
- 290 x 281 x 173 mm
Others
- Authentication
- Over-The-Air and BLE-Based Key Distribution
- Transmit Power
- Max 18 dBm
- Standards
- CE
- CSA: Class I, Division 2, Group A,B,C,D
- ETSI
- FCC
- IC
- IEC61326-1
- Radio Approval
- T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
- Shock
- 15G Non-Operational
- 4G–5G Operational
- Series
- OneWireless™
- RF Receive Sensitivity
- -100 dBm @ 250 kbps
- Quality of Service
- Supported
- Power
- PCAP3A: 100 to 240 VAC, 1.3A Watt
- PCAP3D: 10.8 to 36 VDC, 5.9A Watt
- Ports
- 1X PoE+ In
- 1X RJ-45 Console Port
- 1X Shielded Power Cable
- 2X External Antenna Ports (ISA100/WirelessHART)
- 2X Grounding Cables
- 2X PoE Out
- 4X External Antenna Ports (Wi-Fi)
- Operating Temperature
- -40 to +70 deg C
- Number of Supported Enraf FlexLine Radar Gauges/WFI
- 13 Enraf FlexLine/WFI
- Network Hops
- 4 hops
- Models
- PCAP3A (AC)
- PCAP3D (DC)
- Ingress Protection
- IP66/IP67
- Humidity
- 0 to 95% RH, Non-Condensing
- Frequency Band
- 2.4 to 2.483 GHz (ISM Band)
- Field Protocols
- ISA100 Wireless (IEC 62734)
- Wi-Fi 802.11b/g/n/ac Wave2
- WirelessHART (IEC 62591)
- Field Expandable Wireless I/O (FEWIO)
- 3 Modbus Slaves per FEWIO
- 50 FEWIOs per WDM
- Encryption
- AES 128-bit
- Data Rate
- BLE: 1 Mbps (FHSS/FSK)
- ISA100: 250 Kbps (DSSS/O-QPSK)
- Wired: 10/100 Mbps
- Corrosion Resistance
- G3
Dimensions & Weight
- Weight
- 17.1/17.7 lb
- 7.76/8.02 kg
- Dimensions
- 11.4 x 11.1 x 6.8 in
- 290 x 281 x 173 mm
Others
- Authentication
- Over-The-Air and BLE-Based Key Distribution
- Transmit Power
- Max 18 dBm
- Standards
- CE
- CSA: Class I, Division 2, Group A,B,C,D
- ETSI
- FCC
- IC
- IEC61326-1
- Radio Approval
- T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
- Shock
- 15G Non-Operational
- 4G–5G Operational
- Series
- OneWireless™
- RF Receive Sensitivity
- -100 dBm @ 250 kbps
- Quality of Service
- Supported
- Power
- PCAP3A: 100 to 240 VAC, 1.3A Watt
- PCAP3D: 10.8 to 36 VDC, 5.9A Watt
- Ports
- 1X PoE+ In
- 1X RJ-45 Console Port
- 1X Shielded Power Cable
- 2X External Antenna Ports (ISA100/WirelessHART)
- 2X Grounding Cables
- 2X PoE Out
- 4X External Antenna Ports (Wi-Fi)
- Operating Temperature
- -40 to +70 deg C
- Number of Supported Enraf FlexLine Radar Gauges/WFI
- 13 Enraf FlexLine/WFI
- Network Hops
- 4 hops
- Models
- PCAP3A (AC)
- PCAP3D (DC)
- Ingress Protection
- IP66/IP67
- Humidity
- 0 to 95% RH, Non-Condensing
- Frequency Band
- 2.4 to 2.483 GHz (ISM Band)
- Field Protocols
- ISA100 Wireless (IEC 62734)
- Wi-Fi 802.11b/g/n/ac Wave2
- WirelessHART (IEC 62591)
- Field Expandable Wireless I/O (FEWIO)
- 3 Modbus Slaves per FEWIO
- 50 FEWIOs per WDM
- Encryption
- AES 128-bit
- Data Rate
- BLE: 1 Mbps (FHSS/FSK)
- ISA100: 250 Kbps (DSSS/O-QPSK)
- Wired: 10/100 Mbps
- Corrosion Resistance
- G3
- Weight : 17.1/17.7 lb|7.76/8.02 kg
- Dimensions : 11.4 x 11.1 x 6.8 in|290 x 281 x 173 mm
- Authentication : Over-The-Air and BLE-Based Key Distribution
- Transmit Power : Max 18 dBm
- Standards : CE|CSA: Class I, Division 2, Group A,B,C,D|ETSI|FCC|IC|IEC61326-1|Radio Approval|T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
- Shock : 15G Non-Operational|4G–5G Operational
- Series : OneWireless™
- RF Receive Sensitivity : -100 dBm @ 250 kbps
- Quality of Service : Supported
- Power : PCAP3A: 100 to 240 VAC, 1.3A Watt|PCAP3D: 10.8 to 36 VDC, 5.9A Watt
- Ports : 1X PoE+ In|1X RJ-45 Console Port|1X Shielded Power Cable|2X External Antenna Ports (ISA100/WirelessHART)|2X Grounding Cables|2X PoE Out|4X External Antenna Ports (Wi-Fi)
- Operating Temperature : -40 to +70 deg C
- Number of Supported Enraf FlexLine Radar Gauges/WFI : 13 Enraf FlexLine/WFI
- Network Hops : 4 hops
- Models : PCAP3A (AC)|PCAP3D (DC)
- Ingress Protection : IP66/IP67
- Humidity : 0 to 95% RH, Non-Condensing
- Frequency Band : 2.4 to 2.483 GHz (ISM Band)
- Field Protocols : ISA100 Wireless (IEC 62734)|Wi-Fi 802.11b/g/n/ac Wave2|WirelessHART (IEC 62591)
- Field Expandable Wireless I/O (FEWIO) : 3 Modbus Slaves per FEWIO|50 FEWIOs per WDM
- Encryption : AES 128-bit
- Data Rate : BLE: 1 Mbps (FHSS/FSK)|ISA100: 250 Kbps (DSSS/O-QPSK)|Wired: 10/100 Mbps
- Corrosion Resistance : G3
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In