/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Controllers

Experion® Process, Machinery and Drives (PMD) - FCE Controller

Honeywell’s PMD Controller regulates fieldbus-based processes and process equipment as part of process, machinery and drives (PMD) control.

Overview
Overview
Experion PMD Field Controller Express (FCE) controllers are easily configurable and make maintenance easy and cost effective. It comes with a wide range of plant control methods and high control capacity to meet the diverse needs of various industries, including pulp and paper, metals, chemicals, pharmaceuticals and food and beverage. The new release is fully scalable and continues to support migration from Honeywell’s TotalPlant Alcont (TPA) systems.

How Does It Work??
The FCE Controller comprises a processor unit configured for high performance, two Profibus or Profinet fieldbus interfaces, a multi-speed Upline/IOline highway interface which can connect TotalPlant Alcont’s I/O extension racks.
The FCE Controller uses heat pipe cooling technology, instead of cooling fans, to improve reliability and ease-of-use.
The controller connects to the automation system’s network via Ethernet. The FCE Controller generates and relays normal channel I/O data as well as channel-specific diagnostic and status data for each connected I/O unit. The automation system displays this uniformly, regardless of the device or fieldbus in use. Diagnostic and alarm data also appear on the automation system and are automatically routed to the system’s alarm mechanism.

What Problems Does It Solve?
  • Latest Experion PMD releases with updated FCE controller address the obsolescence challenges with TPA platform, , lack of Operational Excellence and offers modernization path to the latest Expeiron PKS platform features and technologies to address all business needs by:
    • Adopting Experion PKS platform to use new technology features and functionalities like ‘Experion HIVE for PMD’ and additional operational features such as Orion Console and Advanced HMI.
    • Updated FCE controller offers ready-made solutions for application control for diverse industries. Its high capacity reduces control response times, and provides a flexible, efficient and convenient way to meet demanding process industry needs.
    • Provide Cyber Security out of the box
    • Supporting and enabling the conversion of existing customer IP (application and graphics) to support all new features
  • Reduce unpredictability and risk associated with downtime and spare part availability.
  • Enhance and Simplify Life Cycle Management and Support
Specifications

Processing & Performance Metrics

  • Application Memory Space
    • 16 MB
  • RAM Memory
    • 512 MB
  • Processor
    • Intel Celeron 1.06 GHz or Equivalent
  • Non-Volatile Memory
    • Compact Flash >1 GB
  • Calendar Clock Accuracy
    • 0.5 s/day

Communication Interfaces

  • UPLINE Interface
    • 1, 2, 4 Mbit/s
    • 75 Ω Transmission
    • BNC Connectors
  • System Net Interface
    • 10/100/1000 Mbit/s
    • 2X RJ45
    • Ethernet FTE A & B
  • Redundancy Interface
    • 10/100/1000 Mbit/s
    • 1X RJ45
    • Ethernet
  • Profibus Interfaces
    • 9-Pin D-Connector (Female)
    • EN 50170
    • Max 2
    • RS485
  • Fieldbus Changeability
    • Profibus interfaces removable via front panel

Standards & Certifications

  • Standards
    • EN50170, DP/VO V1, V2, Class 1 and 2 Master
  • EMC Standards
    • EN61000-6-2:2005 (Immunity)
    • EN61000-6-4:2007 (Emissions)

User Interface & Controls

  • Reset Options
    • Cold Boot (>4 sec)
    • Warm Boot (1 to 4 sec)
  • Push Buttons
    • 3 under the display for menu control

Electrical Specifications

  • Power Switch
    • Separate Switch beside Connector
  • Power Supply Connector
    • 3-Pin Screw-Locked

Environmental Conditions

  • Operating Voltage
    • 24 V ±10% volt
  • Operating Temperature
    • +5 to +40°C
  • IP Rating
    • IP43
  • Heat Dissipation
    • < 36 W
  • Environmental Classification
    • G2 (Gas, Corrosion)
    • IEC 60721-3-3 Class IE33

Mechanical & Installation

  • Mounting Shelf
    • 19 in Wide
    • 2U High
    • Holds Two Controllers
  • Cabinet Capacity
    • Up to 20 Controllers/Cabinet

Software & Interface

  • LCD Type
    • 128 x 64 Pixel Graphics LCD
    • FSTN Technique
    • LED Backlight
  • Function Display
    • 128 x 64 pixel LCD

Function Display

  • Indicator Lights
    • Green (Communication)
    • Yellow (1000 Mbit/s Bus Rate)

I/O Capabilities

  • I/O Capacity
    • 4999 I/O Channels per FCE-PN Controller

Dimensions & Weight

  • Dimensions
    • 220 x 68 x 220 mm

Controller Specifications

  • Controller Type
    • FC (Field Controller)
    • FCE (Field Controller Express)

Overview

  • Controller Models
    • PD-CFFCE22: With Profibus Interface
    • PD-CFFCE31: With Profinet Interface

Processing & Performance Metrics

  • Application Memory Space
    • 16 MB
  • RAM Memory
    • 512 MB
  • Processor
    • Intel Celeron 1.06 GHz or Equivalent
  • Non-Volatile Memory
    • Compact Flash >1 GB
  • Calendar Clock Accuracy
    • 0.5 s/day

Communication Interfaces

  • UPLINE Interface
    • 1, 2, 4 Mbit/s
    • 75 Ω Transmission
    • BNC Connectors
  • System Net Interface
    • 10/100/1000 Mbit/s
    • 2X RJ45
    • Ethernet FTE A & B
  • Redundancy Interface
    • 10/100/1000 Mbit/s
    • 1X RJ45
    • Ethernet
  • Profibus Interfaces
    • 9-Pin D-Connector (Female)
    • EN 50170
    • Max 2
    • RS485
  • Fieldbus Changeability
    • Profibus interfaces removable via front panel

Standards & Certifications

  • Standards
    • EN50170, DP/VO V1, V2, Class 1 and 2 Master
  • EMC Standards
    • EN61000-6-2:2005 (Immunity)
    • EN61000-6-4:2007 (Emissions)

User Interface & Controls

  • Reset Options
    • Cold Boot (>4 sec)
    • Warm Boot (1 to 4 sec)
  • Push Buttons
    • 3 under the display for menu control

Electrical Specifications

  • Power Switch
    • Separate Switch beside Connector
  • Power Supply Connector
    • 3-Pin Screw-Locked

Environmental Conditions

  • Operating Voltage
    • 24 V ±10% volt
  • Operating Temperature
    • +5 to +40°C
  • IP Rating
    • IP43
  • Heat Dissipation
    • < 36 W
  • Environmental Classification
    • G2 (Gas, Corrosion)
    • IEC 60721-3-3 Class IE33

Mechanical & Installation

  • Mounting Shelf
    • 19 in Wide
    • 2U High
    • Holds Two Controllers
  • Cabinet Capacity
    • Up to 20 Controllers/Cabinet

Software & Interface

  • LCD Type
    • 128 x 64 Pixel Graphics LCD
    • FSTN Technique
    • LED Backlight
  • Function Display
    • 128 x 64 pixel LCD

Function Display

  • Indicator Lights
    • Green (Communication)
    • Yellow (1000 Mbit/s Bus Rate)

I/O Capabilities

  • I/O Capacity
    • 4999 I/O Channels per FCE-PN Controller

Dimensions & Weight

  • Dimensions
    • 220 x 68 x 220 mm

Controller Specifications

  • Controller Type
    • FC (Field Controller)
    • FCE (Field Controller Express)

Overview

  • Controller Models
    • PD-CFFCE22: With Profibus Interface
    • PD-CFFCE31: With Profinet Interface
  • Application Memory Space : 16 MB
  • UPLINE Interface : 1, 2, 4 Mbit/s|75 Ω Transmission|BNC Connectors
  • System Net Interface : 10/100/1000 Mbit/s|2X RJ45|Ethernet FTE A & B
  • Standards : EN50170, DP/VO V1, V2, Class 1 and 2 Master
  • Reset Options : Cold Boot (>4 sec)|Warm Boot (1 to 4 sec)
  • Redundancy Interface : 10/100/1000 Mbit/s|1X RJ45|Ethernet
  • RAM Memory : 512 MB
  • Push Buttons : 3 under the display for menu control
  • Profibus Interfaces : 9-Pin D-Connector (Female)|EN 50170|Max 2|RS485
  • Processor : Intel Celeron 1.06 GHz or Equivalent
  • Power Switch : Separate Switch beside Connector
  • Power Supply Connector : 3-Pin Screw-Locked
  • Operating Voltage : 24 V ±10% volt
  • Operating Temperature : +5 to +40°C
  • Non-Volatile Memory : Compact Flash >1 GB
  • Mounting Shelf : 19 in Wide|2U High|Holds Two Controllers
  • LCD Type : 128 x 64 Pixel Graphics LCD|FSTN Technique|LED Backlight
  • Indicator Lights : Green (Communication)|Yellow (1000 Mbit/s Bus Rate)
  • IP Rating : IP43
  • I/O Capacity : 4999 I/O Channels per FCE-PN Controller
  • Heat Dissipation : < 36 W
  • Function Display : 128 x 64 pixel LCD
  • Fieldbus Changeability : Profibus interfaces removable via front panel
  • Environmental Classification : G2 (Gas, Corrosion)|IEC 60721-3-3 Class IE33
  • EMC Standards : EN61000-6-2:2005 (Immunity)|EN61000-6-4:2007 (Emissions)
  • Dimensions : 220 x 68 x 220 mm
  • Controller Type : FC (Field Controller)|FCE (Field Controller Express)
  • Controller Models : PD-CFFCE22: With Profibus Interface|PD-CFFCE31: With Profinet Interface
  • Calendar Clock Accuracy : 0.5 s/day
  • Cabinet Capacity : Up to 20 Controllers/Cabinet
Brochure
Name
Description
File Size
Date
Size
Experion PMD PIN
application/pdf 406.54 KB
10/22/2025
406.54 KB
Name
Description
File Size
Date
Size
Experion PMD PIN
application/pdf 406.54 KB
10/22/2025
406.54 KB
Name
Description
File Size
Date
Size
Experion PMD PIN
406.54 KB
10/22/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list