/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

I/O Modules

Process Manager I/O

One of Honeywell’s flagship offerings, Process Manager I/O is a well proven, highly available and extremely robust chassis-based I/O solution that brings extreme flexibility and functionality to users.

Overview
All components of Process Manager I/O can be implemented in a redundant fashion, providing a solution with no single point of failure. Process Manager I/O modules can be placed local or remote to the control processor.

Process Manager I/O integration also makes it easy and cost effective for users to migrate existing legacy systems to the Experion paradigm. The I/O modules can be used with the Process Manager, C200 or C300 controller to provide ‘plug and play’ transition.

The Process Manager I/O family offers:
  • Extensive fault checking and reporting 
  • Robust, automatic and bumpless redundancy
  • Fully integrated power system (optionally redundant) with easy-to-wire 24 volt field power
  • Highly secure and deterministic I/O data transfer.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30747074-005
PANDUIT, GRAY 4IN X 4IN X 6FT
30747074-005
PANDUIT, GRAY 4IN X 4IN X 6FT
30754661-014
FUSE .5 AMP
30754661-014
FUSE .5 AMP
30754661-019
FUSE 1.0A
30754661-019
FUSE 1.0A
30754661-021
2 AMP MICROFUSE
30754661-021
2 AMP MICROFUSE
30754661-022
FUSE 3A
30754661-022
FUSE 3A
38003026-150
UCN FIBER-OPTIC EXTNDR 8K AC POWERED, CC
38003026-150
UCN FIBER-OPTIC EXTNDR 8K AC POWERED, CC
42601193-002
HRNES PE CIRC BREAKER
42601193-002
HRNES PE CIRC BREAKER
42601902-002
DIGITAL ISOLATOR
42601902-002
DIGITAL ISOLATOR
42601902-009
TRANSMITTER ANALOG
42601902-009
TRANSMITTER ANALOG
42601902-014
IS-LLMUX RECEIVER, RUSSIAN T/C, MTL838B-
42601902-014
IS-LLMUX RECEIVER, RUSSIAN T/C, MTL838B-