/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Human Machine Interfaces (HMI)

Experion® Panel PC

The Experion® Panel PC brings Experion HMI outside the control room in a flexible way for demanding industrial control applications

Overview
What Is It?
Experion PPC (Panel PC) is an industrial grade Touch Panel PC based on robust, easy to maintain hardware that is used with proven Experion Human Machine Interface (HMI).
Combined with specifically put together Experion components, Experion PPC meets your local operation needs regardless of your industry, process or machine size and complexity. It allows you to break free from proprietary embedded Panel HMI mix and reduces maintenance overheads, complex data integration methods and improves process data flow in your plant.

How Does It Work?
Experion PPC supports flexible operation modes to effectively meet different system architectures. PPC can act as a standalone SCADA Server cum Station, remote Experion DCS Station and/or Thin Client. It uses simple, easy to use Experion HMI and tools enabling plant personnel to connect to a wide variety of controllers in a flexible and secure way.

What Problems Does It Solve?
  • Greatly improves startup and commissioning time and reduces data integration costs
  • Quick startup, uniform data-exchange with controllers, effective operations and change management
  • Avoid training and maintenance overheads of a Multi-vendor HMI systems, obsolescence risk and integration costs
  • Higher system uptime, operato​r effectiveness and emergency response through consistent operator view across various operation levels
  • Reduce the integration and configuration costs for Panel HMIs used with proprietary or conventional interfaces
  • Eliminate interoperability issues arising from the use of proprietary or embedded OS based Panel HMI(s)
Specifications

Environmental Conditions

  • Operating Temperature
    • 0 to 55 deg C
    • 32 to 131 deg F
  • Vibration
    • Random Vibration 0.0002 G2/Hz,1.0 Grms, Test Frequency: 5-500Hz
  • Storage Temperature Range
    • -10°to 40°C (14° to 104 °F) Operating
    • -20° to 70°C (-4° to 158° F) Storage
  • Onboard Storage
    • 256 GB
  • Humidity
    • 10 to 95% at 40°C, Non-Condensing

Software & Interface

  • Display
    • 18.5 in Panel
    • 1980 X 1080 (16:9) Resolution
    • 350 Cd/M2 Brightness
  • Touchscreen Type
    • Projected Capacitive (PCAP) Multi-Touch
  • Operating System
    • Windows 10 ENT 2019/2021 LTSC (Pre-installed)

Electrical Specifications

  • Supply Voltage
    • 24 VDC
  • Rated Input
    • 24 VDC

Standards & Certifications

  • Standards
    • BSMI
    • CCC
    • CE (LVD
    • FCC Class A
    • KC
    • RCM
    • RoHS
    • UL
    • cULus, Class I Div 2
  • Ingress Protection
    • Front panel: IP66

I/O Capabilities

  • Software Options
    • Experion HS, LX/PC Panel Station
    • Experion Panel Server with Station (Base 550 points, up to 16KSCADA points)

Overview

  • Series
    • Experion®
  • Models
    • MZ-PPCT02

Memory & Storage

  • SD Card Slot
    • Yes

Processing & Performance Metrics

  • Processor
    • CORE I3 3.2G 6M 1200P 4C I3-10100E
  • Onboard Flash Memory
    • 256 GB
  • Memory
    • 16 GB

Communication & Protocols

  • Number of USB Ports
    • 5 X USB 3.2 + 1 X USB2.0
  • Number of Serial Ports
    • 2 X RS 232/422/485
  • Ethernet Ports
    • Integrated 2X 10/100/1000 mbps ports

Environmental Conditions

  • Operating Temperature
    • 0 to 55 deg C
    • 32 to 131 deg F
  • Vibration
    • Random Vibration 0.0002 G2/Hz,1.0 Grms, Test Frequency: 5-500Hz
  • Storage Temperature Range
    • -10°to 40°C (14° to 104 °F) Operating
    • -20° to 70°C (-4° to 158° F) Storage
  • Onboard Storage
    • 256 GB
  • Humidity
    • 10 to 95% at 40°C, Non-Condensing

Software & Interface

  • Display
    • 18.5 in Panel
    • 1980 X 1080 (16:9) Resolution
    • 350 Cd/M2 Brightness
  • Touchscreen Type
    • Projected Capacitive (PCAP) Multi-Touch
  • Operating System
    • Windows 10 ENT 2019/2021 LTSC (Pre-installed)

Electrical Specifications

  • Supply Voltage
    • 24 VDC
  • Rated Input
    • 24 VDC

Standards & Certifications

  • Standards
    • BSMI
    • CCC
    • CE (LVD
    • FCC Class A
    • KC
    • RCM
    • RoHS
    • UL
    • cULus, Class I Div 2
  • Ingress Protection
    • Front panel: IP66

I/O Capabilities

  • Software Options
    • Experion HS, LX/PC Panel Station
    • Experion Panel Server with Station (Base 550 points, up to 16KSCADA points)

Overview

  • Series
    • Experion®
  • Models
    • MZ-PPCT02

Memory & Storage

  • SD Card Slot
    • Yes

Processing & Performance Metrics

  • Processor
    • CORE I3 3.2G 6M 1200P 4C I3-10100E
  • Onboard Flash Memory
    • 256 GB
  • Memory
    • 16 GB

Communication & Protocols

  • Number of USB Ports
    • 5 X USB 3.2 + 1 X USB2.0
  • Number of Serial Ports
    • 2 X RS 232/422/485
  • Ethernet Ports
    • Integrated 2X 10/100/1000 mbps ports
  • Operating Temperature : 0 to 55 deg C|32 to 131 deg F
  • Display : 18.5 in Panel|1980 X 1080 (16:9) Resolution|350 Cd/M2 Brightness
  • Vibration : Random Vibration 0.0002 G2/Hz,1.0 Grms, Test Frequency: 5-500Hz
  • Touchscreen Type : Projected Capacitive (PCAP) Multi-Touch
  • Supply Voltage : 24 VDC
  • Storage Temperature Range : -10°to 40°C (14° to 104 °F) Operating|-20° to 70°C (-4° to 158° F) Storage
  • Standards : BSMI|CCC|CE (LVD|FCC Class A|KC|RCM|RoHS|UL|cULus, Class I Div 2
  • Software Options : Experion HS, LX/PC Panel Station|Experion Panel Server with Station (Base 550 points, up to 16KSCADA points)
  • Series : Experion®
  • SD Card Slot : Yes
  • Rated Input : 24 VDC
  • Processor : CORE I3 3.2G 6M 1200P 4C I3-10100E
  • Operating System : Windows 10 ENT 2019/2021 LTSC (Pre-installed)
  • Onboard Storage : 256 GB
  • Onboard Flash Memory : 256 GB
  • Number of USB Ports : 5 X USB 3.2 + 1 X USB2.0
  • Number of Serial Ports : 2 X RS 232/422/485
  • Models : MZ-PPCT02
  • Memory : 16 GB
  • Ingress Protection : Front panel: IP66
  • Humidity : 10 to 95% at 40°C, Non-Condensing
  • Ethernet Ports : Integrated 2X 10/100/1000 mbps ports
Brochure
Name
Description
File Size
Date
Size
Experion PPC brochure 2019
application/pdf 494.12 KB
7/28/2021
494.12 KB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Data Sheet
Name
Description
File Size
Date
Size
Experion PPC is an industrial grade Touch Panel PC that extends Experion UI to local field operations with controllers. This robust, easy to maintain hardware is built on open industry standards and provides the proven Experion User Interface.
application/pdf 349.4 KB
5/5/2021
349.4 KB
Name
Description
File Size
Date
Size
Experion PPC brochure 2019
application/pdf 494.12 KB
7/28/2021
494.12 KB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Experion PPC is an industrial grade Touch Panel PC that extends Experion UI to local field operations with controllers. This robust, easy to maintain hardware is built on open industry standards and provides the proven Experion User Interface.
application/pdf 349.4 KB
5/5/2021
349.4 KB
Name
Description
File Size
Date
Size
Experion PPC brochure 2019
494.12 KB
7/28/2021
TotalCare Services for Scalable Control Solutions brochure
404.99 KB
4/29/2021
Experion PPC is an industrial grade Touch Panel PC that extends Experion UI to local field operations with controllers. This robust, easy to maintain hardware is built on open industry standards and provides the proven Experion User Interface.
349.4 KB
5/5/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
999AST-C001
CONTROLEDGE OPERATIONS STATION
999AST-C001
CONTROLEDGE OPERATIONS STATION