/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Human Machine Interfaces (HMI)

HCiR (Honeywell Control Interface)

The Honeywell HCi series provides an advanced, user-friendly and competitive interface that enhances controllers’ performance.

Overview
What Is It?
Honeywell Controller Interface (HCi) is a general-purpose interface for control systems, supporting a wide range of protocols, including serial communication, Ethernet TCP/IP, USB and wireless (as a special option). It’s available in several display sizes, from five to 15 inches and standard and widescreen formats. It is quickly configured using the simple, included tool, with intuitive, graphical and other useful predefined functions. HCi is suitable for demanding applications and features a full metal case and water-tight front bezel assembly.

How Does It Work?
HCi series includes the HCi Design Studio (HDS) PC configuration tool, supports Ethernet-based connectivity, and has an intuitive user interface, along with a wide variety of protocols to interface with controllers in the field. It includes one USB port for configuration or two USB host ports to extend data export functions and interface with USB devices, such as barcode readers. It features custom display development tools, user-friendly touchscreen control, monitoring-packets during runs, screen capture, multi-screen simultaneous display, movie display, camera inputs, video outputs in HDMI, and print-out functions.

What Problems Does It Solve?
Honeywell HCi reduces engineering time with convenient functions to import databases, reducing users’ total operating costs. It accepts maps for interface exported from HC Designer, ControlEdge Builder, and third party product tools.
Specifications

Standards & Certifications

  • Standards
    • FDA Compliant

Standards & Certifications

  • Standards
    • FDA Compliant
  • Standards : FDA Compliant
Technical Note
Name
Description
File Size
Date
Size
Honeywell HCiR series to create 21 CFR Part 11 FDA compliant Application: Electronic Records & Signatures
application/pdf 222.1 KB
1/23/2024
222.1 KB
Name
Description
File Size
Date
Size
Honeywell HCiR series to create 21 CFR Part 11 FDA compliant Application: Electronic Records & Signatures
application/pdf 222.1 KB
1/23/2024
222.1 KB
Name
Description
File Size
Date
Size
Honeywell HCiR series to create 21 CFR Part 11 FDA compliant Application: Electronic Records & Signatures
222.1 KB
1/23/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HCIRD12-10S
HCiRD12-10S
HCIRD12-10S
HCiRD12-10S
HCIRW05-TE-FD-NC
5IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRW05-TE-FD-NC
5IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRW07-TE-FD-NC
7IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRW07-TE-FD-NC
7IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRW10-TE-FD-NC
10IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRW10-TE-FD-NC
10IN W 800X480 24VDC 1ENET 2SER SD USB
HCIRX05-TE-FD-NC
5.6IN 640X480 24VDC 1ENET 2SER SD USB
HCIRX05-TE-FD-NC
5.6IN 640X480 24VDC 1ENET 2SER SD USB
HCIRX08-TE-FD-NC
8.4IN 800X600 24VDC 1ENET 2SER SD USB
HCIRX08-TE-FD-NC
8.4IN 800X600 24VDC 1ENET 2SER SD USB
HCIRX10-TE-FA-NC
10.4IN VGA 100TO240V 1ENET 2SER SD USB
HCIRX10-TE-FA-NC
10.4IN VGA 100TO240V 1ENET 2SER SD USB
HCIRX10-TE-FD-NC
10.4IN 800x600 24VDC 2ENET 3SER SD USB
HCIRX10-TE-FD-NC
10.4IN 800x600 24VDC 2ENET 3SER SD USB
HCIRX12-AE-FA-NC
12.1IN XGA 100TO240V 1ENET 2SER SD USB
HCIRX12-AE-FA-NC
12.1IN XGA 100TO240V 1ENET 2SER SD USB
HCIRX12-AE-FD-NC
12.1IN 1024X768 24VDC 2ENET 3SER SD USB
HCIRX12-AE-FD-NC
12.1IN 1024X768 24VDC 2ENET 3SER SD USB