/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

CD Actuator Systems

Aquatrol

The AquaTrol™ remoisturizing system provides optimum water spray pattern for precise cross direction moisture control using hydraulic atomizing nozzles

Overview
What Is It?
The AquaTrol™ remoisturizing system provides precise cross direction moisture control by selectively applying a fine water spray to drier areas of the sheet. AquaTrol uses hydraulic atomizing nozzles to produce the optimum water spray pattern with application-matched total water flow and particle velocity. The flat-fan spray pattern remains stable and uniform in the dynamic air conditions of the dryer section.

How Does It Work?
All AquaTrol components are housed in a stainless steel spray boom. The spraying surface is completely smooth to prevent paper hang up and the boom is air purged to keep the interior clean and dry.
Compact spray modules include the nozzles and digital control valves. Hydraulic atomizing nozzles provide a uniform, stable spray pattern for streak free moisture control. Nozzle sizes and flow rates are customized for the application. Digital control provides precise regulation of the water flow to each profiling zone. Maintenance is easy with modular spray blocks and quick disconnect style nozzles

What Problems Does It Solve?
  • Flat fan spray pattern for streak-free remoisturizing
  • Improved CD moisture profile
  • Improved reel build
  • Improved paper quality
  • Reduced rejects
  • Avoid dry edges and sheet damage due to over drying
  • Control curl
  • Fast recovery at start-up and after grade changes or process upsets
  • Increased average moisture for fiber savings and/or reduced dryer loads
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list