/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Controllers

C200/C200E

The C200/C200E integrated control and safety systems are embedded in the compact Series A Chassis hardware form factor. Users of these controllers benefit from a robust and superior control execution and scheduling environment with high reliability.

Overview
What Is It?
Released with PlantScape R200, the C200 controller operates Honeywell’s field-proven and deterministic Control Execution Environment (CEE) core software. Introduced with Experion® PKS R400, the C200E Controller provides the same capabilities as C200 but adds more functionality and memory. For example, the C200E fully supports Experion Batch Manager and the ISA S88.01 batch control standard so that users can execute complete batch control in a redundant environment with the controller.
The CEE resident in the control processor provides an efficient and effective control environment as well as access to a comprehensive library of control-related function blocks. The controllers can be implemented in a single or fully redundant configuration.​

How Does It Work?
Like the C300 and the ACE node, the C200 and C200E integrated control and safety systems operate Honeywell’s deterministic CEE software which executes control strategies on a constant and predictable schedule. The CEE is loaded into the C200/C200E memory, providing the execution platform for the comprehensive set of automatic control logic, data acquisition and calculation function blocks. Each function block contains a set of predefined features such as alarm settings and maintenance statistics. This embedded functionality guarantees consistent process control strategy execution.
The controllers support many input/output (I/O) families, including Series A I/O, Rail A I/O, Rail H I/O and Process Manager I/O, and other protocols such as FOUNDATION Fieldbus, Profibus, DeviceNet, and HART. ​

What Problems Does It Solve?
The C200 and C200E controllers enable process engineers to tackle several process control problems by supporting batch applications with ISA S88.01 and providing robust process control through CEE. When used with Honeywell’s Profit Loop that anticipates future process behavior, the controllers know exactly how much to move the process in order to meet the desired control objectives, thus offering stronger process control.
Lifecycle status - Phased out since 31st December 2020.
Technology Upgrade/Replacement path - C300 or UOC
Specifications

Environmental Conditions

  • Altitude
    • -300 to +3000 m foot
  • Storage Temperature Range
    • -40 to 85°C
  • Shock Resistance
    • 20 g (Transport)
    • 5 g (Operating)
  • Operating Temperature
    • 0 to 60°C
  • Humidity
    • 5 to 95% RH, Non-Condensing
  • Coated Models
    • G2 or G3

Software & Interface

  • Tagged Objects
    • 1023 (C200)
    • 4095 (C200E)

Standards & Certifications

  • Standards
    • ATEX Certificate
    • C-Tick
    • CE
    • CSA
    • EMC Directive 89/336/EEC
    • FM Approved
    • Removal/Insertion Under Power (RIUP)
    • UL 508, Class I, Div 2 (Hazardous Locations)

I/O Capabilities

  • RAM Retention
    • 120 hrs (Rechargeable)
    • 144 hrs (Replaceable)
  • I/O Types
    • Rail IO
    • Series A IO
    • Series H IO
  • I/O Modules Supported
    • 64
  • Execution Period
    • 50 to 2000 ms (Adjustable)

Processing & Performance Metrics

  • Processing Units
    • 1600 (Redundant)
    • 3600 (Non-Redundant)
  • Memory Units
    • 16000 (C200E)
    • 4000 (C200)

Electrical Specifications

  • Power Requirements
    • +3.3 VDC at 1 A
    • +5 VDC at 1.5 A

Environmental Conditions

  • Altitude
    • -300 to +3000 m foot
  • Storage Temperature Range
    • -40 to 85°C
  • Shock Resistance
    • 20 g (Transport)
    • 5 g (Operating)
  • Operating Temperature
    • 0 to 60°C
  • Humidity
    • 5 to 95% RH, Non-Condensing
  • Coated Models
    • G2 or G3

Software & Interface

  • Tagged Objects
    • 1023 (C200)
    • 4095 (C200E)

Standards & Certifications

  • Standards
    • ATEX Certificate
    • C-Tick
    • CE
    • CSA
    • EMC Directive 89/336/EEC
    • FM Approved
    • Removal/Insertion Under Power (RIUP)
    • UL 508, Class I, Div 2 (Hazardous Locations)

I/O Capabilities

  • RAM Retention
    • 120 hrs (Rechargeable)
    • 144 hrs (Replaceable)
  • I/O Types
    • Rail IO
    • Series A IO
    • Series H IO
  • I/O Modules Supported
    • 64
  • Execution Period
    • 50 to 2000 ms (Adjustable)

Processing & Performance Metrics

  • Processing Units
    • 1600 (Redundant)
    • 3600 (Non-Redundant)
  • Memory Units
    • 16000 (C200E)
    • 4000 (C200)

Electrical Specifications

  • Power Requirements
    • +3.3 VDC at 1 A
    • +5 VDC at 1.5 A
  • Altitude : -300 to +3000 m foot
  • Tagged Objects : 1023 (C200)|4095 (C200E)
  • Storage Temperature Range : -40 to 85°C
  • Standards : ATEX Certificate|C-Tick|CE|CSA|EMC Directive 89/336/EEC|FM Approved|Removal/Insertion Under Power (RIUP)|UL 508, Class I, Div 2 (Hazardous Locations)
  • Shock Resistance : 20 g (Transport)|5 g (Operating)
  • RAM Retention : 120 hrs (Rechargeable)|144 hrs (Replaceable)
  • Processing Units : 1600 (Redundant)|3600 (Non-Redundant)
  • Power Requirements : +3.3 VDC at 1 A|+5 VDC at 1.5 A
  • Operating Temperature : 0 to 60°C
  • Memory Units : 16000 (C200E)|4000 (C200)
  • I/O Types : Rail IO|Series A IO|Series H IO
  • I/O Modules Supported : 64
  • Humidity : 5 to 95% RH, Non-Condensing
  • Execution Period : 50 to 2000 ms (Adjustable)
  • Coated Models : G2 or G3
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
51191782-100
PIN I/F TRANCVR
51191782-100
PIN I/F TRANCVR
51192337-101
BATTERY PACK NI-CAD
51192337-101
BATTERY PACK NI-CAD
51192416-305
CONTROLNET TRUNK RAW CBL 900FT 275M
51192416-305
CONTROLNET TRUNK RAW CBL 900FT 275M
51192417-100
CONN CABLE REPLACES TC-MC1BNC
51192417-100
CONN CABLE REPLACES TC-MC1BNC
51192418-100
CONNECTOR BNC TERM
51192418-100
CONNECTOR BNC TERM
51192419-100
CONNECT. BNC BARRELL
51192419-100
CONNECT. BNC BARRELL
51192420-100
CONN BULKHEAD QTY 2 REPLACES TC-MC5BNC
51192420-100
CONN BULKHEAD QTY 2 REPLACES TC-MC5BNC
51192422-100
CONN BULKHEAD QTY 2 REPLAC
51192422-100
CONN BULKHEAD QTY 2 REPLAC
51192423-100
CONN RGHT ANGLE REPLACES TC-MC6BNC
51192423-100
CONN RGHT ANGLE REPLACES TC-MC6BNC
51197593-100
BATTERY LITHIUM METAL
51197593-100
BATTERY LITHIUM METAL