/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

I/O Modules

Rail-H I/O Family

Honeywell’s Rail-H I/O family of I/O modules combines the small size and cost-efficiency of its predecessor, Rail-A I/O, with the ability to perform in hazardous locations to help users meet the most demanding process requirements.

Overview
Honeywell’s Rail-H I/O is a compact, modular I/O system designed to perform under harsh conditions. Similar to the Rail-A I/O family, it can be installed in small cabinets, thus saving space.

The Rail-H I/O modules can be mounted directly in hazardous locations such as Div 1/Zone 1. The modules are Din-rail mountable and can be located both at the process and remote to the control processor, providing users further flexibility. The Rail-H I/O family of I/O modules brings significant design, installation, and wiring savings for intrinsically safe applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1492-IFM40F-FS24-2
IFM,40-P.ISOL.IFM 5X20 MM FUSE CLIPS
1492-IFM40F-FS24-2
IFM,40-P.ISOL.IFM 5X20 MM FUSE CLIPS
1746-P2
PS-RACK MNT.120/240VAC-5AMP
1746-P2
PS-RACK MNT.120/240VAC-5AMP
1784-PKTXD
PCI BUS CARD W/DH+ DH485 RIO SCANNER 2CH
1784-PKTXD
PCI BUS CARD W/DH+ DH485 RIO SCANNER 2CH
1785-BEM
PLC-5/40 -/60 BACKUP COMM.MOD
1785-BEM
PLC-5/40 -/60 BACKUP COMM.MOD
1785-KE
DATA HIWAY + RS232 I/F
1785-KE
DATA HIWAY + RS232 I/F
1785-L60B
PLC-5/60 PROC.MODULE 64KRAM
1785-L60B
PLC-5/60 PROC.MODULE 64KRAM
TC-PBFO01
CNET REPEATER ADAPTER RIOMH
TC-PBFO01
CNET REPEATER ADAPTER RIOMH
TC-PGCN11
CNET GATEWAY REDUNDANT MEDIA HAZ 1
TC-PGCN11
CNET GATEWAY REDUNDANT MEDIA HAZ 1
TC-PHTPR
CNET T TAP DROP RIGHT ANGLE CONN HAZ 1
TC-PHTPR
CNET T TAP DROP RIGHT ANGLE CONN HAZ 1
TC-PHXT
CNET X TERMINATOR
TC-PHXT
CNET X TERMINATOR