/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Configuration Tools & Software

Honeywell Versatilis Configurator

Honeywell Versatilis Configurator overcomes the shortcomings of custom-built handheld communicators and improves the user experience and efficiencies of field technicians and engineers.

Overview
Our customers and specially the technicians and engineers have for long made several compromises when it comes to handheld communicators. Ranging from restricted hardware, small screen which is tough to operate with gloves or even otherwise, functional and performance issues, challenging and pricey updates and upgrades and so on, the list is long and has kept on growing over the years.
Our latest technology used in Honeywell Versatilis Configurator overcomes the shortcomings of custom-built handheld communicators and improves the user experience and efficiencies of field technicians and engineers.

What Is It?
Honeywell Versatilis is next generation handheld platform for configuring, calibrating, monitoring, and diagnosing universal HART, Modbus*, and Honeywell DE devices and for provisioning and troubleshooting of ISA100 Wireless and WirelessHART devices. It also provides a secure and open platform for other applications.
  • Intrinsically safe and certified for hazardous location use
  • State-of-the-art intrinsically safe tablet, contemporary smart App for configuration and diagnostics
  • Safe and easy operations as devices can be securely communicated with from a distance
  • Single solution for HART, Modbus*, DE and Wireless devices
  • Universal solution – works seamlessly with any vendor device
  • Advance IAMS features such as Offline Configuration & History
  • Preloaded DD files / packages and easy, free upgrades on the fly as a user function
  • Commercial off the shelf batteries for the communication interface
  • Convenient and bundled accessories
  • Open platform for other secure productivity and mobility applications from any vendor.
How Does It Work?
Versatilis platform can be used to provision ISA100 & WirelessHART devices through different means
  • Requires “AndroidProvDev” app supplied with WDM R321 onwards
  • Support for Windows10 coming in future
  • Support for BLE provisioning for SmartLine Wireless coming in future
Versatilis Advanced Comm Interface
The modem has the similar form factor of an Apple TV box. There’s a simple toggle button to switch between the protocols depending upon the model you order with a glowing LED indicating the selection. The modem can be powered with three AA rechargeable off the shelf batteries. Complete charge provides an operating time of 40 hours which is good for a week and we supply two sets of batteries with a separate charger. There is an intuitive RGB pattern LED for low battery, power and Bluetooth communications.

User Interface and Mobility Device
The tablets come in Windows and Android choices. These certified products have highly responsive capacitive multi touch screens. With extendable storage in hundreds of GBs and up to 2 Terra Bytes, your devices will never run out of space anymore. All the options come with front and back cameras, contemporary Bluetooth and WiFi communications and also various ports and sensors which make them a potent utility platform for various applications at your site.

The Application
The App supports Online & offline configuration, diagnostics, simulation and management or Device description files and even FDI device packages. Settings pertain to some App related configurations and Documentation provides self-help videos and tutorials.
When you Tap on Online Configuration, you are presented with the Scan & Connect screen to view available modems. Once you have configured your choice of protocol, you tap on to Connect to device.

What Problems They Solve?
  • 30% less time to complete tasks with a larger display
  • 80% faster navigation through menus
  • Basic configuration in under 30 seconds
  • Configures devices from a safe distance
  • A single tool for multiple protocols
  • Up to 60% lower cost of additional units (interfaces compared with a full handheld)
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +50 deg C
  • Environmental
    • Max altitude 2,000 m degree Celsius
    • Overvoltage II degree Celsius
    • Pollution Degree 3 degree Celsius

Electrical Specifications

  • Power Supply
    • 4.5 V (3 x AA Batteries) or 5V USB
  • HART/DE Loop Voltage
    • 30 V max

Standards & Certifications

  • Ingress Protection
    • IP64
  • Approvals
    • EMC: EN61326-1:2013 (Industrial Environment)
    • Safety: (UL61010-1 Ed.3, CAN/CSA-C22.2 No61010-1 Ed.3)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +50 deg C
  • Environmental
    • Max altitude 2,000 m degree Celsius
    • Overvoltage II degree Celsius
    • Pollution Degree 3 degree Celsius

Electrical Specifications

  • Power Supply
    • 4.5 V (3 x AA Batteries) or 5V USB
  • HART/DE Loop Voltage
    • 30 V max

Standards & Certifications

  • Ingress Protection
    • IP64
  • Approvals
    • EMC: EN61326-1:2013 (Industrial Environment)
    • Safety: (UL61010-1 Ed.3, CAN/CSA-C22.2 No61010-1 Ed.3)
  • Ambient Temperature Range : -20 to +50 deg C
  • Power Supply : 4.5 V (3 x AA Batteries) or 5V USB
  • Ingress Protection : IP64
  • HART/DE Loop Voltage : 30 V max
  • Environmental : Max altitude 2,000 m degree Celsius|Overvoltage II degree Celsius|Pollution Degree 3 degree Celsius
  • Approvals : EMC: EN61326-1:2013 (Industrial Environment)|Safety: (UL61010-1 Ed.3, CAN/CSA-C22.2 No61010-1 Ed.3)
Firmware
Name
Description
File Size
Date
Size
Honeywell Versatilis Modem Firmware R1.010100
application/pdf 101.7 KB
2/17/2025
101.7 KB
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Versatilis Configurator overcomes the shortcomings of custom-built handheld communicators and improves the user experience and efficiencies of field technicians and engineers.
application/pdf 951.25 KB
10/27/2023
951.25 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Name
Description
File Size
Date
Size
Honeywell Versatilis Modem Firmware R1.010100
application/pdf 101.7 KB
2/17/2025
101.7 KB
Honeywell Versatilis Configurator overcomes the shortcomings of custom-built handheld communicators and improves the user experience and efficiencies of field technicians and engineers.
application/pdf 951.25 KB
10/27/2023
951.25 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
application/pdf 109.55 KB
10/31/2023
109.55 KB
Name
Description
File Size
Date
Size
Honeywell Versatilis Modem Firmware R1.010100
101.7 KB
2/17/2025
Honeywell Versatilis Configurator overcomes the shortcomings of custom-built handheld communicators and improves the user experience and efficiencies of field technicians and engineers.
951.25 KB
10/27/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Device configuration parameters are organized under Configuration, Monitoring, Diagnostics and Maintenance giving a good user experience.
109.55 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50015614-501
XYR6000 CABLE ASMBLY, FIELD INP - TEMP
50015614-501
XYR6000 CABLE ASMBLY, FIELD INP - TEMP
50015614-502
XYR6000 CABLE ASMBLY, FIELD INP - PRES
50015614-502
XYR6000 CABLE ASMBLY, FIELD INP - PRES
50015623-501
CAP ASSEMBLY, LCD ALUMINUM DARK BEIGE
50015623-501
CAP ASSEMBLY, LCD ALUMINUM DARK BEIGE
50015843-501
REPLACEMENT XYR6000 TERMINAL BOARD
50015843-501
REPLACEMENT XYR6000 TERMINAL BOARD
50015866-503
REPLACEMENT HLAI FHSS SENSOR
50015866-503
REPLACEMENT HLAI FHSS SENSOR
50015866-504
REPLACEMENT CORRO. FHSS SENSOR
50015866-504
REPLACEMENT CORRO. FHSS SENSOR
50015866-505
REPL. TEMP. FHSS I.S. SENSOR
50015866-505
REPL. TEMP. FHSS I.S. SENSOR
50015866-506
REPL.PRESSURE FHSS I.S.SENSOR
50015866-506
REPL.PRESSURE FHSS I.S.SENSOR
50015866-507
REPLACEMENT HLAI FHSS SENSOR
50015866-507
REPLACEMENT HLAI FHSS SENSOR
50015866-508
REPL.CORROSION FHSS I.S.SENSOR
50015866-508
REPL.CORROSION FHSS I.S.SENSOR