/content/process/us/en/search.html

Flow Meters

VersaFlow Coriolis Flowmeter

A market leading process measurement device, the VersaFlow Coriolis Mass Flow meter focuses on providing precise mass flow, volumetric flow, density, temperature and concentration information to users to optimize productivity.

Overview
Honeywell offers four versions of the VersaFlow Coriolis Mass Flow sensor: Coriolis 6000, Coriolis 100, Coriolis 1000 and Coriolis 200, addressing users’ needs ranging from small to large line sizes. Available in bent tube and straight tube desgns, these cater from the simplest to the most demanding applications.

Combined with TWC9400 converter, VersaFlow Coriolis meters are capable of Entrained Gas Measurement(EGM).
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.05% (Optional, not in SIL Mode) (Liquid)
    • ±0.1% of Actual Measured Flow Rate (standard)
    • ±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
  • Zero Stability
    • As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
  • Maximum Flow Rate
    • Up to 170,000 kg/h (Coriolis 100) gallons per minute
    • Up to 420,000 kg/h (Coriolis 200) gallons per minute
    • Up to 550,000 kg/h (Coriolis 6000) gallons per minute
    • Up to 560,000 kg/h (Coriolis 1000) gallons per minute

Material Specifications

  • Tube Material
    • Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)

Environmental Conditions

  • Temperature Range
    • Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
  • Nominal Pressure
    • Up to 100 barg (others) bar (air pressure)
    • Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)
    • Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
  • Ambient Temperature Range
    • -40 to +55 deg C (Compact Stainless Steel)
    • -40 to +65 deg C (Remote)
    • -40 to +65 deg C (Standard, Compact Aluminum)

Overview

  • Sensor Models
    • Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)

Functional & Control Features

  • Self-Diagnostics
    • NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
  • Measured Variables
    • Mass Flow, Density, Temperature (Direct)
    • Volume, Concentration, Velocity (Calculated)
  • Converter
    • TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)

Standards & Certifications

  • Protection Category
    • IP67 (NEMA 4X) (All models)
  • Approvals
    • CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN

Technical Specifications

  • Process Connections
    • Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
  • Density Measuring Range
    • 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)

I/O Capabilities

  • Outputs/Comms
    • Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
  • Installation
    • Can be mounted at angle, horizontal, or vertical (prefer uphill flow)
    • No straight runs required

Electrical Specifications

  • Nominal Sizes
    • Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)

Applications & Compatibility

  • Mounting
    • Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
  • Applications
    • Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas

Industries / Applications & Compatibility

  • Industries
    • Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining

Software & Interface

  • Display
    • Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface

Processing & Performance Metrics

  • Accuracy
    • ±0.05% (Optional, not in SIL Mode) (Liquid)
    • ±0.1% of Actual Measured Flow Rate (standard)
    • ±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
  • Zero Stability
    • As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
  • Maximum Flow Rate
    • Up to 170,000 kg/h (Coriolis 100) gallons per minute
    • Up to 420,000 kg/h (Coriolis 200) gallons per minute
    • Up to 550,000 kg/h (Coriolis 6000) gallons per minute
    • Up to 560,000 kg/h (Coriolis 1000) gallons per minute

Material Specifications

  • Tube Material
    • Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)

Environmental Conditions

  • Temperature Range
    • Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
  • Nominal Pressure
    • Up to 100 barg (others) bar (air pressure)
    • Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)
    • Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
  • Ambient Temperature Range
    • -40 to +55 deg C (Compact Stainless Steel)
    • -40 to +65 deg C (Remote)
    • -40 to +65 deg C (Standard, Compact Aluminum)

Overview

  • Sensor Models
    • Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)

Functional & Control Features

  • Self-Diagnostics
    • NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
  • Measured Variables
    • Mass Flow, Density, Temperature (Direct)
    • Volume, Concentration, Velocity (Calculated)
  • Converter
    • TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)

Standards & Certifications

  • Protection Category
    • IP67 (NEMA 4X) (All models)
  • Approvals
    • CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN

Technical Specifications

  • Process Connections
    • Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
  • Density Measuring Range
    • 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)

I/O Capabilities

  • Outputs/Comms
    • Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
  • Installation
    • Can be mounted at angle, horizontal, or vertical (prefer uphill flow)
    • No straight runs required

Electrical Specifications

  • Nominal Sizes
    • Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)

Applications & Compatibility

  • Mounting
    • Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
  • Applications
    • Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas

Industries / Applications & Compatibility

  • Industries
    • Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining

Software & Interface

  • Display
    • Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface
  • Accuracy : ±0.05% (Optional, not in SIL Mode) (Liquid)|±0.1% of Actual Measured Flow Rate (standard)|±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
  • Zero Stability : As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
  • Tube Material : Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)
  • Temperature Range : Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
  • Sensor Models : Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)
  • Self-Diagnostics : NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration
  • Repeatability : Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
  • Protection Category : IP67 (NEMA 4X) (All models)
  • Process Connections : Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
  • Outputs/Comms : Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
  • Nominal Sizes : Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)
  • Nominal Pressure : Up to 100 barg (others) bar (air pressure)|Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)|Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
  • Mounting : Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
  • Measured Variables : Mass Flow, Density, Temperature (Direct)|Volume, Concentration, Velocity (Calculated)
  • Maximum Flow Rate : Up to 170,000 kg/h (Coriolis 100) gallons per minute|Up to 420,000 kg/h (Coriolis 200) gallons per minute|Up to 550,000 kg/h (Coriolis 6000) gallons per minute|Up to 560,000 kg/h (Coriolis 1000) gallons per minute
  • Installation : Can be mounted at angle, horizontal, or vertical (prefer uphill flow)|No straight runs required
  • Industries : Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining
  • Display : Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface
  • Density Measuring Range : 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)
  • Converter : TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)
  • Approvals : CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN
  • Applications : Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas
  • Ambient Temperature Range : -40 to +55 deg C (Compact Stainless Steel)|-40 to +65 deg C (Remote)|-40 to +65 deg C (Standard, Compact Aluminum)
Sales Sheet
Name
Description
File Size
Date
Size
CM76 - VFC6000 (36-CM-16-44-Issue-7)
application/pdf 161.16 KB
10/31/2023
161.16 KB
CM79 - VFC6000 (36-CM-16-47-Issue-7)
application/pdf 172.57 KB
10/31/2023
172.57 KB
CM02 - VFC100 (36-CM-16-26-Issue-23)
application/pdf 205.82 KB
10/31/2023
205.82 KB
CM71 - VFC6000 (36-CM-16-39-Issue-7)
application/pdf 171.41 KB
10/31/2023
171.41 KB
CM20 - VFC1000 (36-CM-16-08-Issue-21)
application/pdf 152.71 KB
10/31/2023
152.71 KB
CM72 - VFC6000 (36-CM-16-40-Issue-7)
application/pdf 171.82 KB
10/31/2023
171.82 KB
CM01 - VFC100 (36-CM-16-25-Issue-22)
application/pdf 210.09 KB
10/31/2023
210.09 KB
CM73 - VFC6000 (36-CM-16-41-Issue-7)
application/pdf 157.73 KB
10/31/2023
157.73 KB
CM97 - VersaFlow TWC 9400 (36-CM-16-52-Issue 7)
application/pdf 106.44 KB
10/31/2023
106.44 KB
CM03 - VFC100 (36-CM-16-27-Issue-22)
application/pdf 204.24 KB
10/31/2023
204.24 KB
CM75-VFC6000 (36-CM-16-43-Issue-7
application/pdf 156.87 KB
10/31/2023
156.87 KB
CM77 - VFC6000 (36-CM-16-45-Issue-7)
application/pdf 163.2 KB
10/31/2023
163.2 KB
CM04 - VFC100 (36-CM-16-28-Issue-22)
application/pdf 194.27 KB
10/31/2023
194.27 KB
CM74 - VFC6000 (36-CM-16-42-Issue-7)
application/pdf 155.04 KB
10/31/2023
155.04 KB
CM78 - VFC6000 (36-CM-16-46-Issue-7)
application/pdf 172.82 KB
10/31/2023
172.82 KB
CM96 - VersaFlow TWC 9400 (36-CM-16-50-Issue 8)
application/pdf 167.09 KB
10/31/2023
167.09 KB
CM41 - VFC200 (36-CM-16-29-Issue-18)
application/pdf 247.27 KB
10/31/2023
247.27 KB
Application Note
Name
Description
File Size
Date
Size
VersaFlow Coriolis Mass Flow Meters for the Food and Pharmaceutical Industries
application/pdf 118.32 KB
8/2/2021
118.32 KB
Coriolis Brix measurement
application/pdf 301.42 KB
8/2/2021
301.42 KB
A market leading process measurement device, the VersaFlow Coriolis Mass Flow meter focuses on providing precise mass flow, volumetric flow, density, temperature and concentration information to users to optimize productivity.
application/pdf 551.67 KB
7/18/2010
551.67 KB
Brochure
Name
Description
File Size
Date
Size
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
Data Sheet
Name
Description
File Size
Date
Size
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
VersaFlow Coriolis 200 Sensor for Mass Flow
application/pdf 753.82 KB
3/22/2022
753.82 KB
VersaFlow TWC9400 Coriolis Mass Flow Converter
application/pdf 525.72 KB
3/22/2022
525.72 KB
VersaFlow Coriolis 6000 Mass Flow Sensor
application/pdf 1.52 MB
3/22/2022
1.52 MB
VersaFlow Coriolis 1000 Mass Flow Sensor
application/pdf 894.78 KB
3/22/2022
894.78 KB
VersaFlow Coriolis 100 Mass Flow Sensor
application/pdf 742.46 KB
3/22/2022
742.46 KB
Name
Description
File Size
Date
Size
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
CM76 - VFC6000 (36-CM-16-44-Issue-7)
application/pdf 161.16 KB
10/31/2023
161.16 KB
VersaFlow Coriolis Mass Flow Meters for the Food and Pharmaceutical Industries
application/pdf 118.32 KB
8/2/2021
118.32 KB
VersaFlow Coriolis 200 Sensor for Mass Flow
application/pdf 753.82 KB
3/22/2022
753.82 KB
CM79 - VFC6000 (36-CM-16-47-Issue-7)
application/pdf 172.57 KB
10/31/2023
172.57 KB
VersaFlow TWC9400 Coriolis Mass Flow Converter
application/pdf 525.72 KB
3/22/2022
525.72 KB
CM02 - VFC100 (36-CM-16-26-Issue-23)
application/pdf 205.82 KB
10/31/2023
205.82 KB
CM71 - VFC6000 (36-CM-16-39-Issue-7)
application/pdf 171.41 KB
10/31/2023
171.41 KB
VersaFlow Coriolis 6000 Mass Flow Sensor
application/pdf 1.52 MB
3/22/2022
1.52 MB
CM20 - VFC1000 (36-CM-16-08-Issue-21)
application/pdf 152.71 KB
10/31/2023
152.71 KB
CM72 - VFC6000 (36-CM-16-40-Issue-7)
application/pdf 171.82 KB
10/31/2023
171.82 KB
VersaFlow Coriolis 1000 Mass Flow Sensor
application/pdf 894.78 KB
3/22/2022
894.78 KB
CM01 - VFC100 (36-CM-16-25-Issue-22)
application/pdf 210.09 KB
10/31/2023
210.09 KB
CM73 - VFC6000 (36-CM-16-41-Issue-7)
application/pdf 157.73 KB
10/31/2023
157.73 KB
CM97 - VersaFlow TWC 9400 (36-CM-16-52-Issue 7)
application/pdf 106.44 KB
10/31/2023
106.44 KB
Coriolis Brix measurement
application/pdf 301.42 KB
8/2/2021
301.42 KB
CM03 - VFC100 (36-CM-16-27-Issue-22)
application/pdf 204.24 KB
10/31/2023
204.24 KB
CM75-VFC6000 (36-CM-16-43-Issue-7
application/pdf 156.87 KB
10/31/2023
156.87 KB
CM77 - VFC6000 (36-CM-16-45-Issue-7)
application/pdf 163.2 KB
10/31/2023
163.2 KB
CM04 - VFC100 (36-CM-16-28-Issue-22)
application/pdf 194.27 KB
10/31/2023
194.27 KB
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
CM74 - VFC6000 (36-CM-16-42-Issue-7)
application/pdf 155.04 KB
10/31/2023
155.04 KB
CM78 - VFC6000 (36-CM-16-46-Issue-7)
application/pdf 172.82 KB
10/31/2023
172.82 KB
CM96 - VersaFlow TWC 9400 (36-CM-16-50-Issue 8)
application/pdf 167.09 KB
10/31/2023
167.09 KB
CM41 - VFC200 (36-CM-16-29-Issue-18)
application/pdf 247.27 KB
10/31/2023
247.27 KB
VersaFlow Coriolis 100 Mass Flow Sensor
application/pdf 742.46 KB
3/22/2022
742.46 KB
A market leading process measurement device, the VersaFlow Coriolis Mass Flow meter focuses on providing precise mass flow, volumetric flow, density, temperature and concentration information to users to optimize productivity.
application/pdf 551.67 KB
7/18/2010
551.67 KB
Name
Description
File Size
Date
Size
CM76 - VFC6000 (36-CM-16-44-Issue-7)
161.16 KB
10/31/2023
CM79 - VFC6000 (36-CM-16-47-Issue-7)
172.57 KB
10/31/2023
CM02 - VFC100 (36-CM-16-26-Issue-23)
205.82 KB
10/31/2023
CM71 - VFC6000 (36-CM-16-39-Issue-7)
171.41 KB
10/31/2023
CM20 - VFC1000 (36-CM-16-08-Issue-21)
152.71 KB
10/31/2023
CM72 - VFC6000 (36-CM-16-40-Issue-7)
171.82 KB
10/31/2023
CM01 - VFC100 (36-CM-16-25-Issue-22)
210.09 KB
10/31/2023
CM73 - VFC6000 (36-CM-16-41-Issue-7)
157.73 KB
10/31/2023
CM97 - VersaFlow TWC 9400 (36-CM-16-52-Issue 7)
106.44 KB
10/31/2023
CM03 - VFC100 (36-CM-16-27-Issue-22)
204.24 KB
10/31/2023
CM75-VFC6000 (36-CM-16-43-Issue-7
156.87 KB
10/31/2023
CM77 - VFC6000 (36-CM-16-45-Issue-7)
163.2 KB
10/31/2023
CM04 - VFC100 (36-CM-16-28-Issue-22)
194.27 KB
10/31/2023
CM74 - VFC6000 (36-CM-16-42-Issue-7)
155.04 KB
10/31/2023
CM78 - VFC6000 (36-CM-16-46-Issue-7)
172.82 KB
10/31/2023
CM96 - VersaFlow TWC 9400 (36-CM-16-50-Issue 8)
167.09 KB
10/31/2023
CM41 - VFC200 (36-CM-16-29-Issue-18)
247.27 KB
10/31/2023
VersaFlow Coriolis Mass Flow Meters for the Food and Pharmaceutical Industries
118.32 KB
8/2/2021
Coriolis Brix measurement
301.42 KB
8/2/2021
A market leading process measurement device, the VersaFlow Coriolis Mass Flow meter focuses on providing precise mass flow, volumetric flow, density, temperature and concentration information to users to optimize productivity.
551.67 KB
7/18/2010
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
1.1 MB
8/1/2021
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
84.22 KB
8/1/2021
VersaFlow Coriolis 200 Sensor for Mass Flow
753.82 KB
3/22/2022
VersaFlow TWC9400 Coriolis Mass Flow Converter
525.72 KB
3/22/2022
VersaFlow Coriolis 6000 Mass Flow Sensor
1.52 MB
3/22/2022
VersaFlow Coriolis 1000 Mass Flow Sensor
894.78 KB
3/22/2022
VersaFlow Coriolis 100 Mass Flow Sensor
742.46 KB
3/22/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
CM01
VFC 100 ST STEEL SIZE 1/2"-DUAL TUBE
CM01
VFC 100 ST STEEL SIZE 1/2"-DUAL TUBE
CM02
VFC 100 ST STEEL SIZE 1"-DUAL TUBE
CM02
VFC 100 ST STEEL SIZE 1"-DUAL TUBE
CM03
VFC 100 ST STEEL SIZE 1-1/2"-DUAL TUBE
CM03
VFC 100 ST STEEL SIZE 1-1/2"-DUAL TUBE
CM04
VFC 100 ST STEEL SIZE 2"-DUAL TUBE
CM04
VFC 100 ST STEEL SIZE 2"-DUAL TUBE
CM16
VFC 1000 TITANIUM SIZE 3"-SGL TUBE
CM16
VFC 1000 TITANIUM SIZE 3"-SGL TUBE
CM20
VFC 1000 ST STEEL SIZE 1/8"-SGL TUBE
CM20
VFC 1000 ST STEEL SIZE 1/8"-SGL TUBE
CM41
VFC 200 ST STEEL SIZE 4"-DUAL TUBE
CM41
VFC 200 ST STEEL SIZE 4"-DUAL TUBE
CM71
VFC 6000 SS/HASTC SIZE 1/4"-BENT TUBE
CM71
VFC 6000 SS/HASTC SIZE 1/4"-BENT TUBE
CM72
VFC 6000 SS/HASTC SIZE 3/8"-BENT TUBE
CM72
VFC 6000 SS/HASTC SIZE 3/8"-BENT TUBE
CM73
VFC 6000 SS/HASTC SIZE 1/2"-BENT TUBE
CM73
VFC 6000 SS/HASTC SIZE 1/2"-BENT TUBE