/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Level Transmitters

XYR 6000 High Level Analog Input Transmitter

XYR 6000 High Level Analog Input Transmitter accepts a current or voltage input to be wirelessly transmitted as part of the Honeywell OneWireless network. The transmitter enables accurate measurements in remote and hazardous areas.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
The XYR 6000 High Level Analog Input Transmitter family includes:
  • XYR 6000 Analog Input Transmitter - STIW600 can be used to convert any measurement device with a 4-20mA/1-5 V output into a wireless sensor such as analytical, flow, or level measurements.
  • XYR 6000 Universal I/O Transmitters – STUW700/701 enables users to bring in high level analog inputs, thermocouple, milli-volt and discrete contact closure inputs wirelessly into their control systems.
STIW600 can be used with measurement devices that have hazard location approval to make a wireless measurement while retaining the Intrinsic Safety rating. The ISA100 - compliant transmitter helps users measure remote access points simply, safe and securely and obtain previously inaccessible information. Integration with Experion® PKS and other control systems provides local measurement accuracy to the system level without the typical analog-to-digital (A/D) and digital-to-analog (D/A) converter inaccuracies.

How Does It Work?
​XYR 6000 High Level Analog Input Transmitter sends information to a multinode or series of multinodes creating a MESH infrastructure. Wireless System Gateways (WSG) provide a path to bring that information into Experion PKS or any other control system wirelessly via OPC client or Modbus/TCP. Each multinode accepts signals from up to 20 wireless transmitters reporting at 1 second, and up to 400 transmitters reporting at slower rates. Up to 20 multinodes can be implemented in the same infrastructure.
The transmitter comes with additional ‘smart’ features such as the option to configure lower and upper range values and select preprogrammed engineering units for display.

What Problems Does It Solve?
​XYR 6000 High Level Analog Input Transmitter dramatically reduces installation costs and brings about significant manpower efficiency improvements in commissioning, start-up, and ongoing maintenance functions. Users benefit from enhanced flexibility in monitoring applications, especially those that are remote, require frequent reconfiguration or have no access to power.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list