/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

SmartLine Wireless Transmitters

SmartLine Wireless Absolute Pressure

SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations

Overview
Absolute Pressure transmitters are not influenced by atmospheric pressure and thus a typical area of use is in vacuum applications. Absolute pressure transmitters are also ideal for low-pressure measurement in vacuum distillation columns, where energy savings are directly proportional to the vacuum in the column.
SmartLine® Wireless Absolute Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.
​The SmartLine Wireless Absolute Pressure Transmitters include the following types and operating ranges:​

SeriesModelsType Operating Range
700STAW740Dual Head0-500 psi (0-35 bar)
STAW74LIn-Line0-500 psi (0-35 bar)
800STAW84LIn-Line0-500 psi (0-35 bar)

How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network.  Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.

What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.065% of Calibrated Span or URV (whichever is greater)

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Environmental Conditions

  • Temperature Effect
    • Combined: ±0.225% of span per 28 deg C (50 deg F)
    • Zero: ±0.15% of span per 28 deg C (50 deg F)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration
    • Shock: Max 40g
    • Vibration: Max 4g over 15 to 200Hz
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)

Functional & Control Features

  • Sensor Technology
    • Piezoresistive sensor with on-chip temperature compensation

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2)
    • D Size
    • Non-Rechargeable; 24 VDC Option
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Overview

  • Models
    • STAW740 (Dual Head)
    • STAW74L (In-Line)
    • STAW84L (In-Line)

Material Specifications

  • Housing Material
    • 316 Stainless Steel (CF8M)
    • Epoxy-Polyester Coated Aluminum

Mechanical & Physical Properties

  • Enclosure
    • IP66/IP67
    • Type 4X

Standards & Certifications

  • Approvals
    • ATEX
    • CE Conformity ETSI EN 300 328 V2.1.1
    • CSA
    • EN61326-1 2013
    • FM
    • IEC 61326-1
    • IECEx

Others

  • Operating Temperature Range
    • -40 to 185 deg F
    • -40 to 85 deg C
  • Measurement Range
    • 0 to 35 bar
    • 0 to 500 psi

Processing & Performance Metrics

  • Accuracy
    • ±0.065% of Calibrated Span or URV (whichever is greater)

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Environmental Conditions

  • Temperature Effect
    • Combined: ±0.225% of span per 28 deg C (50 deg F)
    • Zero: ±0.15% of span per 28 deg C (50 deg F)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration
    • Shock: Max 40g
    • Vibration: Max 4g over 15 to 200Hz
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)

Functional & Control Features

  • Sensor Technology
    • Piezoresistive sensor with on-chip temperature compensation

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2)
    • D Size
    • Non-Rechargeable; 24 VDC Option
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Overview

  • Models
    • STAW740 (Dual Head)
    • STAW74L (In-Line)
    • STAW84L (In-Line)

Material Specifications

  • Housing Material
    • 316 Stainless Steel (CF8M)
    • Epoxy-Polyester Coated Aluminum

Mechanical & Physical Properties

  • Enclosure
    • IP66/IP67
    • Type 4X

Standards & Certifications

  • Approvals
    • ATEX
    • CE Conformity ETSI EN 300 328 V2.1.1
    • CSA
    • EN61326-1 2013
    • FM
    • IEC 61326-1
    • IECEx

Others

  • Operating Temperature Range
    • -40 to 185 deg F
    • -40 to 85 deg C
  • Measurement Range
    • 0 to 35 bar
    • 0 to 500 psi
  • Operating Temperature Range : -40 to 185 deg F|-40 to 85 deg C
  • Measurement Range : 0 to 35 bar|0 to 500 psi
  • Accuracy : ±0.065% of Calibrated Span or URV (whichever is greater)
  • Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
  • Temperature Effect : Combined: ±0.225% of span per 28 deg C (50 deg F)|Zero: ±0.15% of span per 28 deg C (50 deg F)
  • Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration : Shock: Max 40g|Vibration: Max 4g over 15 to 200Hz
  • Sensor Technology : Piezoresistive sensor with on-chip temperature compensation
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2)|D Size|Non-Rechargeable; 24 VDC Option
  • Models : STAW740 (Dual Head)|STAW74L (In-Line)|STAW84L (In-Line)
  • Housing Material : 316 Stainless Steel (CF8M)|Epoxy-Polyester Coated Aluminum
  • Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
  • Enclosure : IP66/IP67|Type 4X
  • Approvals : ATEX|CE Conformity ETSI EN 300 328 V2.1.1|CSA|EN61326-1 2013|FM|IEC 61326-1|IECEx
Brochure
Name
Description
File Size
Date
Size
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Data Sheet
Name
Description
File Size
Date
Size
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
application/pdf 991.19 KB
7/12/2023
991.19 KB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
application/pdf 656.95 KB
7/12/2023
656.95 KB
Name
Description
File Size
Date
Size
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
application/pdf 991.19 KB
7/12/2023
991.19 KB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
application/pdf 656.95 KB
7/12/2023
656.95 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Name
Description
File Size
Date
Size
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
5.61 MB
10/31/2023
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data
991.19 KB
7/12/2023
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
656.95 KB
7/12/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50000547-501
PLUG KIT DH M20 SS
50000547-501
PLUG KIT DH M20 SS
50000547-502
PLUG KIT DH M20 CS
50000547-502
PLUG KIT DH M20 CS
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-502
CONDUIT PLUG 1/2NPT(SS)
50021832-502
CONDUIT PLUG 1/2NPT(SS)