/content/process/us/en/search.html

Dataloggers & Pressure Recorders

Pulse Accumulator

The Honeywell Pulse Accumulator is a battery-powered electronic recorder of low frequency pulses for basic data collection needs via modem and other wireless technology and provides maximum performance and value with precision and reliability.

Overview
What Is It?
​Designed to be either wall or meter mounted, Pulse Accumulator from Mercury Instruments supports most C&I smart metering and AMR analog modem-based applications. Both input channels and stored consumptions can be independently scaled to different units of measure.

Features and Benefits:
  • Two-channel input: two separate pulse sources can connect to either channel 
  • Call Out or Call In: host or instrument initiated calls 
  • Low power requirements
  • Shared phone line capability: configurable for line share/line surrender 
  • Audit Trail Capacity: 41 days of hourly/four- user specified log items 
  • Multi-vendor data collection 
  • Wireless communications availability: CDMA, GPRS/GSM, satellite, cellular control channel, radio 
  • Power Control: for battery modem operation​
How Does It Work?
​Two independent pulse sources may be connected to the input channels of the Pulse Accumulator, each having its own 3.5VDC wetting voltage. The two channels act as independent accumulators. 
In an operational Pulse Accumulator, pulses received at either input are assigned a fixed amount of volume via their respective Input Pulse Value selections. Additional pulse scaling can be applied using their respective Input Pulse Scaling items (if needed) before the pulses are stored (added) to their respective accumulated totals.

What Problems Does It Solve?
Pulse Accumulator offers maximum value and flexibility in meeting users’ data logging requirements.
Specifications

Applications & Compatibility

  • Applications
    • CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration

Communication & Protocols

  • Supported Bands
    • B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
  • Connectivity
    • Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications

Environmental Conditions

  • Safety Rating
    • Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Cellular Antenna Type
    • Internal LTE with GPS, External LTE (SMA Connector)
  • Battery Life
    • 8+ Years with Hourly Reporting

Memory & Storage

  • SIM Card
    • 4FF

Electrical Specifications

  • Power Supply
    • (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
  • Cellular Radio Power
    • 23 dBm

I/O Capabilities

  • Integration
    • PowerSpring, SCADA, Third-party MDM systems
  • Configuration
    • Local Micro-USB Configuration Port

Technical Specifications

  • Input/Outputs
    • (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)
    • 1 Pulse Output (Future)

Mechanical & Physical Properties

  • Enclosure
    • Industrial Polycarbonate, UV Rated, IP64

Others

  • Operating Temperature Range
    • -40 to +185 deg F
    • -40 to +85 deg C

Applications & Compatibility

  • Applications
    • CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration

Communication & Protocols

  • Supported Bands
    • B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
  • Connectivity
    • Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications

Environmental Conditions

  • Safety Rating
    • Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Cellular Antenna Type
    • Internal LTE with GPS, External LTE (SMA Connector)
  • Battery Life
    • 8+ Years with Hourly Reporting

Memory & Storage

  • SIM Card
    • 4FF

Electrical Specifications

  • Power Supply
    • (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
  • Cellular Radio Power
    • 23 dBm

I/O Capabilities

  • Integration
    • PowerSpring, SCADA, Third-party MDM systems
  • Configuration
    • Local Micro-USB Configuration Port

Technical Specifications

  • Input/Outputs
    • (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)
    • 1 Pulse Output (Future)

Mechanical & Physical Properties

  • Enclosure
    • Industrial Polycarbonate, UV Rated, IP64

Others

  • Operating Temperature Range
    • -40 to +185 deg F
    • -40 to +85 deg C
  • Operating Temperature Range : -40 to +185 deg F|-40 to +85 deg C
  • Applications : CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration
  • Supported Bands : B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
  • Safety Rating : Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
  • SIM Card : 4FF
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Power Supply : (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
  • Integration : PowerSpring, SCADA, Third-party MDM systems
  • Input/Outputs : (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)|1 Pulse Output (Future)
  • Enclosure : Industrial Polycarbonate, UV Rated, IP64
  • Connectivity : Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications
  • Configuration : Local Micro-USB Configuration Port
  • Cellular Radio Power : 23 dBm
  • Cellular Antenna Type : Internal LTE with GPS, External LTE (SMA Connector)
  • Battery Life : 8+ Years with Hourly Reporting
Brochure
Name
Description
File Size
Date
Size
Pulse Accumulator CPA150 Brochure
application/pdf 776.34 KB
9/4/2024
776.34 KB
Name
Description
File Size
Date
Size
Pulse Accumulator CPA150 Brochure
application/pdf 776.34 KB
9/4/2024
776.34 KB
Name
Description
File Size
Date
Size
Pulse Accumulator CPA150 Brochure
776.34 KB
9/4/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
206P0
PULSE TRANSMITTER STANDARD
206P0
PULSE TRANSMITTER STANDARD
206P1
PULSE TRANSMITTER MOD F/ ADDL MNTG CLRNC
206P1
PULSE TRANSMITTER MOD F/ ADDL MNTG CLRNC
206P2
PULSE TRANSMITTER FOR MIWI350
206P2
PULSE TRANSMITTER FOR MIWI350
CPA150-A0-000
CPA150, 4D CELL PACK,INTERN ANT
CPA150-A0-000
CPA150, 4D CELL PACK,INTERN ANT