/content/process/us/en/search.html

Rotary Meters

RABO® Compact

Honeywell Elster’s new RABO® Compact series, RABO®-CT (Compact Thread) and RABO®-CF (Compact Flange) are suitable for measuring of natural gas.

Overview
Accurate, Reliable Gas Measurement for Distribution, Industrial, and Commercial Applications.
The Honeywell Elster RABO Compact Rotary Gas Meter is engineered for precise and reliable measurement of natural gas and other filtered, non-corrosive gases. Available in DN25 to DN50 (1” to 2”) sizes, the RABO Compact series—RABO-CT (Compact Thread) and RABO-CF (Compact Flange)—delivers high accuracy, even at low or irregular flow rates. Its robust, compact design supports the consistent performance in gas distribution networks, industrial plants, and commercial facilities.

Why RABO Compact?
The RABO Compact series is designed to deliver high accuracy and reliability in a compact footprint, making it ideal for installations where space is limited and performance is critical. Its robust construction and options ensure long-term operation with minimal intervention. RABO Compact meters are suitable for a wide range of gases—including natural gas and 100% hydrogen—and are approved for custody transfer applications.

Key Features
  • Wide Measuring Range: Flow rates from 0.25 to 65 m³/h; measuring ranges up to 1:200
  • Compact Dimensions: Ideal for installations with limited space
  • Maintenance-Free Option: Eliminates oil filling for reduced upkeep
  • 100% Hydrogen Ready: Suitable for custody and non-custody transfer applications
  • Flexible Installation: Index can be rotated for horizontal or vertical mounting
  • Pulse Output Options: Low and high frequency pulsers, absolute encoder, and manipulation contact for advanced monitoring
  • Robust Construction: Aluminum housing available in flange or thread versions
  • Environmental Protection: IP67 rating for outdoor installation
Who It’s For
  • Gas Distribution Network Operators: Seeking reliable, accurate measurement for custody transfer and network management.
  • Industrial Plant Managers: Requiring robust metering for process control and efficiency.
  • Commercial Gas Users: Needing dependable measurement for billing and consumption tracking.
  • Hydrogen Project Teams: Looking for meters approved for 100% hydrogen applications.
  • Measurement Engineers: Demanding advanced diagnostics, flexible installation, and compliance with international standards.
Common Use Cases
  • Custody transfer of natural gas and hydrogen
  • Reference metering in calibration facilities
  • Gas distribution and network management
  • Commercial billing and consumption tracking
  • Installations with limited space or complex piping
  • Facilities requiring maintenance-free operation
  • Hydrogen flow measurement for emerging energy applications
Ready to make the switch?
Upgrade to the Honeywell Elster RABO Compact Rotary Gas Meter and experience the difference in measurement accuracy, reliability, and operational efficiency. Whether you’re managing complex pipeline networks, integrating hydrogen projects, or seeking maintenance-free performance, RABO Compact delivers proven results and peace of mind.
 
 
Specifications

Standards & Certifications

  • Approvals
    • MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)
  • Protection Class
    • IP67 (Outdoor Installation)

Environmental Conditions

  • Temperature Range
    • Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Pressure Ratings
    • PN 10/16 and Class 150 (ASME B16.5)
  • Operating Pressure
    • Max. 20 bar
  • Measuring Range
    • Up to 1:200

Technical Specifications

  • Suitable Media
    • Natural Gas, Filtered Non-Corrosive Gases, Hydrogen
  • Connection Type
    • DN 25, 32, 40, 50
    • PN 16/Class 150
    • Various flange dimensions

Measurement & Sensor Related (Measurement Capabilities)

  • Reproducibility
    • < 0.1%

Electrical Specifications

  • Nominal Sizes
    • 0.25 to 65 m³/h
  • Flow Rate
    • DN 25 to 50

Applications & Compatibility

  • Mounting
    • Index can be rotated for horizontal and vertical installation

Processing & Performance Metrics

  • Metrological Accuracy Class
    • AC 1.0

Mechanical & Physical Properties

  • Meter Sizes
    • G10 to G40

Functional & Control Features

  • Maintenance
    • Maintenance-free option available

Material Specifications

  • Housing Material
    • Aluminum (Flange or Thread version)

Standards & Certifications

  • Approvals
    • MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)
  • Protection Class
    • IP67 (Outdoor Installation)

Environmental Conditions

  • Temperature Range
    • Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Pressure Ratings
    • PN 10/16 and Class 150 (ASME B16.5)
  • Operating Pressure
    • Max. 20 bar
  • Measuring Range
    • Up to 1:200

Technical Specifications

  • Suitable Media
    • Natural Gas, Filtered Non-Corrosive Gases, Hydrogen
  • Connection Type
    • DN 25, 32, 40, 50
    • PN 16/Class 150
    • Various flange dimensions

Measurement & Sensor Related (Measurement Capabilities)

  • Reproducibility
    • < 0.1%

Electrical Specifications

  • Nominal Sizes
    • 0.25 to 65 m³/h
  • Flow Rate
    • DN 25 to 50

Applications & Compatibility

  • Mounting
    • Index can be rotated for horizontal and vertical installation

Processing & Performance Metrics

  • Metrological Accuracy Class
    • AC 1.0

Mechanical & Physical Properties

  • Meter Sizes
    • G10 to G40

Functional & Control Features

  • Maintenance
    • Maintenance-free option available

Material Specifications

  • Housing Material
    • Aluminum (Flange or Thread version)
  • Approvals : MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)
  • Temperature Range : Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Suitable Media : Natural Gas, Filtered Non-Corrosive Gases, Hydrogen
  • Reproducibility : < 0.1%
  • Protection Class : IP67 (Outdoor Installation)
  • Pressure Ratings : PN 10/16 and Class 150 (ASME B16.5)
  • Operating Pressure : Max. 20 bar
  • Nominal Sizes : 0.25 to 65 m³/h
  • Mounting : Index can be rotated for horizontal and vertical installation
  • Metrological Accuracy Class : AC 1.0
  • Meter Sizes : G10 to G40
  • Measuring Range : Up to 1:200
  • Maintenance : Maintenance-free option available
  • Housing Material : Aluminum (Flange or Thread version)
  • Flow Rate : DN 25 to 50
  • Connection Type : DN 25, 32, 40, 50|PN 16/Class 150|Various flange dimensions
Data Sheet
Name
Description
File Size
Date
Size
RABO Compact Datasheet
application/pdf 1.06 MB
10/31/2023
1.06 MB
RABO Compact Datasheet CH
application/pdf 701.17 KB
12/11/2025
701.17 KB
RABO Compact Datasheet Ukrainian
application/pdf 822.4 KB
12/2/2025
822.4 KB
RABO Compact Datasheet Korean
application/pdf 644.67 KB
12/2/2025
644.67 KB
RABO Compact Datasheet Italy
application/pdf 816.24 KB
12/2/2025
816.24 KB
RABO Compact Datasheet French
application/pdf 613.68 KB
12/2/2025
613.68 KB
RABO Compact Datasheet Spanish
application/pdf 821.44 KB
12/2/2025
821.44 KB
RABO Compact Datasheet German
application/pdf 823.71 KB
12/2/2025
823.71 KB
RABO Compact Specifications Czech Republic
application/pdf 618.97 KB
12/2/2025
618.97 KB
Specifications document for RABO Compact
application/pdf 960.28 KB
12/2/2025
960.28 KB
Name
Description
File Size
Date
Size
RABO Compact Datasheet
application/pdf 1.06 MB
10/31/2023
1.06 MB
RABO Compact Datasheet CH
application/pdf 701.17 KB
12/11/2025
701.17 KB
RABO Compact Datasheet Ukrainian
application/pdf 822.4 KB
12/2/2025
822.4 KB
RABO Compact Datasheet Korean
application/pdf 644.67 KB
12/2/2025
644.67 KB
RABO Compact Datasheet Italy
application/pdf 816.24 KB
12/2/2025
816.24 KB
RABO Compact Datasheet French
application/pdf 613.68 KB
12/2/2025
613.68 KB
RABO Compact Datasheet Spanish
application/pdf 821.44 KB
12/2/2025
821.44 KB
RABO Compact Datasheet German
application/pdf 823.71 KB
12/2/2025
823.71 KB
RABO Compact Specifications Czech Republic
application/pdf 618.97 KB
12/2/2025
618.97 KB
Specifications document for RABO Compact
application/pdf 960.28 KB
12/2/2025
960.28 KB
Name
Description
File Size
Date
Size
RABO Compact Datasheet
1.06 MB
10/31/2023
RABO Compact Datasheet CH
701.17 KB
12/11/2025
RABO Compact Datasheet Ukrainian
822.4 KB
12/2/2025
RABO Compact Datasheet Korean
644.67 KB
12/2/2025
RABO Compact Datasheet Italy
816.24 KB
12/2/2025
RABO Compact Datasheet French
613.68 KB
12/2/2025
RABO Compact Datasheet Spanish
821.44 KB
12/2/2025
RABO Compact Datasheet German
823.71 KB
12/2/2025
RABO Compact Specifications Czech Republic
618.97 KB
12/2/2025
Specifications document for RABO Compact
960.28 KB
12/2/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03109269
O-RING 107,62 X 2,62 EPDM 70 SHORE
03109269
O-RING 107,62 X 2,62 EPDM 70 SHORE
05004070
OIL SHELL MORLINA S2 BL 10 RED 250ML
05004070
OIL SHELL MORLINA S2 BL 10 RED 250ML
3.134.200S-ELS
SM-RI-X 12"
3.134.200S-ELS
SM-RI-X 12"
73016328
GEARWHEEL Z=28
73016328
GEARWHEEL Z=28
73016362
GEARWHEEL Z=62
73016362
GEARWHEEL Z=62
73017815
PLUG BS2,5/10 SCHWARZ
73017815
PLUG BS2,5/10 SCHWARZ
73022598
INDEX PLATE ASSEM. RABO 3.5M-23M S1V 5-1
73022598
INDEX PLATE ASSEM. RABO 3.5M-23M S1V 5-1
73024267
MAGNET COUPLING UPPER PART ASSEMBLY
73024267
MAGNET COUPLING UPPER PART ASSEMBLY
73027055
RABO ID DRIVE KIT 3.5M
73027055
RABO ID DRIVE KIT 3.5M
73027058
RABO ID DRIVE KIT 5.5M
73027058
RABO ID DRIVE KIT 5.5M