/content/process/us/en/search.html

Turbine & Quantometers

Q - Quantometer

Short pattern turbine gas meter for industrial measurement

Overview
The flanged housing of the Q Quantometers is made of spheroidal graphite iron, cast steel or welded steel, depending on the pressure rate. The Q Quantometers are available in a variety of diameters and pressure ratings.

Technical Data:
  • Rangeability : 1 : 20
  • Flow ranges : 6 – 1,600 m³/h (210 – 56,500 ft³/h)
  • Diameters : DN 50 – 150
  • Pressure rates : PN 10 – 100, ANSI 150 – 600
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 0.2 Qmax to Qmax
    • ±3.0% from Qmin to 0.2 Qmax

Environmental Conditions

  • Temperature Range
    • -10 to +60 deg C (others on request)
  • Measuring Range
    • Up to 1:20

Technical Specifications

  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Pulse Output
    • 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Flange Connections
    • EN or ASME standards

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)

Applications & Compatibility

  • Mounting
    • Horizontal/Vertical
  • Designs
    • Flanged or Sandwich
  • Applications
    • Consumption monitoring for burners, boilers, furnaces
    • In-plant allocation metering
    • Volume input for controls

Mechanical & Physical Properties

  • Meter Sizes
    • DN 50 to DN 150 (2 to 6 in)

I/O Capabilities

  • LF Pulsers
    • IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • HF Pulsers
    • A1R Type

Industries / Applications & Compatibility

  • Industries
    • Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating

Overview

  • Index Variants
    • S1

Software & Interface

  • Index Display
    • 8-Digit Mechanical Roller Counter

Electrical Specifications

  • Flow Rate
    • 6 to 25,000 m³/h

Material Specifications

  • Body Material
    • Cast Iron or Steel

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 0.2 Qmax to Qmax
    • ±3.0% from Qmin to 0.2 Qmax

Environmental Conditions

  • Temperature Range
    • -10 to +60 deg C (others on request)
  • Measuring Range
    • Up to 1:20

Technical Specifications

  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Pulse Output
    • 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Flange Connections
    • EN or ASME standards

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)

Applications & Compatibility

  • Mounting
    • Horizontal/Vertical
  • Designs
    • Flanged or Sandwich
  • Applications
    • Consumption monitoring for burners, boilers, furnaces
    • In-plant allocation metering
    • Volume input for controls

Mechanical & Physical Properties

  • Meter Sizes
    • DN 50 to DN 150 (2 to 6 in)

I/O Capabilities

  • LF Pulsers
    • IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • HF Pulsers
    • A1R Type

Industries / Applications & Compatibility

  • Industries
    • Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating

Overview

  • Index Variants
    • S1

Software & Interface

  • Index Display
    • 8-Digit Mechanical Roller Counter

Electrical Specifications

  • Flow Rate
    • 6 to 25,000 m³/h

Material Specifications

  • Body Material
    • Cast Iron or Steel
  • Accuracy : ±1.5% from 0.2 Qmax to Qmax|±3.0% from Qmin to 0.2 Qmax
  • Temperature Range : -10 to +60 deg C (others on request)
  • Suitable Media : Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Pulse Output : 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Protection Class : IP67 (Suitable for Outdoor Installation)
  • Mounting : Horizontal/Vertical
  • Meter Sizes : DN 50 to DN 150 (2 to 6 in)
  • Measuring Range : Up to 1:20
  • LF Pulsers : IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • Industries : Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating
  • Index Variants : S1
  • Index Display : 8-Digit Mechanical Roller Counter
  • HF Pulsers : A1R Type
  • Flow Rate : 6 to 25,000 m³/h
  • Flange Connections : EN or ASME standards
  • Designs : Flanged or Sandwich
  • Body Material : Cast Iron or Steel
  • Applications : Consumption monitoring for burners, boilers, furnaces|In-plant allocation metering|Volume input for controls
Data Sheet
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
application/pdf 156.38 KB
11/11/2021
156.38 KB
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
application/pdf 156.38 KB
11/11/2021
156.38 KB
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
156.38 KB
11/11/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
903-101-001-035
UT NG torque wrench socket
903-101-001-035
UT NG torque wrench socket
QDN050
QUANTOMETER Q DN50
QDN050
QUANTOMETER Q DN50
QDN080
Q, DN 80 (3")
QDN080
Q, DN 80 (3")
QDN150
Q, DN 150 (6")
QDN150
Q, DN 150 (6")