/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Volume Converters

TCI Temperature Compensating Index

The TCI is an advanced electronic temperature compensating index used for natural gas rotary meters.

Overview
TCI from Mercury Instruments offers the following features:
  • 20-year nominal battery life and calibration
  • Two-minute proving with a Model 5 and Honeywell TC Tester
  • Submersible; total accuracy = +/- 0.25%
  • Redundant input from any rotary meter and adapter plates for all popular meters
  • Back-up memory module containing last 90 days of time stamped data
  • Two insulated arm pulse output channel & integrated infrared communications port
  • UV-resistant polycarbonate enclosures
  • Highly responsive temperature sensor; ambient temperature: -40°F to 160°F (-40°C to 71°C)
  • No new software required
  • User-configurable Fixed Pressure Factor
  • CSA Class 1, Div 1 & 2, Group D Certification
Specifications

Environmental Conditions

  • Ambient Temperature Effects
    • ±0.1% of Compensated Volume per 100 deg F from -40 to 170 deg F (-40 to 76.6 deg C)
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Long Term Stability
    • ±0.5% reference to absolute temperature
  • Battery Life
    • 20-year Nominal Battery Life

Software & Interface

  • Temperature Measurement System
    • Highly Stable, Solid-State Thermistor Sensor; Range: -40 to 170 deg F (-40 to 70 deg C)
  • Display
    • Numeric LCD with configuration icons

Processing & Performance Metrics

  • Temperature Accuracy
    • -4 to 104 deg F (-20 to 40 deg C): ±0.1%; -40 to 170 deg F (-40 to 70 deg C): ±0.25%
  • Computational Accuracy
    • ±0.3% of Compensated Volume Reading

Applications & Compatibility

  • Mounting
    • Plate with gasket and bolts for most rotary meters
  • Applications
    • Accurate gas volume measurement with temperature compensation
    • Ideal replacement for mechanical TC indexes
    • Supports AMR (Automatic Meter Reading) connections

Material Specifications

  • Materials
    • Grey opaque polycarbonate with clear Lexan LCD window

I/O Capabilities

  • Compatible Meter Types
    • Dresser LMMA and B3, Romet RM1000-RM38,000, Elster American Meter C-body rotary meters

Standards & Certifications

  • Approvals
    • IEC 61000-4-2 (ESD), IEC 61000-4-3 (EM fields), Measurement Canada Approval No. AG-0562 Rev. 1, Class 1 Division 1 and 2 Group D, FCC Part 15

Others

  • Temperature Range
    • -40 to 170 deg F
    • -40 to 76.6 deg C

Environmental Conditions

  • Ambient Temperature Effects
    • ±0.1% of Compensated Volume per 100 deg F from -40 to 170 deg F (-40 to 76.6 deg C)
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Long Term Stability
    • ±0.5% reference to absolute temperature
  • Battery Life
    • 20-year Nominal Battery Life

Software & Interface

  • Temperature Measurement System
    • Highly Stable, Solid-State Thermistor Sensor; Range: -40 to 170 deg F (-40 to 70 deg C)
  • Display
    • Numeric LCD with configuration icons

Processing & Performance Metrics

  • Temperature Accuracy
    • -4 to 104 deg F (-20 to 40 deg C): ±0.1%; -40 to 170 deg F (-40 to 70 deg C): ±0.25%
  • Computational Accuracy
    • ±0.3% of Compensated Volume Reading

Applications & Compatibility

  • Mounting
    • Plate with gasket and bolts for most rotary meters
  • Applications
    • Accurate gas volume measurement with temperature compensation
    • Ideal replacement for mechanical TC indexes
    • Supports AMR (Automatic Meter Reading) connections

Material Specifications

  • Materials
    • Grey opaque polycarbonate with clear Lexan LCD window

I/O Capabilities

  • Compatible Meter Types
    • Dresser LMMA and B3, Romet RM1000-RM38,000, Elster American Meter C-body rotary meters

Standards & Certifications

  • Approvals
    • IEC 61000-4-2 (ESD), IEC 61000-4-3 (EM fields), Measurement Canada Approval No. AG-0562 Rev. 1, Class 1 Division 1 and 2 Group D, FCC Part 15

Others

  • Temperature Range
    • -40 to 170 deg F
    • -40 to 76.6 deg C
  • Temperature Range : -40 to 170 deg F|-40 to 76.6 deg C
  • Ambient Temperature Effects : ±0.1% of Compensated Volume per 100 deg F from -40 to 170 deg F (-40 to 76.6 deg C)
  • Temperature Measurement System : Highly Stable, Solid-State Thermistor Sensor; Range: -40 to 170 deg F (-40 to 70 deg C)
  • Temperature Accuracy : -4 to 104 deg F (-20 to 40 deg C): ±0.1%; -40 to 170 deg F (-40 to 70 deg C): ±0.25%
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Mounting : Plate with gasket and bolts for most rotary meters
  • Materials : Grey opaque polycarbonate with clear Lexan LCD window
  • Long Term Stability : ±0.5% reference to absolute temperature
  • Display : Numeric LCD with configuration icons
  • Computational Accuracy : ±0.3% of Compensated Volume Reading
  • Compatible Meter Types : Dresser LMMA and B3, Romet RM1000-RM38,000, Elster American Meter C-body rotary meters
  • Battery Life : 20-year Nominal Battery Life
  • Approvals : IEC 61000-4-2 (ESD), IEC 61000-4-3 (EM fields), Measurement Canada Approval No. AG-0562 Rev. 1, Class 1 Division 1 and 2 Group D, FCC Part 15
  • Applications : Accurate gas volume measurement with temperature compensation|Ideal replacement for mechanical TC indexes|Supports AMR (Automatic Meter Reading) connections
Brochure
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
application/pdf 195.48 KB
4/29/2021
195.48 KB
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
application/pdf 195.48 KB
4/29/2021
195.48 KB
Name
Description
File Size
Date
Size
A rugged, reliable and accurate electronic temperature compensating index that provides three pulse outputs channels for AMR connections - standard.
195.48 KB
4/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03109097
O-Ring 27 x 1,5 NBR 70 Shore
03109097
O-Ring 27 x 1,5 NBR 70 Shore
3109201
O-ring, 22 X 2 (NBR 70 Shore)
3109201
O-ring, 22 X 2 (NBR 70 Shore)
AT8CMB
ACCUTEST CORRECTOR 800 CS INST DRV W/UMB
AT8CMB
ACCUTEST CORRECTOR 800 CS INST DRV W/UMB
ATSCMB
ACCUTEST CORRECTOR INSTRMNT DRIVE W/UMB
ATSCMB
ACCUTEST CORRECTOR INSTRMNT DRIVE W/UMB
MIWIMAT
MI WIRELESS INSTRUMENT WITH MINIAT
MIWIMAT
MI WIRELESS INSTRUMENT WITH MINIAT
TCIAMC
TCI FOR AMCO 'C-BODY' ROTARY METERS
TCIAMC
TCI FOR AMCO 'C-BODY' ROTARY METERS
TCIDB3
TCI FOR DRESSER B3 ROTARY METERS
TCIDB3
TCI FOR DRESSER B3 ROTARY METERS
TCIDB3-00001
TCI FOR DRESSER B3 ROTARY METERS
TCIDB3-00001
TCI FOR DRESSER B3 ROTARY METERS
TCIDLM
TCI FOR DRESSER LMMA ROTARY METERS
TCIDLM
TCI FOR DRESSER LMMA ROTARY METERS
TCIDLM-00001
TCI FOR DRESSER LMMA ROTARY METERS
TCIDLM-00001
TCI FOR DRESSER LMMA ROTARY METERS