/content/process/us/en/search.html

Cellular Modem

CloudLink 5G Modem

CloudLink 5G Modem is a cellular radio that can be used as a component in Electronic Volume Correctors (EC350), Recorders (ERX350), and in wireless platforms. This can function as a standalone transparent modem.

Overview
How Does It Work?
The CloudLink 5G Modem is Class I Div 1 and Class I Div 2 approved, making it a practical solution for gas measurement applications where safety is always a concern. This modem can be configured using the MasterLink software that is used to configure other Honeywell Mercury electronic volume correctors and data loggers, thus requiring no additional software.
The CloudLink 5G Modem can be easily retrofitted in EC350, MIWI350, and ERX350 enclosures as well.
Features:
  • LTE CAT M1 (NA Region) and NBIoT (Europe Region)
  • Transparent modem
  • eDRX feature (supported with MasterLink R610.1)
  • TLS and TSA feature (Encrypted sign-on)
  • IPv4 protocol
  • Firmware Upgrade Over-The-Air (FOTA)
  • Whitelisting for cellular communication
  • Network health check
  • Midnight reset
Specifications

Applications & Compatibility

  • Applications
    • Designed for battery-powered, hazardous locations
    • Direct mount on 350 series products

Communication & Protocols

  • Wireless Specs
    • LTE CAT M1 Bands: B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B66
    • NB-IoT (Cat-NB1/NB2) Bands: B1, B2, B3, B4, B5, B8, B12, B13, B17, B19, B20, B25, B26, B28, B66

Security & Access Control

  • Security
    • TLS v1.2 (certificates pre-loaded)

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)

Electrical Specifications

  • Power Supply
    • Battery - 7.2 VDC Nominal (6 V min/7.8 V max), 0.8 A Peak
    • External - 5 VDC min/15 VDC Max, 0.8 A Peak, 0.23 A Average

Communication Interfaces

  • Interfaces
    • eSIM and uSIM (4FF size), Separate Tamper Detection Input, Dedicated Configuration Port

Dimensions & Weight

  • Dimensions
    • 88.6 x 68 x 1.6 mm (3.488 x 2.677 x 0.062 in)

I/O Capabilities

  • Digital Inputs
    • Separate tamper detection input from digital input

Application & Deployment

  • Device Type
    • Multi-band CAT M1 Cellular Modem (4G/5G Applications)

Standards & Certifications

  • Approvals
    • CSA Class I Div 1 and Div 2, IECEx Zone 0 and Zone 2, Verizon, ATandT, PTCRB, T-Mobile, FCC

Others

  • Temperature Range
    • -40 to +158 deg F
    • -40 to +70 deg C

Applications & Compatibility

  • Applications
    • Designed for battery-powered, hazardous locations
    • Direct mount on 350 series products

Communication & Protocols

  • Wireless Specs
    • LTE CAT M1 Bands: B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B66
    • NB-IoT (Cat-NB1/NB2) Bands: B1, B2, B3, B4, B5, B8, B12, B13, B17, B19, B20, B25, B26, B28, B66

Security & Access Control

  • Security
    • TLS v1.2 (certificates pre-loaded)

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)

Electrical Specifications

  • Power Supply
    • Battery - 7.2 VDC Nominal (6 V min/7.8 V max), 0.8 A Peak
    • External - 5 VDC min/15 VDC Max, 0.8 A Peak, 0.23 A Average

Communication Interfaces

  • Interfaces
    • eSIM and uSIM (4FF size), Separate Tamper Detection Input, Dedicated Configuration Port

Dimensions & Weight

  • Dimensions
    • 88.6 x 68 x 1.6 mm (3.488 x 2.677 x 0.062 in)

I/O Capabilities

  • Digital Inputs
    • Separate tamper detection input from digital input

Application & Deployment

  • Device Type
    • Multi-band CAT M1 Cellular Modem (4G/5G Applications)

Standards & Certifications

  • Approvals
    • CSA Class I Div 1 and Div 2, IECEx Zone 0 and Zone 2, Verizon, ATandT, PTCRB, T-Mobile, FCC

Others

  • Temperature Range
    • -40 to +158 deg F
    • -40 to +70 deg C
  • Temperature Range : -40 to +158 deg F|-40 to +70 deg C
  • Applications : Designed for battery-powered, hazardous locations|Direct mount on 350 series products
  • Wireless Specs : LTE CAT M1 Bands: B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B66|NB-IoT (Cat-NB1/NB2) Bands: B1, B2, B3, B4, B5, B8, B12, B13, B17, B19, B20, B25, B26, B28, B66
  • Security : TLS v1.2 (certificates pre-loaded)
  • Relative Humidity : 0 to 95% RH (Non-Condensing)
  • Power Supply : Battery - 7.2 VDC Nominal (6 V min/7.8 V max), 0.8 A Peak|External - 5 VDC min/15 VDC Max, 0.8 A Peak, 0.23 A Average
  • Interfaces : eSIM and uSIM (4FF size), Separate Tamper Detection Input, Dedicated Configuration Port
  • Dimensions : 88.6 x 68 x 1.6 mm (3.488 x 2.677 x 0.062 in)
  • Digital Inputs : Separate tamper detection input from digital input
  • Device Type : Multi-band CAT M1 Cellular Modem (4G/5G Applications)
  • Approvals : CSA Class I Div 1 and Div 2, IECEx Zone 0 and Zone 2, Verizon, ATandT, PTCRB, T-Mobile, FCC
Brochure
Name
Description
File Size
Date
Size
CloudLink 5G Modem Brochure
application/pdf 338.12 KB
8/16/2024
338.12 KB
Name
Description
File Size
Date
Size
CloudLink 5G Modem Brochure
application/pdf 338.12 KB
8/16/2024
338.12 KB
Name
Description
File Size
Date
Size
CloudLink 5G Modem Brochure
338.12 KB
8/16/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list