Mercury Legacy
Cloud Link 4G Cat M1 Modem
The Honeywell Cloud Link 4G Modem is a 4G Cat M1 is a cellular radio used as a component in Electronic Volume Correctors and in wireless platforms as a standalone transparent modem. MasterLink application software can be used to configure this modem.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Cloud Link 4G Modem is a 4G/LTE Cat M1 cellular device intended to process serial data originating from any source, including a Honeywell Electronic Volume Corrector or Data Logger.
How Does It Work?
The Cloud Link 4G Modem is CSA, Class I Div 2 approved, making it a practical solution for gas measurement applications where safety is always a concern. This modem can be configured using the MasterLink software that is used to configure other Honeywell Mercury electronic volume correctors and data loggers, thus requiring no additional software. MasterLink is also available as an app that can be installed on iOS and Android devices.
The Cloud Link 4G Modem can be easily retrofitted in MiWireless enclosures as well. A dedicated kit is available to support a smooth transition from 2G/3G to 4G networks.
What Problems Does It Solve?
Cloud Link 4G Modem requires minimal power to operate compared to other cellular modems available in the market today. Features and Benefits include:
- 4G LTE transparent serial communication unit
- For 2G/3G to 4G migrations, the Cloud Link 4G Modem is easy to retrofit in MiWireless assemblies
- Internal modem power control
- Bluetooth low energy interface can be used for wireless configuration
- Configured through MasterLink programming software and app.
Applications & Compatibility
- Applications
- Designed for battery-powered, outdoor, hazardous locations
- Ideal for gas measurement
- Compatibility
- Works with Honeywell Electronic Volume Correctors and Data Loggers
Communication & Protocols
- Wireless Specs
- Bluetooth Low Energy - v.4.0 (2402 to 2480MHz)
- LTE - Band 13 (700 MHz), Transmit Power: 23(±2)dBm, Receive Sensitivity: ~-99dBm
- Bluetooth
- Low Energy v4.0 (2402 to 2480 MHz)
Security & Access Control
- Security
- SSL version security
Environmental Conditions
- Relative Humidity
- 0 to 95% RH (Non-Condensing)
- Operating Temperature Range
- -40 to +70 deg C (Div 2 SKU)
Electrical Specifications
- Power Supply
- Battery - 7.2 VDC Nominal (6.8 V Min/7.8 V Max), 0.8 A Peak (Battery)
- External - 4.8 VDC min/30 VDC max, 0.8 A Peak
Communication Interfaces
- Interfaces
- RS232/485, RS232 Configuration Port, 2 Digital Inputs, Magnetic Switch (Wake/Call Trigger)
Dimensions & Weight
- Dimensions
- 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)
I/O Capabilities
- Digital Inputs
- 2
Application & Deployment
- Device Type
- 4G/LTE Cat M1 Cellular Modem
Standards & Certifications
- Approvals
- Verizon, CSA C/US Class I, Div-2, Groups A, B, C, D, T4, FCC, Industry Canada
Applications & Compatibility
- Applications
- Designed for battery-powered, outdoor, hazardous locations
- Ideal for gas measurement
- Compatibility
- Works with Honeywell Electronic Volume Correctors and Data Loggers
Communication & Protocols
- Wireless Specs
- Bluetooth Low Energy - v.4.0 (2402 to 2480MHz)
- LTE - Band 13 (700 MHz), Transmit Power: 23(±2)dBm, Receive Sensitivity: ~-99dBm
- Bluetooth
- Low Energy v4.0 (2402 to 2480 MHz)
Security & Access Control
- Security
- SSL version security
Environmental Conditions
- Relative Humidity
- 0 to 95% RH (Non-Condensing)
- Operating Temperature Range
- -40 to +70 deg C (Div 2 SKU)
Electrical Specifications
- Power Supply
- Battery - 7.2 VDC Nominal (6.8 V Min/7.8 V Max), 0.8 A Peak (Battery)
- External - 4.8 VDC min/30 VDC max, 0.8 A Peak
Communication Interfaces
- Interfaces
- RS232/485, RS232 Configuration Port, 2 Digital Inputs, Magnetic Switch (Wake/Call Trigger)
Dimensions & Weight
- Dimensions
- 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)
I/O Capabilities
- Digital Inputs
- 2
Application & Deployment
- Device Type
- 4G/LTE Cat M1 Cellular Modem
Standards & Certifications
- Approvals
- Verizon, CSA C/US Class I, Div-2, Groups A, B, C, D, T4, FCC, Industry Canada
- Applications : Designed for battery-powered, outdoor, hazardous locations|Ideal for gas measurement
- Wireless Specs : Bluetooth Low Energy - v.4.0 (2402 to 2480MHz)|LTE - Band 13 (700 MHz), Transmit Power: 23(±2)dBm, Receive Sensitivity: ~-99dBm
- Security : SSL version security
- Relative Humidity : 0 to 95% RH (Non-Condensing)
- Power Supply : Battery - 7.2 VDC Nominal (6.8 V Min/7.8 V Max), 0.8 A Peak (Battery)|External - 4.8 VDC min/30 VDC max, 0.8 A Peak
- Operating Temperature Range : -40 to +70 deg C (Div 2 SKU)
- Interfaces : RS232/485, RS232 Configuration Port, 2 Digital Inputs, Magnetic Switch (Wake/Call Trigger)
- Dimensions : 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)
- Digital Inputs : 2
- Device Type : 4G/LTE Cat M1 Cellular Modem
- Compatibility : Works with Honeywell Electronic Volume Correctors and Data Loggers
- Bluetooth : Low Energy v4.0 (2402 to 2480 MHz)
- Approvals : Verizon, CSA C/US Class I, Div-2, Groups A, B, C, D, T4, FCC, Industry Canada
Brochure
Manuals and Guides
Software
Please sign in to view part numbers available for purchase based on your account Sign In