/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Mercury Legacy

Cloud Link 4G Modem

The Honeywell Cloud Link 4G Modem is an easy to configure and troubleshoot, battery-powered wireless cellular modem intended to process serial data from any source, including an EVC or Data Logger. MasterLink software is used to configure this modem.

Overview
What Is It?
The Cloud Link 4G Modem is a 4G/LTE cellular device that processes serial data originating from any source, including a Honeywell electronic volume corrector or data logger. In sleep mode, the modem consumes 100 times less power than competitive products while still being able to be reactivated by an external signal.
 
How Does It Work?
​The Cloud Link 4G Modem is CSA, Class I Div 2 approved, making it a practical solution for gas measurement applications where safety is always a concern. This modem can be configured using the MasterLink software that is used to configure other Honeywell Mercury electronic volume correctors and data loggers, thus requiring no additional software. MasterLink is also available as an app that can be installed on iOS and Android devices. 
 The Cloud Link 4G Modem can be easily retrofitted in MiWireless enclosures as well. A dedicated kit is available to support a smooth transition from 2G/3G to 4G networks.
 
What Problems Does It Solve?
Cloud Link 4G Modem requires minimal power to operate compared to other cellular modems available in the market today. Features and Benefits include:
  • 4G LTE transparent serial communication unit
  • For 2G/3G to 4G migrations, the Cloud Link 4G Modem is easy to retrofit in MiWireless assemblies
  • Internal modem power control
  • Bluetooth low energy interface can be used for wireless configuration
  • Configured through MasterLink programming software and app.
Specifications

Applications & Compatibility

  • Applications
    • Designed for battery-powered, outdoor, hazardous locations
    • Ideal for gas measurement
  • Compatibility
    • Works with Honeywell Electronic Volume Correctors and Data Loggers

Communication & Protocols

  • Wireless Specs
    • Bluetooth Low Energy: v.4.0 (2402-2480MHz)
    • GSM/GPRS/EDGE: Quad band, 850/900/1800/1900MHz
    • LTE: Five band (700 Bd13/17, 850 Bd5, AWS Bd4, 1900 Bd2)
    • UMTS/HSPA+: Triple band, 850 (BdV)/AWS (BdIV)/1900MHz (BdII)
  • Bluetooth
    • BLE v4.0 (2402-2480 MHz)

Security & Access Control

  • Security
    • SSL/TLS 1.2 version security

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)
  • Operating Temperature Range
    • -25 to +65 deg C

Electrical Specifications

  • Power Supply
    • Battery - 3.4 VDC min, 3.6 VDC Nominal, 3.9 VDC max, 2 A Peak
    • External - 4.8 VDC min, 30 VDC max, 2 A peak

Communication Interfaces

  • Interfaces
    • RS232/485, 1 Digital Input (Pulse Counter, Alarm, Call Trigger), CMOS Serial Port (Expansion), Magnetic Switch (Wake/Call Trigger)

Dimensions & Weight

  • Dimensions
    • 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)

I/O Capabilities

  • Digital Inputs
    • 1
  • Cellular Certification
    • Certified with ATandT, T-Mobile, Verizon, Rogers, PTCRB

Application & Deployment

  • Device Type
    • 4G/LTE Transparent Serial Modem

Standards & Certifications

  • Approvals
    • CSA C/US Class I, Div-2, Groups A, B, C, D, FCC, Industry Canada

Applications & Compatibility

  • Applications
    • Designed for battery-powered, outdoor, hazardous locations
    • Ideal for gas measurement
  • Compatibility
    • Works with Honeywell Electronic Volume Correctors and Data Loggers

Communication & Protocols

  • Wireless Specs
    • Bluetooth Low Energy: v.4.0 (2402-2480MHz)
    • GSM/GPRS/EDGE: Quad band, 850/900/1800/1900MHz
    • LTE: Five band (700 Bd13/17, 850 Bd5, AWS Bd4, 1900 Bd2)
    • UMTS/HSPA+: Triple band, 850 (BdV)/AWS (BdIV)/1900MHz (BdII)
  • Bluetooth
    • BLE v4.0 (2402-2480 MHz)

Security & Access Control

  • Security
    • SSL/TLS 1.2 version security

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)
  • Operating Temperature Range
    • -25 to +65 deg C

Electrical Specifications

  • Power Supply
    • Battery - 3.4 VDC min, 3.6 VDC Nominal, 3.9 VDC max, 2 A Peak
    • External - 4.8 VDC min, 30 VDC max, 2 A peak

Communication Interfaces

  • Interfaces
    • RS232/485, 1 Digital Input (Pulse Counter, Alarm, Call Trigger), CMOS Serial Port (Expansion), Magnetic Switch (Wake/Call Trigger)

Dimensions & Weight

  • Dimensions
    • 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)

I/O Capabilities

  • Digital Inputs
    • 1
  • Cellular Certification
    • Certified with ATandT, T-Mobile, Verizon, Rogers, PTCRB

Application & Deployment

  • Device Type
    • 4G/LTE Transparent Serial Modem

Standards & Certifications

  • Approvals
    • CSA C/US Class I, Div-2, Groups A, B, C, D, FCC, Industry Canada
  • Applications : Designed for battery-powered, outdoor, hazardous locations|Ideal for gas measurement
  • Wireless Specs : Bluetooth Low Energy: v.4.0 (2402-2480MHz)|GSM/GPRS/EDGE: Quad band, 850/900/1800/1900MHz|LTE: Five band (700 Bd13/17, 850 Bd5, AWS Bd4, 1900 Bd2)|UMTS/HSPA+: Triple band, 850 (BdV)/AWS (BdIV)/1900MHz (BdII)
  • Security : SSL/TLS 1.2 version security
  • Relative Humidity : 0 to 95% RH (Non-Condensing)
  • Power Supply : Battery - 3.4 VDC min, 3.6 VDC Nominal, 3.9 VDC max, 2 A Peak|External - 4.8 VDC min, 30 VDC max, 2 A peak
  • Operating Temperature Range : -25 to +65 deg C
  • Interfaces : RS232/485, 1 Digital Input (Pulse Counter, Alarm, Call Trigger), CMOS Serial Port (Expansion), Magnetic Switch (Wake/Call Trigger)
  • Dimensions : 136 x 25 x 83.5 mm (5.4 x 1 x 3.3 in)
  • Digital Inputs : 1
  • Device Type : 4G/LTE Transparent Serial Modem
  • Compatibility : Works with Honeywell Electronic Volume Correctors and Data Loggers
  • Cellular Certification : Certified with ATandT, T-Mobile, Verizon, Rogers, PTCRB
  • Bluetooth : BLE v4.0 (2402-2480 MHz)
  • Approvals : CSA C/US Class I, Div-2, Groups A, B, C, D, FCC, Industry Canada
Technical Note
Name
Description
File Size
Date
Size
Cloud Link 4G Modem Datasheet
application/pdf 256.16 KB
5/5/2021
256.16 KB
Transparent 4G Modem Assembly Designed for Battery-powered Applications and Outdoor Operations in Hazardous Locations
application/pdf 246.03 KB
5/5/2021
246.03 KB
Application Note
Name
Description
File Size
Date
Size
Integrated RTU and 4G Cellular Modem for Remote Applications
application/pdf 263.29 KB
5/5/2021
263.29 KB
Manuals and Guides
Name
Description
File Size
Date
Size
CloudLink 4G Modem QuickStart Guide
application/pdf 1.44 MB
5/5/2021
1.44 MB
Name
Description
File Size
Date
Size
Integrated RTU and 4G Cellular Modem for Remote Applications
application/pdf 263.29 KB
5/5/2021
263.29 KB
Cloud Link 4G Modem Datasheet
application/pdf 256.16 KB
5/5/2021
256.16 KB
CloudLink 4G Modem QuickStart Guide
application/pdf 1.44 MB
5/5/2021
1.44 MB
Transparent 4G Modem Assembly Designed for Battery-powered Applications and Outdoor Operations in Hazardous Locations
application/pdf 246.03 KB
5/5/2021
246.03 KB
Name
Description
File Size
Date
Size
Cloud Link 4G Modem Datasheet
256.16 KB
5/5/2021
Transparent 4G Modem Assembly Designed for Battery-powered Applications and Outdoor Operations in Hazardous Locations
246.03 KB
5/5/2021
Integrated RTU and 4G Cellular Modem for Remote Applications
263.29 KB
5/5/2021
CloudLink 4G Modem QuickStart Guide
1.44 MB
5/5/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list