/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Pressure Monitors

ERX350 Pressure Monitor

The Honeywell ERX350 End-of-Line, Low Pressure Point, District Regulator, System Monitoring, Recording and Alarming device used to monitor pressure in the gas distribution and transmission grid.

Overview
What Is It?
The ERX 350 is an End-of-Line, Low Pressure Point, District Regulator, System Pressure Monitoring, Recording and Alarming instrument.
Honeywell’s ERX 350 Electronic Pressure Recorders are intended to simplify and optimize pressure monitoring applications. This new Pressure Recorder, based on the EC 350 electronic corrector platform offers best-in-class accuracy, expanded memory, advanced diagnostics and integrated cellular communications. The ER 350 also reduces maintenance requirements and is intuitive and simple to use.

How Does It Work?
​​The 350 series provides many operational advantages. These flexible devices have a common look and feel, and utilize state-of-the-art technology such as a 4G modem. They also incorporate a highly accurate, plug-and-play digital pressure transducer and an enclosure optimized for serviceability. Featuring long-term stability and extended battery life, the ER 350 minimizes the need for site visits and simplifies field repairs.
Best of all, the ER 350 utilizes the same user interface as our field proven EC 350. It also uses a robust latching and locking mechanism similar to the ERX standard for ruggedness and reliability.

What Problems Does It Solve?
The ERX 350 simplifies pressure monitoring applications. It is typically installed at the End of gas lines, at Low Pressure Points, District Regulators and are intended to monitor system pressures, record and alarm.
Specifications

Functional & Control Features

  • Alarms
    • Low and high pressure alarms (configurable thresholds, enable/disable)

Electrical Specifications

  • Power Supply
    • Battery life estimate shown in config (typical: 1.7 years at 3.763 mA)
    • Internal lithium battery pack (default)

Communication & Protocols

  • Network Interface
    • APN configurable
    • SIM card slot
    • Supports redundant MQTT brokers
  • GPS
    • Optional, but typically left inactive to conserve battery
  • Communication
    • LTE-M cellular network
    • MQTT Sparkplug B protocol for server connection

I/O Capabilities

  • Mounting Options
    • UMB, Rotary, and Wall-mount
  • Configuration
    • Cloud-based visualization, trending, and alarming
    • Local via micro-USB port and MasterLink 150 software

Measurement & Sensor Related (Measurement Capabilities)

  • Measurement
    • Pressure recording for low pressure points in gas distribution

Technical Specifications

  • Inputs/Outputs
    • Screw terminals for I/O expansion
    • microSD card slot (future use)

Software & Interface

  • Firmware
    • Version and uptime displayed in system status

Mechanical & Physical Properties

  • Enclosure
    • Industrial Polycarbonate, Weather-Resistant

Processing & Performance Metrics

  • Data Backup
    • Auto-upload when network reconnects
    • Internal backup of minimum 200 datapoints

Environmental Conditions

  • Battery Life
    • Extended 10-year Lithium Battery Life

Standards & Certifications

  • Approvals
    • Class I Div 2 (implied by platform), Designed for Hazardous Locations

Applications & Compatibility

  • Applications
    • Gas Distribution Network Pressure Monitoring, Custody Transfer, Industrial Measurement

Functional & Control Features

  • Alarms
    • Low and high pressure alarms (configurable thresholds, enable/disable)

Electrical Specifications

  • Power Supply
    • Battery life estimate shown in config (typical: 1.7 years at 3.763 mA)
    • Internal lithium battery pack (default)

Communication & Protocols

  • Network Interface
    • APN configurable
    • SIM card slot
    • Supports redundant MQTT brokers
  • GPS
    • Optional, but typically left inactive to conserve battery
  • Communication
    • LTE-M cellular network
    • MQTT Sparkplug B protocol for server connection

I/O Capabilities

  • Mounting Options
    • UMB, Rotary, and Wall-mount
  • Configuration
    • Cloud-based visualization, trending, and alarming
    • Local via micro-USB port and MasterLink 150 software

Measurement & Sensor Related (Measurement Capabilities)

  • Measurement
    • Pressure recording for low pressure points in gas distribution

Technical Specifications

  • Inputs/Outputs
    • Screw terminals for I/O expansion
    • microSD card slot (future use)

Software & Interface

  • Firmware
    • Version and uptime displayed in system status

Mechanical & Physical Properties

  • Enclosure
    • Industrial Polycarbonate, Weather-Resistant

Processing & Performance Metrics

  • Data Backup
    • Auto-upload when network reconnects
    • Internal backup of minimum 200 datapoints

Environmental Conditions

  • Battery Life
    • Extended 10-year Lithium Battery Life

Standards & Certifications

  • Approvals
    • Class I Div 2 (implied by platform), Designed for Hazardous Locations

Applications & Compatibility

  • Applications
    • Gas Distribution Network Pressure Monitoring, Custody Transfer, Industrial Measurement
  • Alarms : Low and high pressure alarms (configurable thresholds, enable/disable)
  • Power Supply : Battery life estimate shown in config (typical: 1.7 years at 3.763 mA)|Internal lithium battery pack (default)
  • Network Interface : APN configurable|SIM card slot|Supports redundant MQTT brokers
  • Mounting Options : UMB, Rotary, and Wall-mount
  • Measurement : Pressure recording for low pressure points in gas distribution
  • Inputs/Outputs : Screw terminals for I/O expansion|microSD card slot (future use)
  • GPS : Optional, but typically left inactive to conserve battery
  • Firmware : Version and uptime displayed in system status
  • Enclosure : Industrial Polycarbonate, Weather-Resistant
  • Data Backup : Auto-upload when network reconnects|Internal backup of minimum 200 datapoints
  • Configuration : Cloud-based visualization, trending, and alarming|Local via micro-USB port and MasterLink 150 software
  • Communication : LTE-M cellular network|MQTT Sparkplug B protocol for server connection
  • Battery Life : Extended 10-year Lithium Battery Life
  • Approvals : Class I Div 2 (implied by platform), Designed for Hazardous Locations
  • Applications : Gas Distribution Network Pressure Monitoring, Custody Transfer, Industrial Measurement
Brochure
Name
Description
File Size
Date
Size
Gas Measurement and Data Management Solutions Overview Brochure
application/pdf 1.39 MB
9/26/2024
1.39 MB
Manuals and Guides
Name
Description
File Size
Date
Size
ERX350 Pressure Monitor Manual
application/pdf 3.19 MB
9/4/2024
3.19 MB
Name
Description
File Size
Date
Size
ERX350 Pressure Monitor Manual
application/pdf 3.19 MB
9/4/2024
3.19 MB
Gas Measurement and Data Management Solutions Overview Brochure
application/pdf 1.39 MB
9/26/2024
1.39 MB
Name
Description
File Size
Date
Size
Gas Measurement and Data Management Solutions Overview Brochure
1.39 MB
9/26/2024
ERX350 Pressure Monitor Manual
3.19 MB
9/4/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40-5103-1-KIT
KIT CNI2 PCB WO RADIO OR HDWR
40-5103-1-KIT
KIT CNI2 PCB WO RADIO OR HDWR
40-6133-KIT-25
KIT,ASSY CNI2E-H CAPACITOR PLUG 25NO
40-6133-KIT-25
KIT,ASSY CNI2E-H CAPACITOR PLUG 25NO
40-6133-KIT-5
KIT,ASSY CNI2E-H CAPACITOR PLUG 5NO
40-6133-KIT-5
KIT,ASSY CNI2E-H CAPACITOR PLUG 5NO
ERX150
S150 PRESSURE MONITOR
ERX150
S150 PRESSURE MONITOR
ERX350
ERX PRESSURE RECORDER
ERX350
ERX PRESSURE RECORDER
MIO150
S150 IO MONITORING
MIO150
S150 IO MONITORING