/content/process/us/en/search.html

Pulse Accumulators

CNI4 Pulse Accumulator

The Honeywell CNI4 is a 4G/LTE, battery-operated, easy to configure dual-channel pulse data logger designed to support most commercial & Industrial (C&I) smart metering/automatic meter reading (AMR) analog and 2G/3G modem-based applications.

Overview
What Is It?
​With this advanced cellular pulse data logger, both input channels and stored consumptions can be independently scaled to different units of measure, providing maximum value and flexibility.
The CNI4 Pulse Data Logger is designed for low-power and outdoor operation. It is ideal for call-In applications involving meter data management (MDM) and can directly connect to PowerSpring or couple with the InvisiConnect software to interface with third-party MDM systems.
The CNI4 is fully integrated in the Honeywell Mercury® Instruments ecosystem and is easy to program through its Bluetooth Low Energy interface and associated configuration software. The unit can be configured using the same MasterLink software that is used to configure Honeywell Mercury electronic volume correctors, data loggers and modems. No additional software is required. In addition, MasterLink is now available as an app that can be installed on IOS and Android devices.
The CNI4 is CSA Class I Div 2 approved, making it a perfect solution for gas measurement applications where safety is always a concern.

How Does It Work?
The CNI4 supports pulse counting inputs. Pulse signal inputs (dry contact) and alarm inputs can be supplied from an external electronic corrector or other measurement device. An index base option with both a mechanical index display and pulse switch output is available.

What Problems Does It Solve?
​​The CNI4 offers a multi-channel, pulse recording, cellular wireless data logger, all in one composite case. It offers great benefits to users involved in energy measurement for billing, trading, load management, distribution engineering and custody transfer. 
The CNI4 makes gas meter pulses available remotely to the billing system, can be mounted directly on the meter and is battery operated. It provides significant installation and operational savings.​
Specifications

Applications & Compatibility

  • Applications
    • CandI Smart Metering/AMI, Analog Modem, Automatic Meter Reading (AMR)
  • Mounting
    • Wall or Meter-Mount

Processing & Performance Metrics

  • Software
    • Configuration: MasterLink R510+ (Windows, iOS, Android)
    • Data Collection: TDS, PowerSpring, DC2009, Itron MV90, others
  • Memory
    • 1+ year of hourly/10 user-specified log items

Security & Access Control

  • Security
    • SSL/TLS 1.2 version security

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)

Communication & Protocols

  • Receiver Sensitivity
    • LTE 1900 Band 2: -98 to -103 dBm
    • LTE 700 Band 13: -98 to -103 dBm
    • LTE 700 Band 17: -97 to -102 dBm
    • LTE 850 Band 5: -98 to -104 dBm
    • LTE AWS Band 4: -100 to -103 dBm
  • Channels
    • Two independent output channels

Electrical Specifications

  • Pulse Input Circuit
    • 150/60 ms (off)
    • Max Bounce Time: 10/2 ms
    • Max Frequency: 3 Hz (50% duty), 10 Hz (40% duty)
    • Max Line Length: 300 ft
    • Max Pulser + Line Resistance: 200 Ω
    • Max Transmitter Leakage: 7 μA
    • Max Wetting Current: 35 μA
    • Min On/Off Pulse Width: 150/40 ms (on)
  • Power Supply
    • Battery-Operated (2 D-cell Lithium Battery Packs, 5 to 8 Years Life)

Software & Interface

  • Firmware
    • Field upgradable via Flash Program Memory

I/O Capabilities

  • Configuration
    • MasterLink R510+ (Windows, iOS, Android), Bluetooth Low Energy Interface

Communication Interfaces

  • Communication Interfaces
    • 4G/LTE Cellular Modem (ATandT, Verizon, Rogers), Fallback to UMTS/HSPA and GSM/GPRS; Bluetooth Low Energy v4.0

Standards & Certifications

  • Approvals
    • CSA Class 1 Div 2 Group C and D, PTCRB, Verizon, ATandT, Rogers, FCC

Others

  • Operating Temperature Range
    • -25 to +65 deg C

Applications & Compatibility

  • Applications
    • CandI Smart Metering/AMI, Analog Modem, Automatic Meter Reading (AMR)
  • Mounting
    • Wall or Meter-Mount

Processing & Performance Metrics

  • Software
    • Configuration: MasterLink R510+ (Windows, iOS, Android)
    • Data Collection: TDS, PowerSpring, DC2009, Itron MV90, others
  • Memory
    • 1+ year of hourly/10 user-specified log items

Security & Access Control

  • Security
    • SSL/TLS 1.2 version security

Environmental Conditions

  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)

Communication & Protocols

  • Receiver Sensitivity
    • LTE 1900 Band 2: -98 to -103 dBm
    • LTE 700 Band 13: -98 to -103 dBm
    • LTE 700 Band 17: -97 to -102 dBm
    • LTE 850 Band 5: -98 to -104 dBm
    • LTE AWS Band 4: -100 to -103 dBm
  • Channels
    • Two independent output channels

Electrical Specifications

  • Pulse Input Circuit
    • 150/60 ms (off)
    • Max Bounce Time: 10/2 ms
    • Max Frequency: 3 Hz (50% duty), 10 Hz (40% duty)
    • Max Line Length: 300 ft
    • Max Pulser + Line Resistance: 200 Ω
    • Max Transmitter Leakage: 7 μA
    • Max Wetting Current: 35 μA
    • Min On/Off Pulse Width: 150/40 ms (on)
  • Power Supply
    • Battery-Operated (2 D-cell Lithium Battery Packs, 5 to 8 Years Life)

Software & Interface

  • Firmware
    • Field upgradable via Flash Program Memory

I/O Capabilities

  • Configuration
    • MasterLink R510+ (Windows, iOS, Android), Bluetooth Low Energy Interface

Communication Interfaces

  • Communication Interfaces
    • 4G/LTE Cellular Modem (ATandT, Verizon, Rogers), Fallback to UMTS/HSPA and GSM/GPRS; Bluetooth Low Energy v4.0

Standards & Certifications

  • Approvals
    • CSA Class 1 Div 2 Group C and D, PTCRB, Verizon, ATandT, Rogers, FCC

Others

  • Operating Temperature Range
    • -25 to +65 deg C
  • Operating Temperature Range : -25 to +65 deg C
  • Applications : CandI Smart Metering/AMI, Analog Modem, Automatic Meter Reading (AMR)
  • Software : Configuration: MasterLink R510+ (Windows, iOS, Android)|Data Collection: TDS, PowerSpring, DC2009, Itron MV90, others
  • Security : SSL/TLS 1.2 version security
  • Relative Humidity : 0 to 95% RH (Non-Condensing)
  • Receiver Sensitivity : LTE 1900 Band 2: -98 to -103 dBm|LTE 700 Band 13: -98 to -103 dBm|LTE 700 Band 17: -97 to -102 dBm|LTE 850 Band 5: -98 to -104 dBm|LTE AWS Band 4: -100 to -103 dBm
  • Pulse Input Circuit : 150/60 ms (off)|Max Bounce Time: 10/2 ms|Max Frequency: 3 Hz (50% duty), 10 Hz (40% duty)|Max Line Length: 300 ft|Max Pulser + Line Resistance: 200 Ω|Max Transmitter Leakage: 7 μA|Max Wetting Current: 35 μA|Min On/Off Pulse Width: 150/40 ms (on)
  • Power Supply : Battery-Operated (2 D-cell Lithium Battery Packs, 5 to 8 Years Life)
  • Mounting : Wall or Meter-Mount
  • Memory : 1+ year of hourly/10 user-specified log items
  • Firmware : Field upgradable via Flash Program Memory
  • Configuration : MasterLink R510+ (Windows, iOS, Android), Bluetooth Low Energy Interface
  • Communication Interfaces : 4G/LTE Cellular Modem (ATandT, Verizon, Rogers), Fallback to UMTS/HSPA and GSM/GPRS; Bluetooth Low Energy v4.0
  • Channels : Two independent output channels
  • Approvals : CSA Class 1 Div 2 Group C and D, PTCRB, Verizon, ATandT, Rogers, FCC
Brochure
Name
Description
File Size
Date
Size
Designed for C&I Smart Metering/AMI Analog Modem Applications
application/pdf 158.97 KB
6/8/2022
158.97 KB
Name
Description
File Size
Date
Size
Designed for C&I Smart Metering/AMI Analog Modem Applications
application/pdf 158.97 KB
6/8/2022
158.97 KB
Name
Description
File Size
Date
Size
Designed for C&I Smart Metering/AMI Analog Modem Applications
158.97 KB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
CNI4
CNI4 CELLULAR DATA LOGGER
CNI4
CNI4 CELLULAR DATA LOGGER