/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Turbine & Quantometers

QA/QAE - Quantometer

Short pattern turbine meter with aluminium housing for industrial applications

Overview
The wafer type housing of QA and QAe (with electronic totalizer) is made of aluminium. Depending on the version, the volume is displayed on a mechanical (QA) or an electronic totalizer (QAe). QA and QAe Quantometers combine the high accuracy of the Q series of Quantometers with low weight.
The Quantometers are available in a number of flow ranges, diameters and pressure ratings. Depending on the version, a low or medium-frequency pulser and an optical readout or an optical readout with additional M-bus output is available. All of the Quantometers are DVGW approved.
For special industrial applications, stainless steel versions are also available.

Technical Data:
  • Rangeability: up to 1:20
  • Flow ranges: 1.6 – 1,600 m³/h (56 – 56,000 ft³/h)
  • Diameters: DN 25 – 150
  • Pressure rates: PN 4, PN 16, ANSI 150
  • Gas temperature QA: -10°C to +60°C (14° to 140°F)
  • Ambient temperature QA: -20°C to +70°C (-4° to 158°F)
  • Ambient- / gas temperature QAe: 0°C to +50°C (32° to 122°F)
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 20% to 100% Qmax
    • ±3% from 10% to 20% Qmax
    • ±6% below 10% Qmax

Environmental Conditions

  • Temperature Range
    • QA: -10 to +60 deg C; QAe: 0 to +50 deg C
  • Measuring Range
    • Up to 1:20
  • Maximum Working Pressure
    • Up to 16 bar (air/inert gases), 4 bar (flammable gases)

Technical Specifications

  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases

Standards & Certifications

  • Protection Class
    • QA: IP52
    • QAe: IP44

Applications & Compatibility

  • Mounting
    • Horizontal or Vertical
  • Applications
    • Non-Fiscal Industrial Gas Metering, In-plant Allocation Metering, Volume Input for Controls, Consumption Monitoring for Burners, Boilers, Furnaces etc.

Overview

  • Models
    • QA: Mechanical index, QAe: Electronic index
  • Index Variants
    • Mechanical (QA) or Electronic (QAe)

Mechanical & Physical Properties

  • Meter Sizes
    • DN 25 to DN 150

Industries / Applications & Compatibility

  • Industries
    • Heavy and Light Industry, Petrochemicals, Steel, Power, Minerals, Heating

Software & Interface

  • Index Display
    • 7-Digits (QA), LCD (QAe)

Electrical Specifications

  • Flow Rate
    • 1.6 to 1600 m³/h

Material Specifications

  • Body Material
    • Aluminum

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 20% to 100% Qmax
    • ±3% from 10% to 20% Qmax
    • ±6% below 10% Qmax

Environmental Conditions

  • Temperature Range
    • QA: -10 to +60 deg C; QAe: 0 to +50 deg C
  • Measuring Range
    • Up to 1:20
  • Maximum Working Pressure
    • Up to 16 bar (air/inert gases), 4 bar (flammable gases)

Technical Specifications

  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases

Standards & Certifications

  • Protection Class
    • QA: IP52
    • QAe: IP44

Applications & Compatibility

  • Mounting
    • Horizontal or Vertical
  • Applications
    • Non-Fiscal Industrial Gas Metering, In-plant Allocation Metering, Volume Input for Controls, Consumption Monitoring for Burners, Boilers, Furnaces etc.

Overview

  • Models
    • QA: Mechanical index, QAe: Electronic index
  • Index Variants
    • Mechanical (QA) or Electronic (QAe)

Mechanical & Physical Properties

  • Meter Sizes
    • DN 25 to DN 150

Industries / Applications & Compatibility

  • Industries
    • Heavy and Light Industry, Petrochemicals, Steel, Power, Minerals, Heating

Software & Interface

  • Index Display
    • 7-Digits (QA), LCD (QAe)

Electrical Specifications

  • Flow Rate
    • 1.6 to 1600 m³/h

Material Specifications

  • Body Material
    • Aluminum
  • Accuracy : ±1.5% from 20% to 100% Qmax|±3% from 10% to 20% Qmax|±6% below 10% Qmax
  • Temperature Range : QA: -10 to +60 deg C; QAe: 0 to +50 deg C
  • Suitable Media : Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Protection Class : QA: IP52|QAe: IP44
  • Mounting : Horizontal or Vertical
  • Models : QA: Mechanical index, QAe: Electronic index
  • Meter Sizes : DN 25 to DN 150
  • Measuring Range : Up to 1:20
  • Maximum Working Pressure : Up to 16 bar (air/inert gases), 4 bar (flammable gases)
  • Industries : Heavy and Light Industry, Petrochemicals, Steel, Power, Minerals, Heating
  • Index Variants : Mechanical (QA) or Electronic (QAe)
  • Index Display : 7-Digits (QA), LCD (QAe)
  • Flow Rate : 1.6 to 1600 m³/h
  • Body Material : Aluminum
  • Applications : Non-Fiscal Industrial Gas Metering, In-plant Allocation Metering, Volume Input for Controls, Consumption Monitoring for Burners, Boilers, Furnaces etc.
Data Sheet
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
application/pdf 268.35 KB
10/23/2021
268.35 KB
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
application/pdf 268.35 KB
10/23/2021
268.35 KB
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
268.35 KB
10/23/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
73021835
SCREWING SET QA DN40
73021835
SCREWING SET QA DN40
PG73021835
SCREWING SET QA DN40
PG73021835
SCREWING SET QA DN40