/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Control Equipment for Safety Shut-Off Valves

HON 670 & HON 671

​​HON 670 actuator systems K 16 and K 18 are used for SSV over-pressure release according to DIN EN 14382. HON 671 Actuator Systems K 17 and K 19 are used for SSV under-pressure release according to DIN EN 14382 for safety shut-off valves (SSV).​​​​

Overview
Features and Benefits:
  • Actuators operated by auxiliary energy (self-supplied by operated gas). According to DIN EN 14382, actuator systems are an integral part of SSVs.
  • Function Class A
  • Very high response accuracy
  • Easy operation and maintenance
  • K 18, K 19 with metal-harmonica measuring unit
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 14382, the pilot is an integral component of this device
  • Max. admissible pressure PS = 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Setting range: For SSV release
  • Over-pressure K 16, K 18: Wdo 0.8 bar to 90 bar
  • Under-pressure K 17, K 19: Wdu 2 bar to 90 bar
Specifications

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV, SRV) in gas pressure regulating stations
    • Compatible with HON 711, HON 721

Environmental Conditions

  • Response Pressure Range
    • HON 670/K16, K18: 0.8 to 90 bar (Upper Adjustment)
    • HON 671/K17: 2 to 40 bar (Lower Adjustment)
    • K18/K19: 20 to 90 bar (Metal Bellows Measuring Unit)
  • Operating Temperature Range
    • -20 to +70 deg C (Class 2)

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 100 bar

Technical Specifications

  • Connection Type
    • Screwed Pipe, DIN 2353 Standard

Material Specifications

  • Body Material
    • Aluminum Alloy

Standards & Certifications

  • Approvals
    • EN 14382

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV, SRV) in gas pressure regulating stations
    • Compatible with HON 711, HON 721

Environmental Conditions

  • Response Pressure Range
    • HON 670/K16, K18: 0.8 to 90 bar (Upper Adjustment)
    • HON 671/K17: 2 to 40 bar (Lower Adjustment)
    • K18/K19: 20 to 90 bar (Metal Bellows Measuring Unit)
  • Operating Temperature Range
    • -20 to +70 deg C (Class 2)

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 100 bar

Technical Specifications

  • Connection Type
    • Screwed Pipe, DIN 2353 Standard

Material Specifications

  • Body Material
    • Aluminum Alloy

Standards & Certifications

  • Approvals
    • EN 14382
  • Applications : Actuator device for safety shut-off valves (SSV, SRV) in gas pressure regulating stations|Compatible with HON 711, HON 721
  • Response Pressure Range : HON 670/K16, K18: 0.8 to 90 bar (Upper Adjustment)|HON 671/K17: 2 to 40 bar (Lower Adjustment)|K18/K19: 20 to 90 bar (Metal Bellows Measuring Unit)
  • Operating Temperature Range : -20 to +70 deg C (Class 2)
  • Maximum Permissible Pressure : 100 bar
  • Connection Type : Screwed Pipe, DIN 2353 Standard
  • Body Material : Aluminum Alloy
  • Approvals : EN 14382
Brochure
Name
Description
File Size
Date
Size
HON 670 & HON 671 Brochures Jan 2017
application/pdf 482.75 KB
12/8/2023
482.75 KB
Name
Description
File Size
Date
Size
HON 670 & HON 671 Brochures Jan 2017
application/pdf 482.75 KB
12/8/2023
482.75 KB
Name
Description
File Size
Date
Size
HON 670 & HON 671 Brochures Jan 2017
482.75 KB
12/8/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON670
SSV Actuator HON 670 (OPCO only)
HON670
SSV Actuator HON 670 (OPCO only)
HON671
SSV Actuator HON 671 (UPCO only)
HON671
SSV Actuator HON 671 (UPCO only)