/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Control Equipment for Safety Shut-Off Valves

HON 673

HON 673 are actuator systems for direct-acting safety shut-off valves. According to DIN EN 14382, actuator systems are an integral part of SSVs.​

Overview
Features and Benefits:
  • Function Class A and (B)
  • Easy operation and maintenance
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators.
  • According to DIN EN 14382, the pilot is an integral component of this device.
  • Max. admissible pressure PS: 16 bar
  • Max. inlet pressure pu max: up to 16 bar
  • Version for SSV HON 703/704: PS
  • Setting range
    • Over-pressure: Wdso 50 mbar up to 8 bar
    • Under-pressure: Wdsu 10 mbar up to 2.2 bar
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
Specifications

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV)
    • Suitable for non-aggressive gases, other gases on enquiry

Environmental Conditions

  • Setting Range
    • Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 16 bar

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 16 bar

Standards & Certifications

  • Explosion Protection
    • They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
  • Approvals
    • DIN EN 14382, CE Registration According to PED, DIN EN 14382

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV)
    • Suitable for non-aggressive gases, other gases on enquiry

Environmental Conditions

  • Setting Range
    • Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 16 bar

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 16 bar

Standards & Certifications

  • Explosion Protection
    • They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
  • Approvals
    • DIN EN 14382, CE Registration According to PED, DIN EN 14382
  • Applications : Actuator device for safety shut-off valves (SSV)|Suitable for non-aggressive gases, other gases on enquiry
  • Setting Range : Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar
  • Maximum Inlet Pressure Rating : Up to 16 bar
  • Maximum Admissible Pressure : 16 bar
  • Explosion Protection : They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
  • Approvals : DIN EN 14382, CE Registration According to PED, DIN EN 14382
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON673
SSV Actuator HON 673
HON673
SSV Actuator HON 673