/content/process/us/en/search.html

High Pressure Regulators up to ANSI 600

HON Elster AFV

Axial Flow Valve for pressure regulation, over pressure relief, flow control or act as an on/off valve

Overview
The Axial flow valve can be used for pressure regulation, over pressure relief, flow control or act as an on/off valve. This unique design provides a valve that is extremely compact and lightweight.
Specifications

Applications & Compatibility

  • Applications
    • Industrial, Distribution, Transmission

Mechanical & Physical Properties

  • Valve Sizes
    • DN 50 to DN 300
  • Pilot Operated
    • Yes

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Pressure Classes
    • ANSI 300, ANSI 600, PN 16
  • Outlet Pressure Range
    • 10 mbar to 41 bar
  • Inlet Pressure Range
    • 1.5 to 100 bar

Technical Specifications

  • Suitable Media
    • Natural, Liquid Petroleum, Manufactured Gases

I/O Capabilities

  • Installation
    • Any position, bolted between flanges, short construction length, easy removal, few components

Material Specifications

  • Body Material
    • Carbon Steel S355J2H with ZnNi Protection

Standards & Certifications

  • Approvals
    • CE (PED 2014/68/EU), DVGW, EN 334

Applications & Compatibility

  • Applications
    • Industrial, Distribution, Transmission

Mechanical & Physical Properties

  • Valve Sizes
    • DN 50 to DN 300
  • Pilot Operated
    • Yes

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Pressure Classes
    • ANSI 300, ANSI 600, PN 16
  • Outlet Pressure Range
    • 10 mbar to 41 bar
  • Inlet Pressure Range
    • 1.5 to 100 bar

Technical Specifications

  • Suitable Media
    • Natural, Liquid Petroleum, Manufactured Gases

I/O Capabilities

  • Installation
    • Any position, bolted between flanges, short construction length, easy removal, few components

Material Specifications

  • Body Material
    • Carbon Steel S355J2H with ZnNi Protection

Standards & Certifications

  • Approvals
    • CE (PED 2014/68/EU), DVGW, EN 334
  • Applications : Industrial, Distribution, Transmission
  • Valve Sizes : DN 50 to DN 300
  • Temperature Range : -20 to +60 deg C
  • Suitable Media : Natural, Liquid Petroleum, Manufactured Gases
  • Pressure Classes : ANSI 300, ANSI 600, PN 16
  • Pilot Operated : Yes
  • Outlet Pressure Range : 10 mbar to 41 bar
  • Installation : Any position, bolted between flanges, short construction length, easy removal, few components
  • Inlet Pressure Range : 1.5 to 100 bar
  • Body Material : Carbon Steel S355J2H with ZnNi Protection
  • Approvals : CE (PED 2014/68/EU), DVGW, EN 334
Brochure
Name
Description
File Size
Date
Size
HON Elster AFV Brochure
application/pdf 2.12 MB
9/4/2024
2.12 MB
Name
Description
File Size
Date
Size
HON Elster AFV Brochure
application/pdf 2.12 MB
9/4/2024
2.12 MB
Name
Description
File Size
Date
Size
HON Elster AFV Brochure
2.12 MB
9/4/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
42710P146
O'RING FOR MANIFOLD of2"300AFV-42710P146
42710P146
O'RING FOR MANIFOLD of2"300AFV-42710P146
70019P017
Gasket 51 X39,5x0,8 (Aramit Fiber)
70019P017
Gasket 51 X39,5x0,8 (Aramit Fiber)
70019P081
Gasket 38 X28,5x0,8 (Aramit Fiber)
70019P081
Gasket 38 X28,5x0,8 (Aramit Fiber)
70033P001
orifice 3/32" Z-Pilot
70033P001
orifice 3/32" Z-Pilot
70033P002
orifice 1/16" Z-Pilot
70033P002
orifice 1/16" Z-Pilot
70033P003
orifice 1/8" Z-Pilot
70033P003
orifice 1/8" Z-Pilot
70041P002
Valve disc 80Sh Z-Pilot
70041P002
Valve disc 80Sh Z-Pilot
70041P003
Valve disc 90Sh Z-Pilot
70041P003
Valve disc 90Sh Z-Pilot
70852P002
yoke
70852P002
yoke
71411P009
SPRING, WHT, 100-225#
71411P009
SPRING, WHT, 100-225#