/content/process/us/en/search.html

Small Pressure Regulators (Pressure Reducer)

HON 200

HON 200 small gas pressure regulator is used for controlling outlet and differential pressure (flow control), and superimposed electric control loops.

Overview
HON 200 is a pilot-operated gas pressure regulator according to DIN EN 334, with CE registration according to PED.

Applications:
  • Device for offtake stations in gas transmission, industrial facilities and low-load lines in larger gas pressure regulating stations
  • Optional outdoor type
  • Suitable for large turn down ratios
  • Installation of different valve seat diameters is possible
  • Straightforward, easy-to-maintain design
  • Suitable for controlling outlet and inlet pressure, outlet and differential pressure (flow control), and superimposed electric control loops
  • Fail-close function
  • Suitable for non-aggressive gases and other gases on enquiry.
Features and Benefits:
  • Max. admissible pressure PS: 100 bar (depending on type of flange)
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.02 bar up to 90 bar
  • Min. pressure drop approx.: 1 bar, others on enquiry
  • Class of lock-up pressure zone: SZ 2.5
  • Connection
    • Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), for pipe diameters 18 mm, 22 mm, 25 mm, 28 mm, 38 mm, 42 mm
    • DIN flange PN 40 or Flange Class 300, Class 600 according to ANSI 16.5 with transition pieces in DN 25, DN 40, DN 50
  • Supplemental fixture (as requested by customer):
    • Electrical and pneumatic remote setpoint adjustment
    • Fitted with noise-reducing outlet device flanges PN 40 or Class 600 according to ANSI 16.5
    • Pipe connection for use with SSVs HON 703 and/or 704.
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Gas pressure regulator for gas supply to municipal, industrial, and individual consumers
    • Low-load rails in large stations

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Permissible Inlet Pressure Rating
    • Up to 100 bar
  • Outlet Pressure Range
    • 0.01 to 90 bar (varies by pilot and spring selection)

Software & Interface

  • Suitable Gases
    • Natural gas and all non-aggressive gases (special versions for oxygen, open-air, etc. on request)

Technical Specifications

  • Minimum Differential Pressure
    • Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating
    • Up to 100 bar
  • Connection Type
    • DIN Flange (PN 40, ANSI 300/600) DN 25, DN 40, DN 50
    • Pipe Connections (DIN 2353) for pipe diameters 18 mm, 22 mm, 25 mm, 28 mm, 38 mm, 42 mm

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Gas pressure regulator for gas supply to municipal, industrial, and individual consumers
    • Low-load rails in large stations

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Permissible Inlet Pressure Rating
    • Up to 100 bar
  • Outlet Pressure Range
    • 0.01 to 90 bar (varies by pilot and spring selection)

Software & Interface

  • Suitable Gases
    • Natural gas and all non-aggressive gases (special versions for oxygen, open-air, etc. on request)

Technical Specifications

  • Minimum Differential Pressure
    • Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating
    • Up to 100 bar
  • Connection Type
    • DIN Flange (PN 40, ANSI 300/600) DN 25, DN 40, DN 50
    • Pipe Connections (DIN 2353) for pipe diameters 18 mm, 22 mm, 25 mm, 28 mm, 38 mm, 42 mm

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Aluminum Alloy
  • Applications : Gas pressure regulator for gas supply to municipal, industrial, and individual consumers|Low-load rails in large stations
  • Temperature Range : -20 to +60 deg C
  • Suitable Gases : Natural gas and all non-aggressive gases (special versions for oxygen, open-air, etc. on request)
  • Permissible Inlet Pressure Rating : Up to 100 bar
  • Outlet Pressure Range : 0.01 to 90 bar (varies by pilot and spring selection)
  • Minimum Differential Pressure : Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating : Up to 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : DIN Flange (PN 40, ANSI 300/600) DN 25, DN 40, DN 50|Pipe Connections (DIN 2353) for pipe diameters 18 mm, 22 mm, 25 mm, 28 mm, 38 mm, 42 mm
  • Body Material : Aluminum Alloy
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
HON 200 small gas pressure regulator is used for controlling outlet and differential pressure (flow control), and superimposed electric control loops.
application/pdf 759.36 KB
9/6/2021
759.36 KB
Name
Description
File Size
Date
Size
HON 200 small gas pressure regulator is used for controlling outlet and differential pressure (flow control), and superimposed electric control loops.
application/pdf 759.36 KB
9/6/2021
759.36 KB
Name
Description
File Size
Date
Size
HON 200 small gas pressure regulator is used for controlling outlet and differential pressure (flow control), and superimposed electric control loops.
759.36 KB
9/6/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON200
Gas pressure regulator HON 200
HON200
Gas pressure regulator HON 200
HON238
SERIES 238 INSPIRATOR
HON238
SERIES 238 INSPIRATOR
HON284
SERIES 284 REGULATOR
HON284
SERIES 284 REGULATOR
HON284-309LP
SERIES 284-309LP REGULATOR WITH SCOV
HON284-309LP
SERIES 284-309LP REGULATOR WITH SCOV
HON284-309MP1
SERIES 284-309MP1 REGULATOR WITH SCOV
HON284-309MP1
SERIES 284-309MP1 REGULATOR WITH SCOV
HON284-309MP2
SERIES 284-309MP2 REGULATOR WITH SCOV
HON284-309MP2
SERIES 284-309MP2 REGULATOR WITH SCOV